ZHCSE09B June 2015 – March 2024 HD3SS3411-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNITS | |
|---|---|---|---|---|---|---|
| ICC | Device active Current | VCC = 3.3V, OEn = 0 | 0.6 | 0.8 | mA | |
| ISTDN | Device shutdown Current | VCC = 3.3V, OEn = 0 | 0.3 | 0.6 | µA | |
| CON | Outputs ON Capacitance | 0.6 | pF | |||
| RON | Output ON resistance | VCC = 3.3V; VCM = 0V to 2V; IO = –8mA | 5 | 8 | Ω | |
| ΔRON | On resistance match between pairs of the same channel | VCC = 3.3V ; –0.35V ≤ VIN ≤ 2.35V; IO = –8mA | 0.5 | Ω | ||
| R(FLAT_ON) | On resistance flatness (RON(MAX) – RON(MAIN) | VDD = 3.3V; –0.35V ≤ VIN ≤ 2.35V | 1 | Ω | ||
| IIH(CTRL) | Input high current, control pins (SEL, OEn) | 1 | µA | |||
| IIL(CTRL) | Input low current, control pins (SEL, OEn) | 1 | µA | |||
| IIH(HS) | Input high current, high speed pins | [A/B/C][p/n] VIN = 2V for selected port, A and B with SEL= 0, and A and C with SEL = VCC | 1 | µA | ||
| [A/B/C][p/n] VIN = 2V for non-selected port, C with SEL= 0, and B
with SEL = VCC (Note there is a 20KΩ pulldown in non-selected port) | 100 | 140 | µA | |||
| IIL(HS) | Input low current, high speed pins | [A/B/C][p/n] | 1 | µA | ||
| High Speed Performance | ||||||
| IL | Differential Insertion Loss | f = 0.3MHz | –0.5 | dB | ||
| f = 2.5GHz | –0.7 | |||||
| f = 4GHz | –1.1 | |||||
| BW | –3dB Bandwidth | 7.5 | GHz | |||
| RL | Differential return loss | f = 0.3MHz | –26.4 | dB | ||
| f = 2.5GHz | –16.6 | |||||
| f = 4GHz | –11.3 | |||||
| OI | Differential OFF isolation | f = 0.3MHz | –75 | dB | ||
| f = 2.5GHz | –22 | |||||
| f = 4GHz | –19 | |||||
| Xtalk | Differential Crosstalk | f = 4GHz | –35 | dB | ||