ZHCSDZ7A January 2014 – June 2015 DS125DF111
PRODUCTION DATA.
The high speed inputs and outputs have been optimized to work with interconnects using a controlled differential impedance of 100Ω. Vias should be used sparingly and must be placed symmetrically for each side of a given differential pair. Whenever differential vias are used the layout must also provide for a low inductance path for the return currents as well. Route the differential signals away from other signals and noise sources on the printed circuit board.
Figure 13 highlights good high-speed layout techniques.
Figure 13. DS125DF111 Typical Layout