ZHCSDZ1E July 2015 – July 2024 TUSB4020BI
PRODUCTION DATA
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| R | R | R/W | R | R | R | R/W | R/W |
| LEGEND: R/W = Read/Write; R = Read only; –n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:6 | RSVD | R | 0h | Reserved. Read only, returns 0 when read. |
| 5 | RSVD | R/W | 0h | Reserved. This bit is reserved and must not be altered from the default. |
| 4:2 | RSVD | R | 0h | Reserved. Read only, returns 0 when read. |
| 1:0 | RSVD | R/W | 0h | Reserved. This field is reserved and must not be altered from the default. |