ZHCSDU0F May 2015 – March 2022 TUSB320
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| I2C (SDA, SCL) | |||||
| tSU:DAT | Data setup time | 100 | ns | ||
| tHD;DAT | Data hold time | 10 | ns | ||
| tSU:STA | Set-up time, SCL to start condition | 0.6 | µs | ||
| tHD:STA | Hold time, (repeated) start condition to SCL | 0.6 | µs | ||
| tSU:STO | Set up time for stop condition | 0.6 | µs | ||
| tBUF | Bus free time between a stop and start condition | 1.3 | µs | ||
| tVD;DAT | Data valid time | 0.9 | ns | ||
| tVD;ACK | Data valid acknowledge time | 0.9 | ns | ||
| fSCL | SCL clock frequency; I2C mode for local I2C control | 400 | kHz | ||
| tr | Rise time of both SDA and SCL signals | 300 | ns | ||
| tf | Fall time of both SDA and SCL signals | 300 | ns | ||
| Cbus_100kHz | Total capacitive load for each bus line when operating at ≤ 100 kHz | 400 | pF | ||
| Cbus_400kHz | Total capacitive load for each bus line when operating at ≤ 400 kHz | 100 | pF | ||