ZHCSDP8D May 2015 – August 2021 TPS61088
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VIN | Input voltage range | 2.7 | 12 | V | |
| VOUT | Output voltage range | 4.5 | 12.6 | V | |
| L | Inductance, effective value | 0.47 | 2.2 | 10 | µH |
| CI | Input capacitance, effective value | 10 | µF | ||
| CO | Output capacitance, effective value | 6.8 | 47 | 1000 | µF |
| TJ | Operating junction temperature | –40 | 125 | °C | |