6.5 Electrical Characteristics
3.15 V ≤ VCC ≤ 3.45 V, VIO = VCC, –40 °C ≤ TA ≤ 85 °C, except as specified. Typical values are at VCC = VIO = 3.3 V, VCP = 3.3 V or 5 V in synthesizer mode, VCP = 5 V in PLL mode, TA = 25 °C.
| PARAMETER |
TEST CONDITIONS |
MIN |
TYP |
MAX |
UNIT |
| CURRENT CONSUMPTION |
|
| ICC |
Total current in synthesizer mode (internal VCO) |
fOUT = 480 MHz SE OSCin |
Configuration A(1) |
|
39 |
|
mA |
| Configuration B(2) |
|
44 |
|
| Configuration C(3) |
|
46 |
|
| Configuration D(4) |
|
51 |
|
| IPLL |
Total current in PLL mode (external VCO) |
Configuration E(5) |
|
9 |
|
| Configuration F(6) |
|
15 |
|
| Configuration G(7) |
|
21 |
|
| ICCPD |
Power down current |
CE = 0V or POWERDOWN bit = 1 VCC = 3.3 V, Push-pull output |
|
0.9 |
|
| OSCIN REFERENCE INPUT |
|
| fOSCin |
OSCin frequency range |
Single-ended or differential input |
10 |
|
150 |
MHz |
| VOSCin |
OSCin input voltage(8) |
Single-ended input |
1.4 |
|
3.3 |
V |
| Differential input |
0.15 |
|
1.5 |
| CRYSTAL REFERENCE INPUT |
|
| fXTAL |
Crystal frequency range |
Fundamental model, ESR < 200 Ω |
10 |
|
40 |
MHz |
| CIN |
OSCin input capacitance |
|
|
1 |
|
pF |
| MULT |
|
| fMULTin |
MULT input frequency |
MULT > Pre-divider Not supported with crystal reference input |
10 |
|
30 |
MHz |
| fMULTout |
MULT output frequency |
60 |
|
130 |
MHz |
| PLL |
|
| fPD |
Phase detector frequency |
|
|
|
130 |
MHz |
| KPD |
Charge pump current(9) |
Programmable minimum value |
Internal charge pump |
|
312.5 |
|
µA |
| 5-V charge pump |
|
625 |
|
| Per programmable step |
Internal charge pump |
|
312.5 |
|
| 5-V charge pump |
|
625 |
|
| Programmable maximum value |
Internal charge pump |
|
7187.5 |
|
| 5-V charge pump |
|
6875 |
|
| PNPLL_1/f |
Normalized PLL 1/f noise(10) |
At maximum charge pump current |
Internal charge pump |
|
–124 |
|
dBc/Hz |
| 5-V charge pump |
|
–120 |
|
| PNPLL_Flat |
Normalized PLL noise floor(10) |
Internal charge pump |
|
–231 |
|
dBc/Hz |
| 5-V charge pump |
|
–226 |
|
| fRFin |
External VCO input frequency |
|
100 |
|
1400 |
MHz |
| PRFin |
External VCO input power |
fRFin < 1 GHz |
–10 |
|
|
dBm |
| fRFin ≥ 1 GHz |
–5 |
|
|
| VCO |
|
| fVCO |
VCO frequency |
|
4300 |
|
5376 |
MHz |
| KVCO |
VCO gain(11) |
fVCO = 4800 MHz |
|
56 |
|
MHz/V |
| | ΔTCL | |
Allowable temperature drift(12) |
VCO not being re-calibrated, –40 °C ≤ TA ≤ 85 °C |
|
|
125 |
°C |
| tVCOCal |
VCO calibration time |
fOSCin = fPD = 100 MHz |
|
140 |
|
µs |
| PNVCO |
Open loop VCO phase noise |
fOUT = 480 MHz |
100 Hz offset |
|
–32.4 |
|
dBc/Hz |
| 1 kHz offset |
|
–62.3 |
|
| 10 kHz offset |
|
–92.1 |
|
| 100 kHz offset |
|
–121.1 |
|
| 1 MHz offset |
|
–144.5 |
|
| 10 MHz offset |
|
–156.8 |
|
| RF OUTPUT |
|
| fOUT |
RF output frequency |
Synthesizer mode |
10 |
|
1344 |
MHz |
| PLL mode, RF output from buffer |
10 |
|
1400 |
| PTX, PRX |
RF output power |
fOUT = 480 MHz |
Power control bit = 6 |
|
0 |
|
dBm |
| H2RFout |
Second harmonic |
|
–25 |
|
dBc |
| DIGITAL FSK MODULATION |
|
| FSKLevel |
FSK level(13) |
FSK PIN mode |
2 |
|
8 |
|
| FSKBaud |
FSK baud rate(14) |
Loop bandwidth = 200 kHz |
|
100 |
|
kSPs |
| FSKDev |
FSK deviation |
Configuration H(15) |
|
±39 |
|
kHz |
| DIGITAL INTERFACE |
|
| VIH |
High level input voltage |
|
1.4 |
|
VIO |
V |
| VIL |
Low level input voltage |
|
|
|
0.4 |
V |
| IIH |
High level input current |
VIH = 1.75 V |
–25 |
|
25 |
µA |
| IIL |
Low level input current |
VIL = 0 V |
–25 |
|
25 |
µA |
| VOH |
High level output voltage |
IOH = 500 µA |
2 |
|
|
V |
| VOL |
Low level output voltage |
IOL = –500 µA |
|
0 |
0.4 |
V |
(1) fOSCin = 19.44 MHz, MULT = 1, Prescaler = 4, fPD = 19.44 MHz, one RF output, output type = push pull, output power = –3 dBm
(2) fOSCin = 19.44 MHz, MULT = 1, Prescaler = 2, fPD = 19.44 MHz, one RF output, output type = push pull, output power = –3 dBm
(3) fOSCin = 19.44 MHz, MULT = 5, Prescaler = 2, fPD = 19.44 MHz, one RF output, output type = push pull, output power = –3 dBm
(4) fOSCin = 19.44 MHz, MULT = 5, Prescaler = 2, fPD = 97.2 MHz, one RF output, output type = push pull, output power = –3 dBm
(5) fOSCin = 19.44 MHz, MULT = 1, fPD = 19.44 MHz, output from VCO
(6) fOSCin = 19.44 MHz, MULT = 1, fPD = 19.44 MHz, one RF output, output type = push pull, output power = –3 dBm
(7) fOSCin = 19.44 MHz, MULT = 1, fPD = 19.44 MHz, two RF outputs, output type = push pull, output power = –3 dBm
(9) This is referring to the total base charge pump current. In PLL mode, this is equal to EXTVCO_CP_IDN + EXTVCO_CP_IUP. In synthesizer mode, this is equal to CP_IDN + CP_IUP. See
Table 5,
Table 6 and
Table 7 for details.
(10) Measured with a clean OSCin signal with a high slew rate using a wide loop bandwidth. The noise metrics model the PLL noise for an infinite loop bandwidth as:
PLL_Total = 10 * log[10(PLL_Flat / 10) + 10(PLL_Flicker / 10)]
PLL_Flat = PN1Hz + 20 * log(N) + 10 * log(fPD)
PLL_Flicker = PN10kHz – 10 * log(Offset / 10 kHz) + 20 * log(fOUT / 1 GHz)
(11) The VCO gain changes as a function of the VCO core and frequency. See
Integrated VCO for details.
(12) Not tested in production. Ensured by characterization. Allowable temperature drift refers to programming the device at an initial temperature and allowing this temperature to drift WITHOUT reprogramming the device, and still have the device stay in lock. This change could be up or down in temperature and the specification does not apply to temperatures that go outside the recommended operating temperatures of the device.
(13) The data showed here simply specifies the range of discrete FSK level that is supported in PIN mode. PIN mode supports 2-, 4- and 8-level of FSK modulation. If arbitrary level of FSK modulation is desired, use FSK SPI™ FAST mode or FSK I2S mode. See
Direct Digital FSK Modulation for details.
(14) The baud rate is limited by the loop bandwidth of the PLL loop. As a general rule of thumb, it is desirable to have the loop bandwidth at least twice the baud rate.
(15) f
PD = 100 MHz, DEN = 2
24, CHDIV1 = 5, CHDIV2 = 2, Prescaler = 2, FSK step value = 32716, 32819. The maximum achievable frequency deviation depends on the configuration, see
Direct Digital FSK Modulation for details.