ZHCSDB1 February 2015 LP8728C-Q1
PRODUCTION DATA.
The LP8728C-Q1 is designed to operate from an input voltage supply range between 4.5 V and 5.5 V. This input supply must be well regulated and capable to supply the required input current. If the input supply is located far from the device, additional bulk capacitance may be required in addition to the ceramic bypass capacitors.