ZHCSDA1D July 2012 – August 2017 DS90UB926Q-Q1
PRODUCTION DATA.
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Supply voltage – VDD33 | −0.3 | 4 | V | |
| Supply voltage – VDDIO | −0.3 | 4 | V | |
| LVCMOS I/O voltage | −0.3 | (VDDIO + 0.3) | V | |
| Deserializer input voltage | −0.3 | 2.75 | V | |
| Junction temperature | 150 | °C | ||
| Maximum power dissipation capacity at 25°C | RθJA | 31 | °C/W | |
| RθJC | 2.4 | °C/W | ||
| Storage temperature, Tstg | −65 | 150 | °C | |
| VALUE | UNIT | ||||
|---|---|---|---|---|---|
| V(ESD) | Electrostatic discharge | Human-body model (HBM), per AEC Q100-002(1) | ±8000 | V | |
| Charged-device model (CDM), per AEC Q100-011 | ±1250 | ||||
| Machine model | ±250 | ||||
| (IEC, powered-up only) RD = 330 Ω, CS = 150 pF |
Air Discharge (Pin 49 and 50) | ±15000 | |||
| Contact Discharge (Pin 49 and 50) | ±8000 | ||||
| (ISO1060SN5), RD = 330 Ω CS = 150 pF |
Air Discharge (Pin 49 and 50) | ±15000 | |||
| Contact Discharge (Pin 49 and 50) | ±8000 | ||||
| (ISO10605), RD = 2 kΩ CS = 150 and 330 pF |
Air Discharge (Pin 49 and 50) | ±15000 | |||
| Contact Discharge (Pin 49 and 50) | ±8000 | ||||
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| Supply voltage (VDD33) | 3 | 3.3 | 3.6 | V | |
| LVCMOS supply voltage (VDDIO) | Connect VDDIO to 3.3 V and use 3.3-V IOs | 3 | 3.3 | 3.6 | V |
| Connect VDDIO to 1.8 V and use 1.8-V IOs | 1.71 | 1.8 | 1.89 | V | |
| Operating free air temperature (TA) | −40 | 25 | 105 | °C | |
| PCLK frequency | 5 | 85 | MHz | ||
| Supply noise(1) | 100 | mVP-P | |||
| THERMAL METRIC(1) | DS90UB926Q-Q1 | UNIT | |
|---|---|---|---|
| NKB (WQFN) | |||
| 60 PINS | |||
| RθJA | Junction-to-ambient thermal resistance | 26.2 | °C/W |
| RθJC(top) | Junction-to-case (top) thermal resistance | 8.1 | °C/W |
| RθJB | Junction-to-board thermal resistance | 5.2 | °C/W |
| ψJT | Junction-to-top characterization parameter | 0.1 | °C/W |
| ψJB | Junction-to-board characterization parameter | 5.2 | °C/W |
| RθJC(bot) | Junction-to-case (bottom) thermal resistance | 1.1 | °C/W |
| PARAMETER | TEST CONDITIONS | PIN/FREQ. | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|---|
| LVCMOS I/O DC SPECIFICATIONS | ||||||||
| VIH | High Level Voltage | VDDIO = 3 to 3.6 V | PDB | 2 | VDDIO | V | ||
| VIL | Low Level Input | VDDIO = 3 to 3.6 V | GND | 0.8 | V | |||
| IIN | Input Current | VIN = 0 V or VDDIO = 3 to 3.6 V | –10 | ±1 | 10 | µA | ||
| VIH | High Level Input Voltage | VDDIO = 3 to 3.6 V | OEN, OSS_SEL, BISTEN, BISTC / INTB_IN, GPIO[3:0] | 2 | VDDIO | V | ||
| VDDIO = 1.71 to 1.89 V | 0.65 × VDDIO |
VDDIO | ||||||
| VIL | Low Level Input Voltage | VDDIO = 3 to 3.6 V | GND | 0.8 | V | |||
| VDDIO = 1.71 to 1.89 V | GND | 0.35 × VDDIO |
||||||
| IIN | Input Current | VIN = 0 V or VDDIO | VDDIO = 3 to 3.6 V |
−10 | ±1 | 10 | μA | |
| VDDIO = 1.7 to 1.89 V |
−10 | ±1 | 10 | |||||
| VOH | High Level Output Voltage | IOH = −4 mA | VDDIO = 3 to 3.6 V | ROUT[23:0], HS, VS, DE, PCLK, LOCK, PASS, MCLK, I2S_CLK, I2S_WC, I2S_DA, I2S_DB, GPO_REG[8:4] | 2.4 | VDDIO | V | |
| VDDIO = 1.7 to 1.89 V |
VDDIO – 0.45 | VDDIO | ||||||
| VOL | Low Level Output Voltage | IOL = 4 mA | VDDIO = 3 to 3.6 V | GND | 0.4 | V | ||
| VDDIO = 1.7 to 1.89 V |
GND | 0.35 | ||||||
| IOS | Output Short Circuit Current | VOUT = 0 V | −60 | mA | ||||
| IOZ | Tri-state Output Current | VOUT = 0 V or VDDIO, PDB = L | −10 | 10 | μA | |||
| FPD-LINK III CML RECEIVER INPUT DC SPECIFICATIONS | ||||||||
| VTH | Differential Threshold High Voltage | VCM = 2.5 V (Internal VBIAS) |
RIN+, RIN– | 50 | mV | |||
| VTL | Differential Threshold Low Voltage | −50 | mV | |||||
| VCM | Differential Common-mode Voltage | 1.8 | V | |||||
| RT | Internal Termination Resistor - Differential | 80 | 100 | 120 | Ω | |||
| CML MONITOR DRIVER OUTPUT DC SPECIFICATIONS | ||||||||
| VODp-p | Differential Output Voltage | RL = 100 Ω | CMLOUTP, CMLOUTN | 360 | mVp-p | |||
| SUPPLY CURRENT | ||||||||
| IDD1 | Supply Current (includes load current) f = 85 MHz |
CL = 12 pF, Checker Board Pattern (Figure 1) |
VDD33= 3.6 V | VDD33 | 125 | 145 | mA | |
| IDDIO1 | VDDIO= 3.6 V | VDDIO | 110 | 118 | mA | |||
| VDDIO = 1.89 V | 60 | 75 | ||||||
| IDD2 | Supply Current (includes load current) f = 85MHz |
CL = 4 pF Checker Board Pattern (Figure 1) |
VDD33 = 3.6 V | VDD33 | 125 | 145 | mA | |
| IDDIO2 | VDDIO = 3.6 V | VDDIO | 75 | 85 | mA | |||
| VDDIO = 1.89 V | 50 | 65 | ||||||
| IDDS | Supply Current Sleep Mode | Without Input Serial Stream | VDD33 = 3.6 V | VDD33 | 90 | 115 | mA | |
| IDDIOS | VDDIO = 3.6 V | VDDIO | 3 | 5 | mA | |||
| VDDIO = 1.89 V | 2 | 3 | ||||||
| IDDZ | Supply Current Power Down | PDB = L, All LVCMOS inputs are floating or tied to GND | VDD33 = 3.6 V | VDD33 | 2 | 10 | mA | |
| IDDIOZ | VDDIO = 3.6 V | VDDIO | 0.05 | 10 | mA | |||
| VDDIO = 1.89 V | 0.05 | 10 | ||||||
| PARAMETER | TEST CONDITIONS | PIN/FREQ. | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| GPIO BIT RATE | |||||||
| BR | Forward Channel Bit Rate | See(5)(6) | f = 5 to 85 MHz, GPIO[3:0] |
0.25 × f | Mbps | ||
| Back Channel Bit Rate | >50 | >75 | kbps | ||||
| CML MONITOR DRIVER OUTPUT AC SPECIFICATIONS | |||||||
| EW | Differential Output Eye Opening Width(4) | RL = 100 Ω, Jitter Freq > f / 40 (Figure 2)(5)(6) |
CMLOUTP, CMLOUTN, f = 85 MHz |
0.3 | 0.4 | UI | |
| EH | Differential Output Eye Height | 200 | 300 | mV | |||
| BIST MODE | |||||||
| tPASS | BIST PASS Valid Time BISTEN = H (Figure 8)(5)(6) |
PASS | 800 | ns | |||
| SSCG MODE | |||||||
| fDEV | Spread Spectrum Clocking Deviation Frequency | See Figure 14, Table 1, Table 2 (5) (6) | f = 85 MHz, SSCG = ON |
±0.5% | ±2.5% | ||
| fMOD | Spread Spectrum Clocking Modulation Frequency | 8 | 100 | kHz | |||
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VIH | Input High Level | SDA and SCL | 0.7 × VDD33 |
VDD33 | V | |
| VIL | Input Low Level Voltage | SDA and SCL | GND | 0.3 × VDD33 |
V | |
| VHY | Input Hysteresis | > 50 | mV | |||
| VOL | SDA, IOL = 1.25 mA | 0 | 0.36 | V | ||
| Iin | SDA or SCL, VIN = VDD33 or GND | –10 | 10 | µA | ||
| tR | SDA RiseTime – READ | SDA, RPU = 10 kΩ, Cb ≤ 400 pF (Figure 9) | 430 | ns | ||
| tF | SDA Fall Time – READ | 20 | ns | |||
| tSU;DAT | Setup Time — READ | See Figure 9 | 560 | ns | ||
| tHD;DAT | Holdup Time — READ | See Figure 9 | 615 | ns | ||
| tSP | Input Filter | 50 | ns | |||
| Cin | Input Capacitance | SDA or SCL | < 5 | pF | ||
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| tR | SDA RiseTime – READ | SDA, RPU = 10 kΩ, Cb ≤ 400 pF (Figure 9) | 430 | ns | ||
| tF | SDA Fall Time – READ | 20 | ns | |||
| tSU;DAT | Setup Time — READ | See Figure 9 | 560 | ns | ||
| tHD;DAT | Holdup Time — READ | See Figure 9 | 615 | ns | ||
| tSP | Input Filter | 50 | ns | |||
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| fSCL | SCL Clock Frequency | Standard Mode | 0 | 100 | kHz | |
| Fast Mode | 0 | 400 | kHz | |||
| tLOW | SCL Low Period | Standard Mode | 4.7 | µs | ||
| Fast Mode | 1.3 | µs | ||||
| tHIGH | SCL High Period | Standard Mode | 4 | µs | ||
| Fast Mode | 0.6 | µs | ||||
| tHD;STA | Hold time for a start or a repeated start condition (Figure 9) | Standard Mode | 4 | µs | ||
| Fast Mode | 0.6 | µs | ||||
| tSU:STA | Setup time for a start or a repeated start condition (Figure 9) | Standard Mode | 4.7 | µs | ||
| Fast Mode | 0.6 | µs | ||||
| tHD;DAT | Data Hold Time (Figure 9) | Standard Mode | 0 | 3.45 | µs | |
| Fast Mode | 0 | 0.9 | µs | |||
| tSU;DAT | Data Setup Time (Figure 9) | Standard Mode | 250 | ns | ||
| Fast Mode | 100 | ns | ||||
| tSU;STO | Setup Time for STOP Condition (Figure 9) | Standard Mode | 4 | µs | ||
| Fast Mode | 0.6 | µs | ||||
| tBUF | Bus Free Time between STOP and START (Figure 9) | Standard Mode | 4.7 | µs | ||
| Fast Mode | 1.3 | µs | ||||
| tr | SCL and SDA Rise Time (Figure 9) | Standard Mode | 1000 | ns | ||
| Fast Mode | 300 | ns | ||||
| tf | SCL and SDA Fall Time (Figure 9) | Standard Mode | 300 | ns | ||
| Fast mode | 300 | ns |
| PARAMETER | TEST CONDITIONS | PIN/FREQ. | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| tRCP | PCLK Output Period | tRCP = tTCP | PCLK | 11.76 | T | 200 | ns |
| tRDC | PCLK Output Duty Cycle | 45% | 50% | 55% | |||
| tCLH | LVCMOS Low-to-High Transition Time (Figure 3) | VDDIO = 1.71 to 1.89 V, CL = 12 pF |
ROUT[23:0], HS, VS, DE, PCLK, LOCK, PASS, MCLK, I2S_CLK, I2S_WC, I2S_DA, I2S_DB | 2 | 3 | ns | |
| VDDIO = 3 to 3.6 V, CL = 12 pF |
2 | 3 | ns | ||||
| tCHL | LVCMOS High-to-Low Transition Time (Figure 3) | VDDIO = 1.71 to 1.89 V, CL = 12 pF |
2 | 3 | ns | ||
| VDDIO = 3 to 3.6 V, CL = 12 pF |
2 | 3 | ns | ||||
| tROS | Data Valid before PCLK – Setup Time SSCG = OFF (Figure 6) |
VDDIO = 1.71 to 1.89 V, CL = 12 pF |
2.2 | ns | |||
| VDDIO = 3 to 3.6 V, CL = 12 pF |
2.2 | ns | |||||
| tROH | Data Valid after PCLK – Hold Time SSCG = OFF (Figure 6) |
VDDIO = 1.71 to 1.89 V, CL = 12 pF |
3 | ns | |||
| VDDIO = 3 to 3.6 V, CL = 12 pF |
3 | ns | |||||
| tXZR | Active to OFF Delay (Figure 5)(1) (2) | OEN = L, OSS_SEL = H | ROUT[23:0] | 10 | ns | ||
| HS, VS, DE, PCLK, LOCK, PASS | 15 | ns | |||||
| MCLK, I2S_CLK, I2S_WC, I2S_DA, I2S_DB | 60 | ns | |||||
| tDDLT | Lock Time (Figure 5)(1)(2)(3) | SSCG = OFF | f = 5 to 85MHz | 5 | 40 | ns | |
| tDD | Delay – Latency(1)(2) | f = 5 to 85MHz | 147*T | ns | |||
| tDCCJ | Cycle-to-Cycle Jitter(1)(2) | SSCG = OFF | f = 5 to <15 MHz | 0.5 | ns | ||
| f = 15 to 85 MHz | 0.2 | ns | |||||
| I2S_CLK = 1 to 12.28MHz | ±2 | ns | |||||
| tONS | Data Valid After OEN = H SetupTime (Figure 7)(1)(2) | VDDIO = 1.71 to 1.89 V, CL = 12 pF |
ROUT[23:0], HS, VS, DE, PCLK, MCLK, I2S_CLK, I2S_WC, I2S_DA, I2S_DB | 50 | ns | ||
| VDDIO = 3 to 3.6 V, CL = 12 pF |
50 | ns | |||||
| tONH | Data Tri-State After OEN = L SetupTime (Figure 7)(1)(2) | VDDIO = 1.71 to 1.89 V, CL = 12 pF |
50 | ns | |||
| VDDIO = 3 to 3.6 V, CL = 12 pF |
50 | ns | |||||
| tSES | Data Tri-State after OSS_ SEL = H, Setup Time (Figure 7)(1)(2) | VDDIO = 1.71 to 1.89 V, CL = 12 pF |
5 | ns | |||
| VDDIO = 3 to 3.6 V, CL = 12 pF |
5 | ns | |||||
| tSEH | Data to Low after OSS_SEL = L Setup Time (Figure 7)(1)(2) | VDDIO = 1.71 to 1.89 V, CL = 12 pF |
5 | ns | |||
| VDDIO = 3 to 3.6 V, CL = 12 pF |
5 | ns | |||||
Figure 1. Checker Board Data Pattern
Figure 2. CML Output Driver
Figure 3. LVCMOS Transition Times
Figure 4. Delay - Latency
Figure 5. PLL Lock Times and PDB Tri-State Delay
Figure 6. Output Data Valid (Setup and Hold) Times With SSCG = Off
Figure 7. Output State (Setup and Hold) Times
Figure 8. BIST PASS Waveform
Figure 9. Serial Control Bus Timing Diagram
| Note: On the rising edge of each clock period, the CML driver outputs a low Stop bit, high Start bit, and 33 DC-scrambled data bits. | ||