ZHCSCV2C june   2014  – may 2023 TPS65263

PRODUCTION DATA  

  1.   1
  2. 1 特性
  3. 2 应用
  4. 3 说明
  5. 4 Revision History
  6. 5 Device Comparison Table
  7. 6 Pin Configuration and Functions
  8. 7 Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Typical Characteristics
  9. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1  Adjusting the Output Voltage
      2. 8.3.2  Enable and Adjusting UVLO
      3. 8.3.3  Soft-Start Time
      4. 8.3.4  Power-Up Sequencing
      5. 8.3.5  V7V Low Dropout Regulator and Bootstrap
      6. 8.3.6  Out-of-Phase Operation
      7. 8.3.7  Output Overvoltage Protection (OVP)
      8. 8.3.8  Pulse Skipping Mode (PSM)
      9. 8.3.9  Slope Compensation
      10. 8.3.10 Overcurrent Protection
        1. 8.3.10.1 High-Side MOSFET Overcurrent Protection
        2. 8.3.10.2 Low-Side MOSFET Overcurrent Protection
      11. 8.3.11 Power Good
      12. 8.3.12 Thermal Shutdown
    4. 8.4 Device Functional Modes
      1. 8.4.1 Serial Interface Description
      2. 8.4.2 I2C Update Sequence
    5. 8.5 Register Maps
      1. 8.5.1 Register Description
      2. 8.5.2 VOUT1_SEL: Vout1 Voltage Selection Register (offset = 0x00H)
      3. 8.5.3 VOUT2_SEL: Vout2 Voltage Selection Register (offset = 0x01H)
      4. 8.5.4 VOUT3_SEL: Vout3 Voltage Selection Register (offset = 0x02H)
      5. 8.5.5 VOUT1_COM: Buck1 Command Register (offset = 0x03H)
      6. 8.5.6 VOUT2_COM: Buck2 Command Register (offset = 0x04H)
      7. 8.5.7 VOUT3_COM: Buck3 Command Register (offset = 0x05H)
      8. 8.5.8 SYS_STATUS: System Status Register (offset = 0x06H)
  10. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Output Inductor Selection
        2. 9.2.2.2 Output Capacitor Selection
        3. 9.2.2.3 Input Capacitor Selection
        4. 9.2.2.4 Loop Compensation
      3. 9.2.3 Application Curves
    3. 9.3 Power Supply Recommendations
    4. 9.4 Layout
      1. 9.4.1 Layout Guidelines
      2. 9.4.2 Layout Example
  11. 10Device and Documentation Support
    1. 10.1 接收文档更新通知
    2. 10.2 支持资源
    3. 10.3 Trademarks
    4. 10.4 静电放电警告
    5. 10.5 术语表
  12. 11Mechanical, Packaging, and Orderable Information

Enable and Adjusting UVLO

The EN1, EN2, and EN3 pin provide electrical on and off control of the device. When the EN1, EN2, EN3 pin voltage exceeds the threshold voltage, the device starts operation. If each ENx pin voltage is pulled below the threshold voltage, the regulator stops switching and enters low Iq state.

The EN pin has an internal pullup current source, allowing the user to float the EN pin for enabling the device. If an application requires controlling the EN pin, use open drain or open collector output logic to interface with the pin.

The device implements internal UVLO circuitry on the VIN pin. The device is disabled when the VIN pin voltage falls below the internal VIN UVLO threshold. The internal VIN UVLO threshold has a hysteresis of 500 mV. If an application requires either a higher UVLO threshold on the VIN pin or a secondary UVLO on the PVINx, in split rail applications, then the ENx pin can be configured as shown in Figure 8-3, Figure 8-4, and Figure 8-5 . When using the external UVLO function TI recommends to set the hysteresis to be greater than 500 mV.

The EN pin has a small pullup current Ip which sets the default state of the pin to enable when no external components are connected. The pullup current is also used to control the voltage hysteresis for the UVLO function because it increases by Ih after the EN pin crosses the enable threshold. The UVLO thresholds can be calculated using Equation 2 and Equation 3.

Equation 2. GUID-BE909407-2D66-40D7-812D-D4B39B7714C2-low.gif
Equation 3. GUID-CB0EE570-E5E8-4DEC-996B-90A7F31DED76-low.gif

where

  • Ih = 3 µA
  • Ip = 3.8 µA
  • VENRISING = 1.2 V
  • VENFALLING = 1.15 V
GUID-7E4E044E-5948-4452-A7C6-8A852D07BFD5-low.gifFigure 8-3 Adjustable VIN UVLO
GUID-691FE489-BA28-4044-8E38-89436AAE7985-low.gifFigure 8-4 Adjustable PVIN UVLO, VIN > 4.5 V
GUID-43E3953D-C15F-41E2-B2FA-7BC0C328DB50-low.gifFigure 8-5 Adjustable VIN and PVIN UVLO