ZHCSCU7D June 2014 – August 2018 MSP430FR5986 , MSP430FR5987 , MSP430FR5988 , MSP430FR5989 , MSP430FR59891 , MSP430FR6987 , MSP430FR6988 , MSP430FR6989 , MSP430FR69891
PRODUCTION DATA.
The SYS module handles many of the system functions within the device. These system functions include power-on reset and power-up clear handling, NMI source selection and management, reset interrupt vector generators, bootloader entry mechanisms, and configuration management (device descriptors). The SYS module also includes a data exchange mechanism through JTAG called a JTAG mailbox that can be used in the application. Table 6-10 lists the interrupt vector registers of the SYS module.
| INTERRUPT VECTOR REGISTER | ADDRESS | INTERRUPT EVENT | VALUE | PRIORITY |
|---|---|---|---|---|
| SYSRSTIV,
System Reset |
019Eh | No interrupt pending | 00h | |
| Brownout (BOR) | 02h | Highest | ||
| RSTIFG RST/NMI (BOR) | 04h | |||
| PMMSWBOR software BOR (BOR) | 06h | |||
| LPMx.5 wakeup (BOR) | 08h | |||
| Security violation (BOR) | 0Ah | |||
| Reserved | 0Ch | |||
| SVSHIFG SVSH event (BOR) | 0Eh | |||
| Reserved | 10h | |||
| Reserved | 12h | |||
| PMMSWPOR software POR (POR) | 14h | |||
| WDTIFG watchdog time-out (PUC) | 16h | |||
| WDTPW password violation (PUC) | 18h | |||
| FRCTLPW password violation (PUC) | 1Ah | |||
| Uncorrectable FRAM bit error detection (PUC) | 1Ch | |||
| Peripheral area fetch (PUC) | 1Eh | |||
| PMMPW PMM password violation (PUC) | 20h | |||
| MPUPW MPU password violation (PUC) | 22h | |||
| CSPW CS password violation (PUC) | 24h | |||
| MPUSEGPIFG encapsulated IP memory segment violation (PUC) | 26h | |||
| MPUSEGIIFG information memory segment violation (PUC) | 28h | |||
| MPUSEG1IFG segment 1 memory violation (PUC) | 2Ah | |||
| MPUSEG2IFG segment 2 memory violation (PUC) | 2Ch | |||
| MPUSEG3IFG segment 3 memory violation (PUC) | 2Eh | |||
| ACCTEIFG access time error (PUC)(1) | 30h | |||
| Reserved | 32h to 3Eh | Lowest | ||
| SYSSNIV,
System NMI |
019Ch | No interrupt pending | 00h | |
| Reserved | 02h | Highest | ||
| Uncorrectable FRAM bit error detection | 04h | |||
| Reserved | 06h | |||
| MPUSEGPIFG encapsulated IP memory segment violation | 08h | |||
| MPUSEGIIFG information memory segment violation | 0Ah | |||
| MPUSEG1IFG segment 1 memory violation | 0Ch | |||
| MPUSEG2IFG segment 2 memory violation | 0Eh | |||
| MPUSEG3IFG segment 3 memory violation | 10h | |||
| VMAIFG Vacant memory access | 12h | |||
| JMBINIFG JTAG mailbox input | 14h | |||
| JMBOUTIFG JTAG mailbox output | 16h | |||
| Correctable FRAM bit error detection | 18h | |||
| Reserved | 1Ah to 1Eh | Lowest | ||
| SYSUNIV,
User NMI |
019Ah | No interrupt pending | 00h | |
| NMIIFG NMI pin | 02h | Highest | ||
| OFIFG oscillator fault | 04h | |||
| Reserved | 06h | |||
| Reserved | 08h | |||
| Reserved | 0Ah to 1Eh | Lowest |