ZHCSCN9E June   2014  – June 2016 TUSB8041

PRODUCTION DATA.  

  1. 特性
  2. 应用
  3. 说明
  4. 修订历史记录
  5. 说明 (续)
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics, 3.3-V I/O
    6. 7.6 Timing Requirements, Power-Up
    7. 7.7 Hub Input Supply Current
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Battery Charging Features
      2. 8.3.2 USB Power Management
      3. 8.3.3 One Time Programmable (OTP) Configuration
      4. 8.3.4 Clock Generation
      5. 8.3.5 Crystal Requirements
      6. 8.3.6 Input Clock Requirements
      7. 8.3.7 Power-Up and Reset
    4. 8.4 Device Functional Modes
      1. 8.4.1 External Configuration Interface
      2. 8.4.2 I2C EEPROM Operation
      3. 8.4.3 SMBus Slave Operation
    5. 8.5 Register Maps
      1. 8.5.1  Configuration Registers
      2. 8.5.2  ROM Signature Register
      3. 8.5.3  Vendor ID LSB Register
      4. 8.5.4  Vendor ID MSB Register
      5. 8.5.5  Product ID LSB Register
      6. 8.5.6  Product ID MSB Register
      7. 8.5.7  Device Configuration Register
      8. 8.5.8  Battery Charging Support Register
      9. 8.5.9  Device Removable Configuration Register
      10. 8.5.10 Port Used Configuration Register
      11. 8.5.11 Device Configuration Register 2
      12. 8.5.12 USB 2.0 Port Polarity Control Register
      13. 8.5.13 UUID Registers
      14. 8.5.14 Language ID LSB Register
      15. 8.5.15 Language ID MSB Register
      16. 8.5.16 Serial Number String Length Register
      17. 8.5.17 Manufacturer String Length Register
      18. 8.5.18 Product String Length Register
      19. 8.5.19 Serial Number String Registers
      20. 8.5.20 Manufacturer String Registers
      21. 8.5.21 Product String Registers
      22. 8.5.22 Additional Feature Configuration Register
      23. 8.5.23 Device Status and Command Register
  9. Applications and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Discrete USB Hub Product
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
          1. 9.2.1.2.1 Upstream Port Implementation
          2. 9.2.1.2.2 Downstream Port 1 Implementation
          3. 9.2.1.2.3 Downstream Port 2 Implementation
          4. 9.2.1.2.4 Downstream Port 3 Implementation
          5. 9.2.1.2.5 Downstream Port 4 Implementation
          6. 9.2.1.2.6 VBUS Power Switch Implementation
          7. 9.2.1.2.7 Clock, Reset, and Misc
          8. 9.2.1.2.8 TUSB8041 Power Implementation
        3. 9.2.1.3 Application Curves
  10. 10Power Supply Recommendations
    1. 10.1 TUSB8041 Power Supply
    2. 10.2 Downstream Port Power
    3. 10.3 Ground
  11. 11Layout
    1. 11.1 Layout Guidelines
      1. 11.1.1 Placement
      2. 11.1.2 Package Specific
      3. 11.1.3 Differential Pairs
    2. 11.2 Layout Examples
      1. 11.2.1 Upstream Port
      2. 11.2.2 Downstream Port
  12. 12器件和文档支持
    1. 12.1 社区资源
    2. 12.2 商标
    3. 12.3 静电放电警告
    4. 12.4 Glossary
  13. 13机械、封装和可订购信息

Detailed Description

Overview

The TUSB8041 is a four-port USB 3.0 compliant hub. It provides simultaneous SuperSpeed USB and high-speed/full-speed connections on the upstream port and provides SuperSpeed USB, high-speed, full-speed, or low-speed connections on the downstream ports. When the upstream port is connected to an electrical environment that only supports high-speed or full-speed/low-speed connections, SuperSpeed USB connectivity is disabled on the downstream ports. When the upstream port is connected to an electrical environment that only supports full-speed/low-speed connections, SuperSpeed USB and high-speed connectivity are disabled on the downstream ports.

Functional Block Diagram

TUSB8041 fbd_llsee4.gif

Feature Description

Battery Charging Features

The TUSB8041 provides support for USB Battery Charging. Battery charging support may be enabled on a per port basis through the REG_6h(batEn[3:0]).

Battery charging support includes both Charging Downstream Port (CDP) and Dedicated Charging Port (DCP) modes. The DCP mode is compliant with the Chinese Telecommunications Industry Standard YD/T 1591-2009.

In addition, to standard DCP mode, the TUSB8041 provides a mode (AUTOMODE) which automatically provides support for DCP devices and devices that support custom charging indication. When in AUTOMODE, the port will automatically switch between a divider mode and the DCP mode depending on the portable device connected. The divided mode places a fixed DC voltage on the ports DP and DM signals which allows some devices to identify the capabilities of the charger. The default divider mode indicates support for up to 5W. The divider mode can be configured to report a high-current setting (up to 10 W) through REG_Ah (HiCurAcpModeEn).

The battery charging mode for each port is dependent on the state of Reg_6h(batEn[n]), the status of the VBUS input, and the state of REG_Ah(autoModeEnz) upstream port as identified in Table 1.

Table 1. TUSB8041 Battery Charging Modes

batEn[n] VBUS autoModeEnz BC Mode Port x
(x = n + 1)
0 Don’t Care Don’t Care Don’t Care
1 < 4 V 0 Automode(3) (4)
1 DCP(1) (2)
> 4 V Don’t Care CDP(1)
USB Device is USB Battery Charging Specification Revision 1.2 Compliant
USB Device is Chinese Telecommunications Industry Standard YD/T 1591-2009
Auto-mode automatically selects divider-mode or DCP mode.
Divider mode can be configured for high-current mode through register or OTP settings.

USB Power Management

The TUSB8041 can be configured for power switched applications using either per-port or ganged power-enable controls and over-current status inputs.

Power switch support is enabled by REG_5h (fullPwrMgmtz) and the per-port or ganged mode is configured by REG_5h(ganged).

The TUSB8041 supports both active high and active low power-enable controls. The PWRCTL[4:1] polarity is configured by REG_Ah(pwrctlPol).

One Time Programmable (OTP) Configuration

The TUSB8041 allows device configuration through one time programmable non-volatile memory (OTP). The programming of the OTP is supported using vendor-defined USB device requests. For details using the OTP features please contact your TI representative.

The table below provides a list features which may be configured using the OTP.

Table 2. OTP Configurable Features

CONFIGURATION REGISTER OFFSET BIT FIELD DESCRIPTION
REG_01h [7:0] Vendor ID LSB
REG_02h [7:0] Vendor ID MSB
REG_03h [7:0] Product ID LSB
REG_04h [7:0] Product ID MSB
REG_07h [0] Port removable configuration for downstream ports 1. OTP configuration is inverse of rmbl[3:0], i.e. 1 = not removable, 0 = removable.
REG_07h [1] Port removable configuration for downstream ports 2. OTP configuration is inverse of rmbl[3:0], i.e. 1 = not removable, 0 = removable.
REG_07h [2] Port removable configuration for downstream ports 3. OTP configuration is inverse of rmbl[3:0], i.e. 1 = not removable, 0 = removable.
REG_07h [3] Port removable configuration for downstream ports 4. OTP configuration is inverse of rmbl[3:0], i.e. 1 = not removable, 0 = removable.
REG_0Ah [3] Enable Device Attach Detection..
REG_0Ah [4] High-current divider mode enable.
REG_0Bh [0] USB 2.0 port polarity configuration for downstream ports 1.
REG_0Bh [1] USB 2.0 port polarity configuration for downstream ports 2.
REG_0Bh [2] USB 2.0 port polarity configuration for downstream ports 3.
REG_0Bh [3] USB 2.0 port polarity configuration for downstream ports 4.
REG_F0h [3:1] USB power switch power-on delay.

Clock Generation

The TUSB8041 accepts a crystal input to drive an internal oscillator or an external clock source. If a clock is provided to XI instead of a crystal, XO is left open. Otherwise, if a crystal is used, the connection needs to follow the guidelines below. Since XI and XO are coupled to other leads and supplies on the PCB, it is important to keep them as short as possible and away from any switching leads. It is also recommended to minimize the capacitance between XI and XO. This can be accomplished by shielding C1 and C2 with the clean ground lines.

TUSB8041 clock_llsee6.gif Figure 3. TUSB8041 Clock

Crystal Requirements

The crystal must be fundamental mode with load capacitance of 12 pF - 24 pF and frequency stability rating of ±100 PPM or better. To ensure proper startup oscillation condition, a maximum crystal equivalent series resistance (ESR) of 50 Ω is recommended. A parallel load capacitor should be used if a crystal source is used. The exact load capacitance value used depends on the crystal vendor. Refer to application note Selection and Specification for Crystals for Texas Instruments USB2.0 devices (SLLA122) for details on how to determine the load capacitance value.

Input Clock Requirements

When using an external clock source such as an oscillator, the reference clock should have a ±100 PPM or better frequency stability and have less than 50-ps absolute peak to peak jitter or less than 25-ps peak to peak jitter after applying the USB 3.0 jitter transfer function. XI should be tied to the 1.8-V clock source and XO should be left floating.

Power-Up and Reset

The TUSB8041 does not have specific power sequencing requirements with respect to the core power (VDD) or I/O and analog power (VDD33). The core power (VDD) or I/O power (VDD33) may be powered up for an indefinite period of time while the other is not powered up if all of these constraints are met:

  • All maximum ratings and recommended operating conditions are observed.
  • All warnings about exposure to maximum rated and recommended conditions are observed, particularly junction temperature. These apply to power transitions as well as normal operation.
  • Bus contention while VDD33 is powered up must be limited to 100 hours over the projected life-time of the device.
  • Bus contention while VDD33 is powered down may violate the absolute maximum ratings.

A supply bus is powered up when the voltage is within the recommended operating range. It is powered down when it is below that range, either stable or in transition.

A minimum reset duration of 3 ms is required. This is defined as the time when the power supplies are in the recommended operating range to the de-assertion of GRSTz. This can be generated using programmable-delay supervisory device or using an RC circuit.

Device Functional Modes

External Configuration Interface

The TUSB8041 supports a serial interface for configuration register access. The device may be configured by an attached I2C EEPROM or accessed as a slave by an SMBus capable host controller. The external interface is enabled when both the SCL/SMBCLK and SDA/SMBDAT pins are pulled up to 3.3 V at the de-assertion of reset. The mode, I2C master or SMBus slave, is determined by the state of SMBUSz/SS_SUSPEND pin at reset.

I2C EEPROM Operation

The TUSB8041 supports a single-master, standard mode (100 kbit/s) connection to a dedicated I2C EEPROM when the I2C interface mode is enabled. In I2C mode, the TUSB8041 reads the contents of the EEPROM at bus address 1010000b using 7-bit addressing starting at address 0.

If the value of the EEPROM contents at byte 00h equals 55h, the TUSB8041 loads the configuration registers according to the EEPROM map. If the first byte is not 55h, the TUSB8041 exits the I2C mode and continues execution with the default values in the configuration registers. The hub will not connect on the upstream port until the configuration is completed. If the hub detected an un-programmed EEPROM (value other than 55h), the hub will enter Programming Mode and a Programming Endpoint within the hub will be enabled.

Note, the bytes located above offset Ah are optional. The requirement for data in those addresses is dependent on the options configured in the Device Configuration, and Device Configuration 2 registers.

For details on I2C operation refer to the UM10204 I2C-bus Specification and User Manual.

SMBus Slave Operation

When the SMBus interface mode is enabled, the TUSB8041 supports read block and write block protocols as a slave-only SMBus device.

The TUSB8041 slave address is 1000 1xyz, where:

  • x is the state of GANGED/SMBA2/HS_UP pin at reset,
  • y is the state of FULLPWRMGMTz/SMBA1/SS_UP pin at reset, and
  • z is the read/write bit; 1 = read access, 0 = write access.

If the TUSB8041 is addressed by a host using an unsupported protocol it will not respond. The TUSB8041 will wait indefinitely for configuration by the SMBus host and will not connect on the upstream port until the SMBus host indicates configuration is complete by clearing the CFG_ACTIVE bit.

For details on SMBus requirements refer to the System Management Bus Specification.

NOTE

During the SMBUS configuration the hub may draw an extra current, this extra current consumption will end as soon as the CFG_ACTIVE bit is cleared. For more information, see Hub Input Supply Current Section in this datasheet.

Register Maps

Configuration Registers

The internal configuration registers are accessed on byte boundaries. The configuration register values are loaded with defaults but can be over-written when the TUSB8041 is in I2C or SMBus mode.

Table 3. TUSB8041 Register Map

BYTE ADDRESS CONTENTS EEPROM CONFIGURABLE
00h ROM Signature Register No
01h Vendor ID LSB Yes
02h Vendor ID MSB Yes
03h Product ID LSB Yes
04h Product ID MSB Yes
05h Device Configuration Register Yes
06h Battery Charging Support Register Yes
07h Device Removable Configuration Register Yes
08h Port Used Configuration Register Yes
09h Reserved Yes, program to 00h
0Ah Device Configuration Register 2 Yes
0Bh USB 2.0 Port Polarity Control Register Yes
0Ch-0Fh Reserved No
10h-1Fh UUID Byte [15:0] No
20h-21h LangID Byte [1:0] Yes, if customStrings is set
22h Serial Number String Length Yes, if customSerNum is set
23h Manufacturer String Length Yes, if customStrings is set
24h Product String Length Yes, if customStrings is set
25h-2Fh Reserved No
30h-4Fh Serial Number String Byte [31:0] Yes, if customSerNum is set
50h-8Fh Manufacturer String Byte [63:0] Yes, if customStrings is set
90h-CFh Product String Byte [63:0] Yes, if customStrings is set
D0-DFh Reserved No
F0h Additional Feature Configuration Register Yes
F1-F7h Reserved No
F8h Device Status and Command Register No
F9-FFh Reserved No

ROM Signature Register

Table 4. Register Offset 0h

Bit No. 7 6 5 4 3 2 1 0
Reset State 0 0 0 0 0 0 0 0

Table 5. Bit Descriptions – ROM Signature Register

Bit Field Name Access Description
7:0 romSignature RW ROM Signature Register. This register is used by the TUSB8041 in I2C mode to validate the attached EEPROM has been programmed. The first byte of the EEPROM is compared to the mask 55h and if not a match, the TUSB8041 aborts the EEPROM load and executes with the register defaults.

Vendor ID LSB Register

Table 6. Register Offset 1h

Bit No. 7 6 5 4 3 2 1 0
Reset State 0 1 0 1 0 0 0 1

Table 7. Bit Descriptions – Vendor ID LSB Register

Bit Field Name Access Description
7:0 vendorIdLsb RO/RW Vendor ID LSB. Least significant byte of the unique vendor ID assigned by the USB-IF; the default value of this register is 51h representing the LSB of the TI Vendor ID 0451h. The value may be over-written to indicate a customer Vendor ID.
This field is read/write unless the OTP ROM VID and OTP ROM PID values are non-zero. If both values are non-zero the value when reading this register shall reflect the OTP ROM value.

Vendor ID MSB Register

Table 8. Register Offset 2h

Bit No. 7 6 5 4 3 2 1 0
Reset State 0 0 0 0 0 1 0 0

Table 9. Bit Descriptions – Vendor ID MSB Register

Bit Field Name Access Description
7:0 vendorIdMsb RO/RW Vendor ID MSB. Most significant byte of the unique vendor ID assigned by the USB-IF; the default value of this register is 04h representing the MSB of the TI Vendor ID 0451h. The value may be over-written to indicate a customer Vendor ID.
This field is read/write unless the OTP ROM VID and OTP ROM PID values are non-zero. If both values are non-zero the value when reading this register shall reflect the OTP ROM value.

Product ID LSB Register

Table 10. Register Offset 3h

Bit No. 7 6 5 4 3 2 1 0
Reset State 0 1 0 0 0 0 0 0

Table 11. Bit Descriptions – Product ID LSB Register

Bit Field Name Access Description
7:0 productIdLsb RO/RW Product ID LSB. Least significant byte of the product ID assigned by Texas Instruments and reported in the SuperSpeed Device descriptor. the default value of this register is 40h representing the LSB of the SuperSpeed product ID assigned by Texas Instruments The value reported in the USB 2.0 Device descriptor is the value of this register bit wise XORed with 00000010b. The value may be over-written to indicate a customer product ID.
This field is read/write unless the OTP ROM VID and OTP ROM PID values are non-zero. If both values are non-zero the value when reading this register will reflect the OTP ROM value.

Product ID MSB Register

Table 12. Register Offset 4h

Bit No. 7 6 5 4 3 2 1 0
Reset State 1 0 0 0 0 0 0 1

Table 13. Bit Descriptions – Product ID MSB Register

Bit Field Name Access Description
7:0 productIdMsb RO/RW Product ID MSB. Most significant byte of the product ID assigned by Texas Instruments; the default value of this register is 81h representing the MSB of the product ID assigned by Texas Instruments. The value may be over-written to indicate a customer product ID.
This field is read/write unless the OTP ROM VID and OTP ROM PID values are non-zero. If both values are non-zero, the value when reading this register will reflect the OTP ROM value.

Device Configuration Register

Table 14. Register Offset 5h

Bit No. 7 6 5 4 3 2 1 0
Reset State 0 0 0 1 X X 0 0

Table 15. Bit Descriptions – Device Configuration Register

Bit Field Name Access Description
7 customStrings RW Custom strings enable. This bit controls the ability to write to the Manufacturer String Length, Manufacturer String, Product String Length, Product String, and Language ID registers
0 = The Manufacturer String Length, Manufacturer String, Product String Length, Product String, and Language ID registers are read only
1 = The Manufacturer String Length, Manufacturer String, Product String Length, Product String, and Language ID registers may be loaded by EEPROM or written by SMBus
The default value of this bit is 0.
6 customSernum RW Custom serial number enable. This bit controls the ability to write to the serial number registers.
0 = The Serial Number String Length and Serial Number String registers are read only
1 = Serial Number String Length and Serial Number String registers may be loaded by EEPROM or written by SMBus
The default value of this bit is 0.
5 u1u2Disable RW U1 U2 Disable. This bit controls the U1/U2 support.
0 = U1/U2 support is enabled
1 = U1/U2 support is disabled, the TUSB8041 will not initiate or accept any U1 or U2 requests on any port, upstream or downstream, unless it receives or sends a Force_LinkPM_Accept LMP. After receiving or sending an FLPMA LMP, it will continue to enable U1 and U2 according to USB 3.0 protocol until it gets a power-on reset or is disconnected on its upstream port.
When the TUSB8041 is in I2C mode, the TUSB8041 loads this bit from the contents of the EEPROM.
When the TUSB8041 is in SMBUS mode, the value may be over-written by an SMBus host.
4 RSVD RO Reserved. This bit is reserved and returns 1 when read.
3 ganged RW Ganged. This bit is loaded at the de-assertion of reset with the value of the GANGED/SMBA2/HS_UP pin.
0 = When fullPwrMgmtz = 0, each port is individually power switched and enabled by the PWRCTL[4:1]/BATEN[4:1] pins
1 = When fullPwrMgmtz = 0, the power switch control for all ports is ganged and enabled by the PWRCTL[4:1]/BATEN1 pin
When the TUSB8041 is in I2C mode, the TUSB8041 loads this bit from the contents of the EEPROM.
When the TUSB8041 is in SMBUS mode, the value may be over-written by an SMBus host.
2 fullPwrMgmtz RW Full Power Management. This bit is loaded at the de-assertion of reset with the value of the FULLPWRMGMTz/SMBA1/SS_UP pin.
0 = Port power switching status reporting is enabled
1 = Port power switching status reporting is disabled
When the TUSB8041 is in I2C mode, the TUSB8041 loads this bit from the contents of the EEPROM.
When the TUSB8041 is in SMBUS mode, the value may be over-written by an SMBus host.
1 RSVD RW Reserved. This field is reserved and should not be altered from the default.
0 RSVD RO Reserved. This field is reserved and returns 0 when read.

Battery Charging Support Register

Table 16. Register Offset 6h

Bit No. 7 6 5 4 3 2 1 0
Reset State 0 0 0 0 X X X X

Table 17. Bit Descriptions – Battery Charging Support Register

Bit Field Name Access Description
7:4 RSVD RO Reserved. Read only, returns 0 when read.
3:0 batEn[3:0] RW Battery Charger Support. The bits in this field indicate whether the downstream port implements the charging port features.
0 = The port is not enabled for battery charging support features
1 = The port is enabled for battery charging support features
Each bit corresponds directly to a downstream port, i.e. batEn0 corresponds to downstream port 1, and batEN1 corresponds to downstream port 2.
The default value for these bits are loaded at the de-assertion of reset with the value of PWRCTL/BATEN[3:0].
When in I2C/SMBus mode the bits in this field may be over-written by EEPROM contents or by an SMBus host.

Device Removable Configuration Register

Table 18. Register Offset 7h

Bit No. 7 6 5 4 3 2 1 0
Reset State 0 0 0 0 X X X X

Table 19. Bit Descriptions – Device Removable Configuration Register

Bit Field Name Access Description
7 customRmbl RW Custom Removable. This bit controls the ability to write to the port removable bits.
0 = rmbl[3:0] are read only and the values are loaded from the OTP ROM
1 = rmbl[3:0] are read/write and can be loaded by EEPROM or written by SMBus
This bit may be written simultaneously with rmbl[3:0].
6:4 RSVD RO Reserved. Read only, returns 0 when read.
3:0 rmbl[3:0] RW Removable. The bits in this field indicate whether a device attached to downstream ports 4 through 1 are removable or permanently attached.
0 = The device attached to the port is not removable
1 = The device attached to the port is removable
Each bit corresponds directly to a downstream port n + 1, i.e. rmbl0 corresponds to downstream port 1, rmbl1 corresponds to downstream port 2, etc.
This field is read only unless the customRmbl bit is set to 1. Otherwise the value of this filed reflects the inverted values of the OTP ROM non_rmb[3:0] field.

Port Used Configuration Register

Table 20. Register Offset 8h

Bit No. 7 6 5 4 3 2 1 0
Reset State 0 0 0 0 1 1 1 1

Table 21. Bit Descriptions – Port Used Configuration Register

Bit Field Name Access Description
7:4 RSVD RO Reserved. Read only.
3:0 used[3:0] RW Used. The bits in this field indicate whether a port is enabled.
0 = The port is disabled
1 = The port is enabled
Each bit corresponds directly to a downstream port, i.e. used0 corresponds to downstream port 1, used1 corresponds to downstream port 2, etc. All combinations are supported with the exception of both ports 1 and 3 marked as disabled.

Device Configuration Register 2

Table 22. Register Offset Ah

Bit No. 7 6 5 4 3 2 1 0
Reset State 0 0 X 0 0 0 X 0

Table 23. Bit Descriptions – Device Configuration Register 2

Bit Field Name Access Description
7 Reserved RO Reserved. Read-only, returns 0 when read.
6 customBCfeatures RW Custom Battery Charging Feature Enable. This bit controls the ability to write to the battery charging feature configuration controls.
0 = The HiCurAcpModeEn and cpdEN bits are read only and the values are loaded from the OTP ROM.
1 = The HiCurAcpModeEn and cpdEN, bits are read/write and can be loaded by EEPROM or written by SMBus. from this register.
This bit may be written simultaneously with HiCurAcpModeEn and cpdEN.
5 pwrctlPol RW Power enable polarity. This bit is loaded at the de-assertion of reset with the value of the PWRCTL_POL pin.
0 = PWRCTL polarity is active low
1 = PWRCTL polarity is active high
When the TUSB8041 is in I2C mode, the TUSB8041 loads this bit from the contents of the EEPROM.
When the TUSB8041 is in SMBUS mode, the value may be over-written by an SMBus host.
4 HiCurAcpModeEn RO/RW High-current ACP mode enable. This bit enables the high-current tablet charging mode when the automatic battery charging mode is enabled for downstream ports.
0 = High current divider mode disabled
1 = High current divider mode enabled
This bit is read only unless the customBCfeatures bit is set to 1. If customBCfeatures is 0, the value of this bit reflects the value of the OTP ROM HiCurAcpModeEn bit.
3 cpdEN RORW Enable Device Attach Detection. This bit enables device attach detection (aka, cell phone detect) when autoMode is enabled.
0 = Device Attach detect is disabled in automode.
1 = Device Attach detect is enabled in automode..
This bit is read only unless the customBCfeatures bit is set to 1. If customBCfeatures is 0 the value of this bit reflects the value of the OTP ROM cpdEN bit.
2 dsportEcr_en RW DSPORT ECR Enable. This bit enables full implementation of the DSPORT ECR (April 2013).
0 = The DSPORT ECR (April 2013) is enabled with exception of the following: Changes related to when CCS bit is set upon entering U0, and Changes related to avoiding or reporting compliance mode entry
1 = The full DSPORT ECR (April 2013) is enabled.
The default value of this bit is 0. The value returned from this register will be the OR of this bit and the OTP ROM dsport_ecr_en bit.
1 autoModeEnz RW Automatic Mode Enable. This bit is loaded at the de-assertion of reset with the value of the AUTOENz/HS_SUSPEND pin.
The automatic mode only applies to downstream ports with battery charging enabled when the upstream port is not connected. Under these conditions:
0 = Automatic mode battery charging features are enabled.
1 = Automatic mode is disabled; only Battery Charging DCP and CDP mode is supported.
NOTE: When the upstream port is connected, Battery Charging CDP mode will be supported on all ports that enabled for battery charging support regardless of the value of this bit with the exception of Port 1. CDP on Port 1 is not supported when Automatic Mode is enabled.
0 RSVD RO Reserved. Read only, returns 0 when read.

USB 2.0 Port Polarity Control Register

Table 24. Register Offset Bh

Bit No. 7 6 5 4 3 2 1 0
Reset State 0 0 0 0 0 0 0 0

Table 25. Bit Descriptions – USB 2.0 Port Polarity Control Register

Bit Field Name Access Description
7 customPolarity RW Custom USB 2.0 Polarity. This bit controls the ability to write the p[4:0]_usb2pol bits.
0 = The p[4:0]_usb2pol bits are read only and the values are loaded from the OTP ROM.
1 = The p[4:0]_usb2pol bits are read/write and can be loaded by EEPROM or written by SMBus. from this register
This bit may be written simultaneously with the p[4:0]_usb2pol bits
6:5 RSVD RO Reserved. Read only, returns 0 when read.
4 p4_usb2pol RO/RW Downstream Port 4 DM/DP Polarity. This controls the polarity of the port.
0 = USB 2.0 port polarity is as documented by the pin out
1 = USB 2.0 port polarity is swapped from that documented in the pin out, i.e. DM becomes DP, and DP becomes DM.
This bit is read only unless the customPolarity bit is set to 1. If customPolarity is 0 the value of this bit reflects the value of the OTP ROM p4_usb2pol bit.
3 p3_usb2pol RO/RW Downstream Port 3 DM/DP Polarity. This controls the polarity of the port.
0 = USB 2.0 port polarity is as documented by the pin out
1 = USB 2.0 port polarity is swapped from that documented in the pin out, i.e. DM becomes DP, and DP becomes DM.
This bit is read only unless the customPolarity bit is set to 1. If customPolarity is 0 the value of this bit reflects the value of the OTP ROM p3_usb2pol bit.
2 p2_usb2pol RO/RW Downstream Port 2 DM/DP Polarity. This controls the polarity of the port.
0 = USB 2.0 port polarity is as documented by the pin out
1 = USB 2.0 port polarity is swapped from that documented in the pin out, i.e. DM becomes DP, and DP becomes DM.
This bit is read only unless the customPolarity bit is set to 1. If customPolarity is 0 the value of this bit reflects the value of the OTP ROM p2_usb2pol bit.
1 p1_usb2pol RORW Downstream Port 1 DM/DP Polarity. This controls the polarity of the port.
0 = USB 2.0 port polarity is as documented by the pin out
1 = USB 2.0 port polarity is swapped from that documented in the pin out, i.e. DM becomes DP, and DP becomes DM.
This bit is read only unless the customPolarity bit is set to 1. If customPolarity is 0 the value of this bit reflects the value of the OTP ROM p1_usb2pol bit.
0 p0_usb2pol RO/RW Upstream Port DM/DP Polarity. This controls the polarity of the port.
0 = USB 2.0 port polarity is as documented by the pin out
1 = USB 2.0 port polarity is swapped from that documented in the pin out, i.e. DM becomes DP, and DP becomes DM.
This bit is read only unless the customPolarity bit is set to 1. If customPolarity is 0 the value of this bit reflects the value of the OTP ROM p0_usb2pol bit.

UUID Registers

Table 26. Register Offset 10h-1Fh

Bit No. 7 6 5 4 3 2 1 0
Reset State X X X X X X X X

Table 27. Bit Descriptions – UUID Byte N Register

Bit Field Name Access Description
7:0 uuidByte[n] RO UUID byte N. The UUID returned in the Container ID descriptor. The value of this register is provided by the device and is meets the UUID requirements of Internet Engineering Task Force (IETF) RFC 4122 A UUID URN Namespace.

Language ID LSB Register

Table 28. Register Offset 20h

Bit No. 7 6 5 4 3 2 1 0
Reset State 0 0 0 0 1 0 0 1

Table 29. Bit Descriptions – Language ID LSB Register

Bit Field Name Access Description
7:0 langIdLsb RO/RW Language ID least significant byte. This register contains the value returned in the LSB of the LANGID code in string index 0. The TUSB8041 only supports one language ID. The default value of this register is 09h representing the LSB of the LangID 0409h indicating English United States.
When customStrings is 1, this field may be over-written by the contents of an attached EEPROM or by an SMBus host.

Language ID MSB Register

Table 30. Register Offset 21h

Bit No. 7 6 5 4 3 2 1 0
Reset State 0 0 0 0 0 1 0 0

Table 31. Bit Descriptions – Language ID MSB Register

Bit Field Name Access Description
7:0 langIdMsb RO/RW Language ID most significant byte. This register contains the value returned in the MSB of the LANGID code in string index 0. The TUSB8041 only supports one language ID. The default value of this register is 04h representing the MSB of the LangID 0409h indicating English United States.
When customStrings is 1, this field may be over-written by the contents of an attached EEPROM or by an SMBus host.

Serial Number String Length Register

Table 32. Register Offset 22h

Bit No. 7 6 5 4 3 2 1 0
Reset State 0 0 0 1 1 0 0 0

Table 33. Bit Descriptions – Serial Number String Length Register

Bit Field Name Access Description
7:6 RSVD RO Reserved. Read only, returns 0 when read.
5:0 serNumStringLen RO/RW Serial number string length. The string length in bytes for the serial number string. The default value is 18h indicating that a 24 byte serial number string is supported. The maximum string length is 32 bytes.
When customSernum is 1, this field may be over-written by the contents of an attached EEPROM or by an SMBus host.
When the field is non-zero, a serial number string of serNumbStringLen bytes is returned at string index 1 from the data contained in the Serial Number String registers.

Manufacturer String Length Register

Table 34. Register Offset 23h

Bit No. 7 6 5 4 3 2 1 0
Reset State 0 0 0 0 0 0 0 0

Table 35. Bit Descriptions – Manufacturer String Length Register

Bit Field Name Access Description
7 RSVD RO Reserved. Read only, returns 0 when read.
6:0 mfgStringLen RO/RW Manufacturer string length. The string length in bytes for the manufacturer string. The default value is 0, indicating that a manufacturer string is not provided. The maximum string length is 64 bytes.
When customStrings is 1, this field may be over-written by the contents of an attached EEPROM or by an SMBus host.
When the field is non-zero, a manufacturer string of mfgStringLen bytes is returned at string index 3 from the data contained in the Manufacturer String registers.

Product String Length Register

Table 36. Register Offset 24h

Bit No. 7 6 5 4 3 2 1 0
Reset State 0 0 0 0 0 0 0 0

Table 37. Bit Descriptions – Product String Length Register

Bit Field Name Access Description
7 RSVD RO Reserved. Read only, returns 0 when read.
6:0 prodStringLen RO/RW Product string length. The string length in bytes for the product string. The default value is 0, indicating that a product string is not provided. The maximum string length is 64 bytes.
When customStrings is 1, this field may be over-written by the contents of an attached EEPROM or by an SMBus host.
When the field is non-zero, a product string of prodStringLen bytes is returned at string index 3 from the data contained in the Product String registers.

Serial Number String Registers

Table 38. Register Offset 30h-4Fh

Bit No. 7 6 5 4 3 2 1 0
Reset State X X x x x x x x

Table 39. Bit Descriptions – Serial Number Registers

Bit Field Name Access Description
7:0 serialNumber[n] RO/RW Serial Number byte N. The serial number returned in the Serial Number string descriptor at string index 1. The default value of these registers is assigned by TI. When customSernum is 1, these registers may be over-written by EEPROM contents or by an SMBus host.

Manufacturer String Registers

Table 40. Register Offset 50h-8Fh

Bit No. 7 6 5 4 3 2 1 0
Reset State 0 0 0 0 0 0 0 0

Table 41. Bit Descriptions – Manufacturer String Registers

Bit Field Name Access Description
7:0 mfgStringByte[n] RW Manufacturer string byte N. These registers provide the string values returned for string index 3 when mfgStringLen is greater than 0. The number of bytes returned in the string is equal to mfgStringLen.
The programmed data should be in UNICODE UTF-16LE encodings as defined by The Unicode Standard, Worldwide Character Encoding, Version 5.0.

Product String Registers

Table 42. Register Offset 90h-CFh

Bit No. 7 6 5 4 3 2 1 0
Reset State 0 0 0 0 0 0 0 0

Table 43. Bit Descriptions – Product String Byte N Register

Bit Field Name Access Description
7:0 prodStringByte[n] RO/RW Product string byte N. These registers provide the string values returned for string index 2 when prodStringLen is greater than 0. The number of bytes returned in the string is equal to prodStringLen.
The programmed data should be in UNICODE UTF-16LE encodings as defined by The Unicode Standard, Worldwide Character Encoding, Version 5.0.

Additional Feature Configuration Register

Table 44. Register Offset F0h

Bit No. 7 6 5 4 3 2 1 0
Reset State 0 0 0 0 0 0 0 0

Table 45. Bit Descriptions – Additional Feature Configuration Register

Bit Field Name Access Description
7:5 RSVD RO Reserved. Read only, returns 0 when read.
4 stsOutputEn RO/RW Status output enable. This bit enables the HS, HS_SUSPEND, SS, and SS_SUSPEND outputs..
0 = HS, HS_SUSPEND, SS, and SS_SUSPEND outputs are disabled and tri-stated.
1 = HS, HS_SUSPEND, SS, and SS_SUSPEND outputs are enabled.
This field may be over-written by EEPROM contents or by an SMBus Host.
3:1 pwronTime RW Power On Delay Time. When OTP ROM pwronTime field is all zero , this field sets the delay time from the removal disable of PWRCTL to the enable of PWRCTL when transitioning battery charging modes. For example, when disabling the power on a transition from a custom charging mode to Dedicated Charging Port Mode. The nominal timing is defined as follows:
Equation 1. TPWRON_EN = (pwronTime + 1) x 200 ms

This field may be over-written by EEPROM contents or by an SMBus host.
0 usb3spreadDis RW USB3 Spread Spectrum Disable. This bit allows firmware to disable the spread spectrum function of the USB3 phy PLL.
0 = Spread spectrum function is enabled
1= Spread spectrum function is disabled

Device Status and Command Register

Table 46. Register Offset F8h

Bit No. 7 6 5 4 3 2 1 0
Reset State 0 0 0 0 0 0 0 0

Table 47. Bit Descriptions – Device Status and Command Register

Bit Field Name Access Description
7:2 RSVD RO Reserved. Read only, returns 0 when read.
1 smbusRst RSU SMBus interface reset. This bit loads the registers back to their GRSTz values.
This bit is set by writing a 1 and is cleared by hardware on completion of the reset. A write of 0 has no effect.
0 cfgActive RCU Configuration active. This bit indicates that configuration of the TUSB8041 is currently active. The bit is set by hardware when the device enters the I2C or SMBus mode. The TUSB8041 shall not connect on the upstream port while this bit is 1.
When in the SMBus mode, this bit must be cleared by the SMBus host in order to exit the configuration mode and allow the upstream port to connect.
The bit is cleared by a writing 1. A write of 0 has no effect.