ZHCSBU3B November 2013 – May 2024 TPS61162A , TPS61163A
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| tes_delay | EasyScale detection delay, measured from EN low to high | 100 | µs | ||
| tes_det | EasyScale detection time, EN pin low time | 260 | µs | ||
| tes_win | EasyScale detection window, easured from EN low to high(1) | 1 | ms | ||
| tstart | Start time of program stream | 2 | µs | ||
| tEOS | End time of program stream | 2 | 360 | µs | |
| tH_LB | High time of low bit (Logic 0) | 2 | 180 | µs | |
| tL_LB | Low time of low bit (Logic 0) | 2 x tH_LB | 360 | µs | |
| tH_HB | High time of high bit (Logic 1) | 2 x tL_HB | 360 | µs | |
| tL_HB | Low time high bit (Logic 1) | 2 | 180 | µs | |
| tvalACKN | Acknowledge valid time | 2 | µs | ||
| tACKN | Duration of acknowledge condition | 512 | µs | ||