ZHCSBA5B June 2013 – September 2014 TPA6133A2
PRODUCTION DATA.
The device is designed to operate from an input voltage supply range of 2.5 V to 5.5 V. Therefore, the output voltage range of power supply should be within this range and well regulated. The current capability of upper power should not exceed the max current limit of the power switch.