ZHCSB75E May   2013  – June 2016 TAS5729MD

PRODUCTION DATA.  

  1. 特性
  2. 应用
  3. 描述
  4. 修订历史记录
  5. Related Devices
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1  Absolute Maximum Ratings
    2. 7.2  ESD Ratings
    3. 7.3  Recommended Operating Conditions
    4. 7.4  Thermal Information
    5. 7.5  Digital I/O Pins
    6. 7.6  Master Clock
    7. 7.7  Serial Audio Port
    8. 7.8  Protection Circuitry
    9. 7.9  Speaker Amplifier in All Modes
    10. 7.10 Speaker Amplifier in Stereo Bridge Tied Load (BTL) Mode
    11. 7.11 Speaker Amplifier in Stereo Post-Filter Parallel Bridge Tied Load (Post-Filter PBTL) Mode
    12. 7.12 Headphone Amplifier and Line Driver
    13. 7.13 Reset Timing
    14. 7.14 I2C Control Port
    15. 7.15 Typical Electrical Power Consumption
    16. 7.16 Typical Characteristics
      1. 7.16.1 Speaker Amplifier
      2. 7.16.2 Headphone Amplifier
      3. 7.16.3 Line Driver
  8. Parameter Measurement Information
  9. Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
      1. 9.3.1  Power Supply
      2. 9.3.2  ADR/SPK_FAULT
      3. 9.3.3  Device Protection System
        1. 9.3.3.1 Overcurrent (OC) Protection With Current Limiting
        2. 9.3.3.2 Overtemperature Protection
        3. 9.3.3.3 Undervoltage Error (UVE) and Power-On Reset (POR)
      4. 9.3.4  Clock, Auto Detection, and PLL
      5. 9.3.5  Serial Data Interface
      6. 9.3.6  PWM Section
      7. 9.3.7  I2C Compatible Serial Control Interface
      8. 9.3.8  Serial Interface Control And Timing
        1. 9.3.8.1 I2S Timing
        2. 9.3.8.2 Left-Justified
        3. 9.3.8.3 Right-Justified
      9. 9.3.9  Automatic Gain Limiting (AGL)
      10. 9.3.10 PWM Level Meter
    4. 9.4 Device Functional Modes
      1. 9.4.1 Device Protection Mode
      2. 9.4.2 Speaker Amplifier Mode
        1. 9.4.2.1 Stereo Mode
        2. 9.4.2.2 Monaural Mode
      3. 9.4.3 Headphone/Line Amplifier
    5. 9.5 Programming
      1. 9.5.1 I2C Serial Control Interface
        1. 9.5.1.1 General I2C Operation
        2. 9.5.1.2 Single- and Multiple-Byte Transfers
        3. 9.5.1.3 Single-Byte Write
        4. 9.5.1.4 Multiple-Byte Write
        5. 9.5.1.5 Single-Byte Read
        6. 9.5.1.6 Multiple-Byte Read
      2. 9.5.2 26-Bit 3.23 Number Format
    6. 9.6 Register Maps
      1. 9.6.1  Clock Control Register (0x00)
      2. 9.6.2  Device ID Register (0x01)
      3. 9.6.3  Error Status Register (0x02)
      4. 9.6.4  System Control Register 1 (0x03)
      5. 9.6.5  Serial Data Interface Register (0x04)
      6. 9.6.6  System Control Register 2 (0x05)
      7. 9.6.7  Soft Mute Register (0x06)
      8. 9.6.8  Volume Registers (0x07, 0x08, 0x09)
      9. 9.6.9  Volume Configuration Register (0x0E)
      10. 9.6.10 Modulation Limit Register (0x10)
      11. 9.6.11 Interchannel Delay Registers (0x11, 0x12, 0x13, and 0x14)
      12. 9.6.12 PWM Shutdown Group Register (0x19)
      13. 9.6.13 Start/Stop Period Register (0x1A)
      14. 9.6.14 Oscillator Trim Register (0x1B)
      15. 9.6.15 BKND_ERR Register (0x1C)
      16. 9.6.16 Input Multiplexer Register (0x20)
      17. 9.6.17 Channel 4 Source Select Register (0x21)
      18. 9.6.18 PWM Output MUX Register (0x25)
      19. 9.6.19 AGL Control Register (0x46)
      20. 9.6.20 PWM Switching Rate Control Register (0x4F)
      21. 9.6.21 EQ Control (0x50)
  10. 10Application and Implementation
    1. 10.1 Application Information
    2. 10.2 Typical Applications
      1. 10.2.1 Stereo BTL Configuration With Headphone and Line Driver Amplifier
        1. 10.2.1.1 Design Requirements
        2. 10.2.1.2 Detailed Design Procedure
          1. 10.2.1.2.1 Hardware Integration
          2. 10.2.1.2.2 Control and Software Integration
          3. 10.2.1.2.3 Recommended Start-Up and Shutdown Procedures
            1. 10.2.1.2.3.1 Initialization Sequence
            2. 10.2.1.2.3.2 Normal Operation
            3. 10.2.1.2.3.3 Shutdown Sequence
            4. 10.2.1.2.3.4 Power-Down Sequence
        3. 10.2.1.3 Application Curves for Stereo BTL Configuration with Headphone and Line Driver Amplifier
      2. 10.2.2 Mono PBTL Configuration with Headphone and Line Driver Amplifier
        1. 10.2.2.1 Design Requirements
        2. 10.2.2.2 Detailed Design Procedure
        3. 10.2.2.3 Application Curves
  11. 11Power Supply Recommendations
    1. 11.1 DVDD, AVDD, and DRVDD Supplies
    2. 11.2 PVDD Power Supply
  12. 12Layout
    1. 12.1 Layout Guidelines
    2. 12.2 Layout Example
  13. 13器件和文档支持
    1. 13.1 文档支持
      1. 13.1.1 相关文档
    2. 13.2 接收文档更新通知
    3. 13.3 社区资源
    4. 13.4 商标
    5. 13.5 静电放电警告
    6. 13.6 Glossary
  14. 14机械、封装和可订购信息

Detailed Description

Overview

The TAS5729MD is a stereo I2S input Class-D amplifier with a digital audio processor and a DirectPath™ headphone/line driver.

Digital auto processor features two-band advanced automatic gain limiting (AGL), digital equalization, course and fine volume control, and PWM Level meter. The AGL is an enhanced dynamic range compression (DRC) function.

The device requires only a single DVDD supply in addition to the higher-voltage PVDD power supply. The wide PVDD power supply range of the device enables its use in a multitude of applications.

The TAS5729MD is a slave-only device that is controlled by a bidirectional I2C interface that supports both 100-kHz and 400-kHz data transfer rates for single- and multiple-byte write and read operations. This control interface is used to program the registers of the device and read the device status.

The device has an integrated DirectPath headphone amplifier / line driver to increase system level integration and reduce total solution costs. DirectPath architecture eliminates the requirement for external dc-blocking output capacitors.

An optimal mix of thermal performance and device cost is provided in the 200-mΩ RDS(ON) of the output MOSFETs. Additionally, a thermally enhanced 48-pin HTSSOP provides excellent operation in the elevated ambient temperatures found in modern consumer electronic devices.

Functional Block Diagram

TAS5729MD BD_TAS5729xD.gif

Feature Description

Power Supply

To facilitate system design, the TAS5729MD requires only a single low-voltage DVDD supply in addition to the higher-voltage PVDD power supply. An internal voltage regulator provides suitable voltage levels for the gate drive circuitry. Additionally, all circuitry requiring a floating voltage supply (for example, the high-side gate drive) is accommodated by built-in bootstrap circuitry requiring only a few external capacitors.

To provide good electrical and acoustical characteristics, the PWM signal path for the output stage is designed as identical, independent half-bridges that operate in pairs to produce the full-bridge outputs capable of driving BTL loads. For this reason, each half-bridge has separate bootstrap pins (BSTRPx) and power-stage supply pins (PVDD). The gate drive voltage (GVDD_REG) is derived from the PVDD voltage. Special attention should be paid to placing all decoupling capacitors as close to their associated pins as possible. In general, inductance between the power-supply pins and decoupling capacitors must be avoided.

For a properly functioning bootstrap circuit, a small ceramic capacitor must be connected from each bootstrap pin (BSTRPx) to the power-stage output pin (SPK_OUTx). When the power-stage output is low, the bootstrap capacitor is charged through an internal diode connected between the gate-drive regulator output pin (GVDD_REG) and the bootstrap pin. When the power-stage output is high, the bootstrap capacitor potential is shifted above the output potential and thus provides a suitable voltage supply for the high-side gate driver.

Special attention should be paid to the power-stage power supply; this includes component selection, PCB placement, and routing. As indicated, each pair of half-bridges has independent power-stage supply pins (PVDD). For optimal electrical performance, EMI compliance, and system reliability, each PVDD pin must be decoupled with a ceramic capacitor placed as close as possible to each supply pin, as shown in Typical Applications.

ADR/SPK_FAULT

The ADR/SPK_FAULT pin is an input pin during power-up, and can be pulled high or low through a pullup or pulldown resistor, as shown in Typical Applications. High sets an I2C address of 101011[R/W], and low sets an address of 101010[R/W]. Additionally, via the control port, the ADR/SPK_FAULT pin can be configured to serve as the fault indicator for the speaker amplifier.

Device Protection System

Overcurrent (OC) Protection With Current Limiting

The device has independent, fast-reacting current detectors on all high-side and low-side power-stage FETs. The detector outputs are closely monitored by a protection system. If a high-current condition persists, that is, the power stage is being overloaded, a protection system triggers a shutdown resulting in the power stage being set in the high-impedance (Hi-Z) state. The device retries to start-up based on the retry time set in the BKDN_ERR register and returns to normal operation once the fault condition (that is, a short-circuit on the output) is removed. Current limiting and overcurrent protection are not independent for half-bridges. That is, if the bridge-tied load between half-bridges A and B causes an overcurrent fault, half-bridges A, B, C, and D are shutdown. An overcurrent fault error is reported in the ERROR STATUS register, and a fault error signal can be monitored on the SPK_FAULT pin if configured in the system control register.

Overtemperature Protection

The TAS5729MD has an overtemperature-protection system. If the device junction temperature exceeds the amount specified by OTETHRES in the Protection Circuitry table, the device is put into thermal shutdown, resulting in all half-bridge outputs being set in the high-impedance (Hi-Z) state. The TAS5729MD recovers automatically once the temperature drops by the amount specified by OTEHYST. An overtemperature fault error is reported in the ERROR STATUS register, and a fault error signal can be monitored on the SPK_FAULT pin if configured in the system control register.

Undervoltage Error (UVE) and Power-On Reset (POR)

The UVE and POR circuits of the TAS5729MD fully protect the device in any power-up, powerdown, or brownout situation. While powering up, the POR circuit ensures that all circuits are fully operational when the PVDD and AVDD supply voltages reach their respective UVETHRES levels as specified in the Protection Circuitry table. Although PVDD and AVDD are independently monitored, a supply voltage drop below the UVE threshold for AVDD or either of the PVDD pins results in all half-bridge outputs immediately being set in the high-impedance (Hi-Z) state. An undervoltage fault error is reported in the ERROR STATUS register, and a fault error signal can be monitored on the SPK_FAULT pin if configured in the system control register.

Clock, Auto Detection, and PLL

The TAS5729MD is an I2S slave device that requires a valid master clock (MCLK), bit clock (SCLK), and word clock (LRCLK) to play audio. The digital audio processor (DAP) supports all of the sample rates and MCLK rates that are defined in the Clock Control Register (0x00). The TAS5729MD checks to verify that SCLK is a specific value of 32 × fS, 48 × fS, or 64 × fS. The DAP only supports a 1 × fS LRCLK.

The device has robust clock error handling that uses a built-in auto detect block to quickly detect changes or errors. When the system detects a clock change or error, it mutes the audio (through a single-step mute) and forces PLL to limp, where output PWMs continue to switch in idle but the device cannot play audio. Once the clocks are valid and stable, the system auto detects the new rate and reverts to normal operation. During this process, the volume is restored in a single step (also called hard unmute). The ramp process can be programmed to ramp back slowly (also called soft unmute) as defined in volume register (0x0E).

Table 1 shows the valid MCLK rates across different fS rates. For 44.1-kHz or 48-kHz fS rates, a 64 × fS MCLK rate is supported. If a 64 × fS SCLK rate is used, a common 64 × fS clock can be used for both MCLK and SCLK.

Table 1. Supported LRCLK, SCLK, and MCLK Ratios in the TAS5729MD

LRCLK Rate
[kHz]
MCLK Rate [ × fS]
64 128 192 256 384 512
8 Y Y
11.025 or 12 Y Y Y
16 Y Y Y
22.05 or 24 Y Y Y
32 Y Y Y Y
44.1 or 48 Y Y Y Y Y Y

Serial Data Interface

Serial data is input on SDIN. The PWM outputs are derived from SDIN. The TAS5729MD DAP accepts serial data in 16-, 20-, or 24-bit left-justified, right-justified, or I2S serial data format.

PWM Section

The TAS5729MD DAP device uses noise-shaping and sophisticated nonlinear correction algorithms to achieve high-power efficiency and high-performance digital audio reproduction. The DAP uses a fourth-order noise shaper to increase dynamic range and SNR in the audio band. The PWM section accepts 24-bit PCM data from the DAP and outputs two BTL PWM audio output channels.

The PWM section has internal dc-blocking filters that can be enabled and disabled using the System Control Register 1 (0x03). The controls for the dc-blocking filters are ganged together and enabling or disabling will affect both channels simultaneously. The filter cutoff frequency is less than 1 Hz. Individual-channel de-emphasis filters for 44.1 kHz and 48 kHz are included and can be enabled and disabled.

Finally, the PWM section has an adjustable maximum modulation limit of 93.8% to 99.2%.

I2C Compatible Serial Control Interface

The TAS5729MD DAP has an I2C serial control slave interface to receive commands from a system controller. The serial control interface supports both normal-speed (100 kHz) and high-speed (400 kHz) operations without wait states. As an added feature, this interface operates even if MCLK is absent.

The serial control interface supports both single-byte and multiple-byte read and write operations for status registers and the general control registers associated with the PWM.

Serial Interface Control And Timing

I2S Timing

I2S timing uses LRCLK to define when the data being transmitted is for the left channel and when the data is for the right channel. LRCLK is low for the left channel and high for the right channel. A bit clock running at 32, 48, or 64 × fS is used to clock in the data. A delay of one bit clock exists from the time the LRCLK signal changes state to the first bit of data on the data lines. The data is written MSB-first and is valid on the rising edge of bit clock. The DAP masks unused trailing data-bit positions.

TAS5729MD T0034-01.gif

NOTE:

All data presented in 2s-complement form with MSB first.
Figure 32. I2S 64 × fS Format
TAS5729MD T0092-01.gif

NOTE:

All data presented in 2s-complement form with MSB first.
Figure 33. I2S 48 × fS Format
TAS5729MD T0266-01_LOS549.gif

NOTE:

All data presented in 2s-complement form with MSB first.
Figure 34. I2S 32 × fS Format

Left-Justified

Left-justified (LJ) timing uses LRCLK to define when the data being transmitted is for the left channel and when the data is for the right channel. LRCLK is high for the left channel and low for the right channel. A bit clock running at 32, 48, or 64 × fS is used to clock in the data. The first bit of data appears on the data lines at the same time LRCLK toggles. The data is written MSB-first and is valid on the rising edge of the bit clock. The DAP masks unused trailing data-bit positions.

TAS5729MD T0034-02.gif

NOTE:

All data presented in 2s-complement form with MSB first.
Figure 35. Left-Justified 64 × fS Format
TAS5729MD T0092-02.gif

NOTE:

All data presented in 2s-complement form with MSB first.
Figure 36. Left-Justified 48 × fS Format
TAS5729MD T0266-02_LOS549.gif

NOTE:

All data presented in 2s-complement form with MSB first.
Figure 37. Left-Justified 32 × fS Format

Right-Justified

Right-justified (RJ) timing uses LRCLK to define when the data being transmitted is for the left channel and when the data is for the right channel. LRCLK is high for the left channel and low for the right channel. A bit clock running at 32, 48, or 64 × fS is used to clock in the data. The first bit of data appears on the data 8 bit-clock periods (for 24-bit data) after LRCLK toggles. In RJ mode the LSB of data is always clocked by the last bit clock before LRCLK transitions. The data is written MSB-first and is valid on the rising edge of bit clock. The DAP masks unused leading data-bit positions.

TAS5729MD T0034-03.gif Figure 38. Right-Justified 64 × fS Format
TAS5729MD T0092-03.gif Figure 39. Right-Justified 48 × fS Format
TAS5729MD T0266-03_LOS549.gif Figure 40. Right-Justified 32 × fS Format

Automatic Gain Limiting (AGL)

The AGL scheme has two AGL blocks. The high-band left/right channels have one ganged AGL and the low-band left/right channels have the other AGL.

The AGL input/output diagram is shown in Figure 41.

TAS5729MD M0091-04_LOS670.gif
Professional-quality dynamic range compression automatically adjusts volume to flatten volume level.
 • Each AGL has adjustable threshold levels.
 • Programmable attack and release rate
 • Transparent compression: compressors can attack fast enough to avoid apparent clipping before engaging,
    and decay times can be set slow enough to avoid pumping.
Figure 41. Automatic Gain Limiting
α, ω T αa, ωa / αd, φd
AGL1 0x3B 0x40 0x3C
AGL2 0x3E 0x43 0x3F
TAS5729MD B0265-04_LOS762.gif
T = 9.23 format, all other AGL coefficients are 3.23 format
Figure 42. AGL Structure

PWM Level Meter

The structure in Figure 43 shows the PWM level meter that can be used to study the power profile.

TAS5729MD B0396-01_LOS670.gif Figure 43. PWM Level Meter Structure

Device Functional Modes

Device Protection Mode

The TAS5729MD contains a complete set of protection circuits carefully designed to make system design efficient as well as to protect the device against any kind of permanent failures due to overcurrent, overtemperature, and undervoltage. Any of these errors are reported in the ERROR STATUS register, and a fault error signal can be monitored on the SPK_FAULT pin if configured in the system control register. If any of the protection circuits is activated, all half-bridge outputs are immediately set in the high-impedance (hi-Z) state.

Speaker Amplifier Mode

The TAS5729MD can be configured in different amplifier configurations:

  • Stereo BTL mode
  • Monaural PBTL mode

Stereo Mode

The classic stereo mode of operation uses the TAS5729MD device to amplify two independent signals that represent the left and right portions of a stereo signal. These amplified left and right audio signals are presented on differential output pairs shown as SPK_OUTA and SPK_OUTB for channel 1 and SPK_OUTC and SPK_OUTD for channel 2. The routing of the audio data that is presented on the SPK_OUTx outputs can be changed according to the PWM Output Mux Register (0x25). By default, the TAS5729MD device is configured to output channel 1 to the SPK_OUTA and SPK_OUTB outputs, and channel 2 to the SPK_OUTC and SPK_OUTD outputs. Stereo mode operation outputs are shown in Figure 44.

TAS5729MD TAS5729MD_StereoBTLMode.png Figure 44. Stereo BTL Mode

Monaural Mode

When this mode of operation is used, the two stereo outputs of the device are placed in parallel, one with another to increase the power sourcing capabilities of the device. On the output side of the TAS5729MD device, the merging of the two output channels is done after the inductor portion of the output filter. Doing so requires two additional inductors, but allows smaller, less expensive inductors to be used because the current is divided between the two inductors. This process is called post-filter PBTL, and the monaural operation is shown in Figure 45.

TAS5729MD TAS5729MD_Post-FilterBTLMode.png Figure 45. Post-Filter PBTL

On the input side of the TAS5729MD device, the input signal to the monaural amplifier can be selected from a mix, left, or right frame from an I2S, LJ, or RJ signal. The routing of the audio data which is presented on the SPK_OUTx outputs must be configured with the PWM Output Mux Register (0x25).

Headphone/Line Amplifier

An integrated ground centered DirectPath combination headphone amplifier and line driver is integrated in the TAS5729MD. This headphone/line amplifier can be used independently from the device speaker amplifier modes, with analog single-ended inputs DR_INA and DR_INB, linked to the respective analog outputs DR_OUTA, and DR_OUTB. A basic diagram of the headphone/line amplifier is shown in Figure 46.

TAS5729MD TAS5729MD_Headphone-LineAmplifier.png Figure 46. Headphone/Line Amplifier

The DR_SDI pin can be used to turn on or off the headphone amplifier and line driver. The DirectPath amplifier makes use of the provided positive and negative supply rails generated by the IC. The output voltages are centered at zero volts with the capability to swing to the positive rail or negative rail; combining this capability with the built-in click and pop reduction circuit, the DirectPath amplifier requires no output dc blocking capacitors.

Programming

I2C Serial Control Interface

The TAS5729MD DAP has a bidirectional I2C interface that is compatible with the I2C bus protocol and supports both 100-kHz and 400-kHz data transfer rates for single- and multiple-byte write and read operations. The DAP is a slave-only device that does not support a multimaster bus environment or wait-state insertion. The control interface is used to program the registers of the device and to read device status.

The DAP supports the standard-mode I2C bus operation (100 kHz maximum) and the fast I2C bus operation (400 kHz maximum). The DAP performs all I2C operations without I2C wait cycles.

General I2C Operation

The I2C bus employs two signals: SDA (data) and SCL (clock), to communicate between integrated circuits in a system. Data is transferred on the bus serially, one bit at a time. The address and data can be transferred in byte (8-bit) format, with the most significant bit (MSB) transferred first. In addition, each byte transferred on the bus is acknowledged by the receiving device with an acknowledge bit.

Each transfer operation begins with the master device driving a start condition on the bus and ends with the master device driving a stop condition on the bus. The bus uses transitions on the data pin (SDA) while the clock is high to indicate start and stop conditions. A high-to-low transition on SDA indicates a start and a low-to-high transition indicates a stop. Normal data-bit transitions must occur within the low time of the clock period. These conditions are shown in Figure 47.

The master generates the 7-bit slave address and the read/write (R/W) bit to open communication with another device and then waits for an acknowledge condition. The TAS5729MD holds SDA low during the acknowledge clock period to indicate an acknowledgment. When this occurs, the master transmits the next byte of the sequence. Each device is addressed by a unique 7-bit slave address plus R/W bit (1 byte). All compatible devices share the same signals via a bidirectional bus using a wired-AND connection. An external pullup resistor must be used for the SDA and SCL signals to set the high level for the bus.

TAS5729MD T0035-01.gif Figure 47. Typical I2C Sequence

An unlimited number of bytes can be transmitted between start and stop conditions. When the last word transfers, the master generates a stop condition to release the bus. A generic data transfer sequence is shown in Figure 47.

Single- and Multiple-Byte Transfers

The serial control interface supports both single-byte and multiple-byte read/write operations for subaddresses 0x00 to 0x1F. However, for the subaddresses 0x20 to 0xFF, the serial control interface supports only multiple-byte read/write operations (in multiples of 4 bytes).

During multiple-byte read operations, the DAP responds with data, a byte at a time starting at the subaddress assigned, as long as the master device continues to respond with acknowledges. If a particular subaddress does not contain 32 bits, the unused bits are read as logic 0.

During multiple-byte write operations, the DAP compares the number of bytes transmitted to the number of bytes that are required for each specific subaddress. For example, if a write command is received for a biquad subaddress, the DAP expects to receive five 32-bit words. If fewer than five 32-bit data words have been received when a stop command (or another start command) is received, the data received is discarded.

Supplying a subaddress for each subaddress transaction is referred to as random I2C addressing. The TAS5729MD also supports sequential I2C addressing. For write transactions, if a subaddress is issued followed by data for that subaddress and the 15 subaddresses that follow, a sequential I2C write transaction has taken place, and the data for all 16 subaddresses is successfully received by the TAS5729MD. For I2C sequential write transactions, the subaddress then serves as the start address, and the amount of data subsequently transmitted, before a stop or start is transmitted, determines how many subaddresses are written. As was true for random addressing, sequential addressing requires that a complete set of data be transmitted. If only a partial set of data is written to the last subaddress, the data for the last subaddress is discarded. However, all other data written is accepted; only the incomplete data is discarded.

Single-Byte Write

As shown in Figure 48, a single-byte data-write transfer begins with the master device transmitting a start condition followed by the I2C device address and the read/write bit. The read/write bit determines the direction of the data transfer. For a data-write transfer, the read/write bit is 0. After receiving the correct I2C device address and the read/write bit, the DAP responds with an acknowledge bit. Next, the master transmits the address byte or bytes corresponding to the TAS5729MD internal memory address being accessed. After receiving the address byte, the TAS5729MD again responds with an acknowledge bit. Next, the master device transmits the data byte to be written to the memory address being accessed. After receiving the data byte, the TAS5729MD again responds with an acknowledge bit. Finally, the master device transmits a stop condition to complete the single-byte data-write transfer.

TAS5729MD T0036-01.gif Figure 48. Single-Byte Write Transfer

Multiple-Byte Write

A multiple-byte data-write transfer is identical to a single-byte data write transfer except that multiple data bytes are transmitted by the master device to the DAP as shown in Figure 49. After receiving each data byte, the TAS5729MD responds with an acknowledge bit.

TAS5729MD T0036-02.gif Figure 49. Multiple-Byte Write Transfer

Single-Byte Read

As shown in Figure 50, a single-byte data-read transfer begins with the master device transmitting a start condition followed by the I2C device address and the read/write bit. For the data-read transfer, both a write followed by a read are actually done. Initially, a write is done to transfer the address byte or bytes of the internal memory address to be read. As a result, the read/write bit becomes a 0. After receiving the TAS5729MD address and the read/write bit, TAS5729MD responds with an acknowledge bit. In addition, after sending the internal memory address byte or bytes, the master device transmits another start condition followed by the TAS5729MD address and the read/write bit again. This time the read/write bit becomes a 1, indicating a read transfer. After receiving the address and the read/write bit, the TAS5729MD again responds with an acknowledge bit. Next, the TAS5729MD transmits the data byte from the memory address being read. After receiving the data byte, the master device transmits a not-acknowledge followed by a stop condition to complete the single-byte data-read transfer.

TAS5729MD T0036-03.gif Figure 50. Single-Byte Read Transfer

Multiple-Byte Read

A multiple-byte data-read transfer is identical to a single-byte data-read transfer except that multiple data bytes are transmitted by the TAS5729MD to the master device as shown in Figure 51. Except for the last data byte, the master device responds with an acknowledge bit after receiving each data byte.

TAS5729MD T0036-04.gif Figure 51. Multiple-Byte Read Transfer

26-Bit 3.23 Number Format

All mixer gain coefficients are 26-bit coefficients using a 3.23 number format. A number formatted as a 3.23 number means that the binary point has three bits to the left and 23 bits to the right. This configuration is shown in Figure 52.

TAS5729MD M0125-01_LOS599.gif Figure 52. 3.23 Format

The decimal value of a 3.23 format number can be found by following the weighting shown in Figure 52. If the most significant bit is logic 0, the number is a positive number, and the weighting shown yields the correct number. If the most significant bit is a logic 1, then the number is a negative number. In this case every bit must be inverted, a 1 added to the result, and then the weighting shown in Figure 53 applied to obtain the magnitude of the negative number.

TAS5729MD M0126-01_LOS599.gif Figure 53. Conversion Weighting Factors—3.23 Format to Floating Point

Gain coefficients, entered via the I2C bus, must be entered as 32-bit binary numbers. The format of the 32-bit number (4-byte or 8-digit hexadecimal number) is shown in Figure 54.

TAS5729MD M0127-01_LOS599.gif Figure 54. Alignment of 3.23 Coefficient in 32-Bit I2C Word

Table 2. Sample Calculation for 3.23 Format

dB LINEAR DECIMAL HEX (3.23 FORMAT)
0 1 8,388,608 80 0000
5 1.77 14,917,288 00E3 9EA8
–5 0.56 4,717,260 0047 FACC
X L = 10(X/20) D = 8388608 × L H = dec2hex (D, 8)

Table 3. Sample Calculation for 9.17 Format

dB LINEAR DECIMAL HEX (9.17 FORMAT)
0 1 131,072 20 000
5 1.77 231,997 38 A3D
–5 0.56 73,400 11 EB8
X L = 10(X/20) D = 131,072 × L H = dec2hex (D, 8)

Register Maps

Table 4. Serial Control Interface Register Summary

SUBADDRESS REGISTER NAME NO. OF BYTES CONTENTS DEFAULT
VALUE
A u indicates unused bits.
0x00 Clock control register 1 Description shown in subsequent section 0x6C
0x01 Device ID register 1 Description shown in subsequent section 0xC1
0x02 Error status register 1 Description shown in subsequent section 0x00
0x03 System control register 1 1 Description shown in subsequent section 0xA0
0x04 Serial data interface register 1 Description shown in subsequent section 0x05
0x05 System control register 2 1 Description shown in subsequent section 0x40
0x06 Soft mute register 1 Description shown in subsequent section 0x00
0x07 Master volume 2 Description shown in subsequent section 0x03FF (mute)
0x08 Channel 1 vol 2 Description shown in subsequent section 0x00C0 (0 dB)
0x09 Channel 2 vol 2 Description shown in subsequent section 0x00C0 (0 dB)
0x0A Channel 3 vol 2 Description shown in subsequent section 0x00C0 (0 dB)
0x0B–0x0D 1 Reserved(1)
0x0E Volume configuration register 1 Description shown in subsequent section 0xF0
0x0F 1 Reserved(1)
0x10 Modulation limit register 1 Description shown in subsequent section 0x01
0x11 IC delay channel 1 1 Description shown in subsequent section 0xAC
0x12 IC delay channel 2 1 Description shown in subsequent section 0x54
0x13 IC delay channel 3 1 Description shown in subsequent section 0xAC
0x14 IC delay channel 4 1 Description shown in subsequent section 0x54
0x15–0x18 1 Reserved(1)
0x19 PWM Shutdown Group Register 1 Description shown in subsequent section 0x30
0x1A Start/stop period register 1 0x68
0x1B Oscillator trim register 1 0x82
0x1C BKND_ERR register 1 0x57
0x1D–0x1F 1 Reserved(1)
0x20 Input MUX register 4 Description shown in subsequent section 0x0001 7772
0x21 Ch 4 source select register 4 Description shown in subsequent section 0x0000 4303
0x22–0x24 4 Reserved(1)
0x25 PWM MUX register 4 Description shown in subsequent section 0x0102 1345
0x26 ch1_bq[0] 20 u[31:26], b0[25:0] 0x0080 0000
u[31:26], b1[25:0] 0x0000 0000
u[31:26], b2[25:0] 0x0000 0000
u[31:26], a1[25:0] 0x0000 0000
u[31:26], a2[25:0] 0x0000 0000
0x27 ch1_bq[1] 20 u[31:26], b0[25:0] 0x0080 0000
u[31:26], b1[25:0] 0x0000 0000
u[31:26], b2[25:0] 0x0000 0000
u[31:26], a1[25:0] 0x0000 0000
u[31:26], a2[25:0] 0x0000 0000
0x28 ch1_bq[2] 20 u[31:26], b0[25:0] 0x0080 0000
u[31:26], b1[25:0] 0x0000 0000
u[31:26], b2[25:0] 0x0000 0000
u[31:26], a1[25:0] 0x0000 0000
u[31:26], a2[25:0] 0x0000 0000
0x29 ch1_bq[3] 20 u[31:26], b0[25:0] 0x0080 0000
u[31:26], b1[25:0] 0x0000 0000
u[31:26], b2[25:0] 0x0000 0000
u[31:26], a1[25:0] 0x0000 0000
u[31:26], a2[25:0] 0x0000 0000
0x2A ch1_bq[4] 20 u[31:26], b0[25:0] 0x0080 0000
u[31:26], b1[25:0] 0x0000 0000
u[31:26], b2[25:0] 0x0000 0000
u[31:26], a1[25:0] 0x0000 0000
u[31:26], a2[25:0] 0x0000 0000
0x2B ch1_bq[5] 20 u[31:26], b0[25:0] 0x0080 0000
u[31:26], b1[25:0] 0x0000 0000
u[31:26], b2[25:0] 0x0000 0000
u[31:26], a1[25:0] 0x0000 0000
u[31:26], a2[25:0] 0x0000 0000
0x2C ch1_bq[6] 20 u[31:26], b0[25:0] 0x0080 0000
u[31:26], b1[25:0] 0x0000 0000
u[31:26], b2[25:0] 0x0000 0000
u[31:26], a1[25:0] 0x0000 0000
u[31:26], a2[25:0] 0x0000 0000
0x2D ch1_bq[7] 20 u[31:26], b0[25:0] 0x0080 0000
u[31:26], b1[25:0] 0x0000 0000
u[31:26], b2[25:0] 0x0000 0000
u[31:26], a1[25:0] 0x0000 0000
u[31:26], a2[25:0] 0x0000 0000
0x2E ch1_bq[8] 20 u[31:26], b0[25:0] 0x0080 0000
u[31:26], b1[25:0] 0x0000 0000
u[31:26], b2[25:0] 0x0000 0000
u[31:26], a1[25:0] 0x0000 0000
u[31:26], a2[25:0] 0x0000 0000
0x2F ch1_bq[9] 20 u[31:26], b0[25:0] 0x0080 0000
u[31:26], b1[25:0] 0x0000 0000
u[31:26], b2[25:0] 0x0000 0000
u[31:26], a1[25:0] 0x0000 0000
u[31:26], a2[25:0] 0x0000 0000
0x30 ch2_bq[0] 20 u[31:26], b0[25:0] 0x0080 0000
u[31:26], b1[25:0] 0x0000 0000
u[31:26], b2[25:0] 0x0000 0000
u[31:26], a1[25:0] 0x0000 0000
u[31:26], a2[25:0] 0x0000 0000
0x31 ch2_bq[1] 20 u[31:26], b0[25:0] 0x0080 0000
u[31:26], b1[25:0] 0x0000 0000
u[31:26], b2[25:0] 0x0000 0000
u[31:26], a1[25:0] 0x0000 0000
u[31:26], a2[25:0] 0x0000 0000
0x32 ch2_bq[2] 20 u[31:26], b0[25:0] 0x0080 0000
u[31:26], b1[25:0] 0x0000 0000
u[31:26], b2[25:0] 0x0000 0000
u[31:26], a1[25:0] 0x0000 0000
u[31:26], a2[25:0] 0x0000 0000
0x33 ch2_bq[3] 20 u[31:26], b0[25:0] 0x0080 0000
u[31:26], b1[25:0] 0x0000 0000
u[31:26], b2[25:0] 0x0000 0000
u[31:26], a1[25:0] 0x0000 0000
u[31:26], a2[25:0] 0x0000 0000
0x34 ch2_bq[4] 20 u[31:26], b0[25:0] 0x0080 0000
u[31:26], b1[25:0] 0x0000 0000
u[31:26], b2[25:0] 0x0000 0000
u[31:26], a1[25:0] 0x0000 0000
u[31:26], a2[25:0] 0x0000 0000
0x35 ch2_bq[5] 20 u[31:26], b0[25:0] 0x0080 0000
u[31:26], b1[25:0] 0x0000 0000
u[31:26], b2[25:0] 0x0000 0000
u[31:26], a1[25:0] 0x0000 0000
u[31:26], a2[25:0] 0x0000 0000
0x36 ch2_bq[6] 20 u[31:26], b0[25:0] 0x0080 0000
u[31:26], b1[25:0] 0x0000 0000
u[31:26], b2[25:0] 0x0000 0000
u[31:26], a1[25:0] 0x0000 0000
u[31:26], a2[25:0] 0x0000 0000
0x37 ch2_bq[7] 20 u[31:26], b0[25:0] 0x0080 0000
u[31:26], b1[25:0] 0x0000 0000
u[31:26], b2[25:0] 0x0000 0000
u[31:26], a1[25:0] 0x0000 0000
u[31:26], a2[25:0] 0x0000 0000
0x38 ch2_bq[8] 20 u[31:26], b0[25:0] 0x0080 0000
u[31:26], b1[25:0] 0x0000 0000
u[31:26], b2[25:0] 0x0000 0000
u[31:26], a1[25:0] 0x0000 0000
u[31:26], a2[25:0] 0x0000 0000
0x39 ch2_bq[9] 20 u[31:26], b0[25:0] 0x0080 0000
u[31:26], b1[25:0] 0x0000 0000
u[31:26], b2[25:0] 0x0000 0000
u[31:26], a1[25:0] 0x0000 0000
u[31:26], a2[25:0] 0x0000 0000
0x3A 4 Reserved(1)
0x3B AGL1 softening filter alpha 8 u[31:26], ae[25:0] 0x0008 0000
AGL1 softening filter omega u[31:26], oe[25:0] 0x0078 0000
0x3C AGL1 attack rate 8 0x0000 0100
AGL1 release rate 0xFFFF FF00
0x3D 8 Reserved(1)
0x3E AGL2 softening filter alpha 8 u[31:26], ae[25:0] 0x0008 0000
AGL2 softening filter omega u[31:26], oe[25:0] 0x0078 0000
0x3F AGL2 attack rate 8 u[31:26], at[25:0] 0x0008 0000
AGL2 release rate u[31:26], rt[25:0] 0xFFF8 0000
0x40 AGL1 attack threshold 4 T1[31:0] (9.23 format) 0x0800 0000
0x41–0x42 4 Reserved(1)
0x43 AGL2 attack threshold 4 T2[31:0] (9.23 format) 0x0074 0000
0x44–0x45 4 Reserved(1)
0x46 AGL control 4 Description shown in subsequent section 0x0002 0000
0x47–0x4E 4 Reserved(1)
0x4F PWM switching rate control 4 u[31:4], src[3:0] 0x0000 0008
0x50 EQ control 4 Description shown in subsequent section 0x0F70 8000
0x51 Ch 1 output mixer 8 Ch 1 output mix1[1] 0x0080 0000
Ch 1 output mix1[0] 0x0000 0000
0x52 Ch 2 output mixer 8 Ch 2 output mix2[1] 0x0080 0000 
Ch 2 output mix2[0] 0x0000 0000 
0x53 16 Reserved(1)
0x54 16 Reserved(1)
0x56 Output post-scale 4 u[31:26], post[25:0] 0x0080 0000
0x57 Output pre-scale 4 u[31:26], pre[25:0] (9.17 format) 0x0002 0000
0x58 ch1_bq[10] 20 u[31:26], b0[25:0] 0x0080 0000
u[31:26], b1[25:0] 0x0000 0000
u[31:26], b2[25:0] 0x0000 0000
u[31:26], a1[25:0] 0x0000 0000
u[31:26], a2[25:0] 0x0000 0000
0x59 ch1_bq[11] 20 u[31:26], b0[25:0] 0x0080 0000
u[31:26], b1[25:0] 0x0000 0000
u[31:26], b2[25:0] 0x0000 0000
u[31:26], a1[25:0] 0x0000 0000
u[31:26], a2[25:0] 0x0000 0000
0x5A ch4_bq[0] 20 u[31:26], b0[25:0] 0x0080 0000
u[31:26], b1[25:0] 0x0000 0000
u[31:26], b2[25:0] 0x0000 0000
u[31:26], a1[25:0] 0x0000 0000
u[31:26], a2[25:0] 0x0000 0000
0x5B ch4_bq[1] 20 u[31:26], b0[25:0] 0x0080 0000
u[31:26], b1[25:0] 0x0000 0000
u[31:26], b2[25:0] 0x0000 0000
u[31:26], a1[25:0] 0x0000 0000
u[31:26], a2[25:0] 0x0000 0000
0x5C ch2_bq[10] 20 u[31:26], b0[25:0] 0x0080 0000
u[31:26], b1[25:0] 0x0000 0000
u[31:26], b2[25:0] 0x0000 0000
u[31:26], a1[25:0] 0x0000 0000
u[31:26], a2[25:0] 0x0000 0000
0x5D ch2_bq[11] 20 u[31:26], b0[25:0] 0x0080 0000
u[31:26], b1[25:0] 0x0000 0000
u[31:26], b2[25:0] 0x0000 0000
u[31:26], a1[25:0] 0x0000 0000
u[31:26], a2[25:0] 0x0000 0000
0x5E ch3_bq[0] 20 u[31:26], b0[25:0] 0x0080 0000
u[31:26], b1[25:0] 0x0000 0000
u[31:26], b2[25:0] 0x0000 0000
u[31:26], a1[25:0] 0x0000 0000
u[31:26], a2[25:0] 0x0000 0000
0x5F ch3_bq[1] 20 u[31:26], b0[25:0] 0x0080 0000
u[31:26], b1[25:0] 0x0000 0000
u[31:26], b2[25:0] 0x0000 0000
u[31:26], a1[25:0] 0x0000 0000
u[31:26], a2[25:0] 0x0000 0000
0x60–0x61 4 Reserved(1)
0x62 IDF post scale 4 0x0000 0080
0x63–0x6A Reserved(1)
0x6B Left channel PWM level meter 4 Data[31:0] 0x0000 0000
0x6C Right channel PWM level meter 4 Data[31:0] 0x0000 0000
0x6D–0x6F Reserved(1)
0x70 ch1 inline mixer 4 u[31:26], in_mix1[25:0] 0x0080 0000
0x71 inline_AGL_en_mixer_ch1 4 u[31:26], in_mixAGL_1[25:0] 0x0000 0000
0x72 ch1 right_channel mixer 4 u[31:26], right_mix1[25:0] 0x0000 0000
0x73 ch1 left_channel_mixer 4 u[31:26], left_mix_1[25:0] 0x0080 0000
0x74 ch2 inline mixer 4 u[31:26], in_mix2[25:0] 0x0080 0000
0x75 inline_AGL_en_mixer_ch2 4 u[31:26], in_mixAGL_2[25:0] 0x0000 0000
0x76 ch2 left_chanel mixer 4 u[31:26], left_mix1[25:0] 0x0000 0000
0x77 ch2 right_channel_mixer 4 u[31:26], right_mix_1[25:0] 0x0080 0000
0x78–0xF7 Reserved(1)
0xF8 Update dev address key 4 Dev Id Update Key[31:0] (Key = 0xF9A5A5A5) 0x0000 0000
0xF9 Update dev address reg 4 u[31:8],New Dev Id[7:0] (New Dev Id = 0x38 for TAS5729MD) 0x0000 0056
0xFA–0xFF 4 Reserved(1)
Reserved registers should not be accessed.

All DAP coefficients are 3.23 format unless specified otherwise.

Registers 0x3B through 0x46 should be altered only during the initialization phase.

Clock Control Register (0x00)

The clocks and data rates are automatically determined by the TAS5729MD. The clock control register contains the autodetected clock status. Bits D7–D5 reflect the sample rate. Bits D4–D2 reflect the MCLK frequency.

Table 5. Clock Control Register (0x00)

D7 D6 D5 D4 D3 D2 D1 D0 FUNCTION
0 0 0 fS = 32-kHz sample rate
0 0 1 Reserved
0 1 0 Reserved
0 1 1 fS = 44.1- or 48-kHz sample rate(1)
1 0 0 fS = 16-kHz sample rate
1 0 1 fS = 22.05- or 24-kHz sample rate
1 1 0 fS = 8-kHz sample rate
1 1 1 fS = 11.025- or 12-kHz sample rate
0 0 0 MCLK frequency = 64 × fS(2)
0 0 1 MCLK frequency = 128 × fS(2)
0 1 0 MCLK frequency = 192 × fS(3)
0 1 1 MCLK frequency = 256 × fS (1)(4)
1 0 0 MCLK frequency = 384 × fS
1 0 1 MCLK frequency = 512 × fS
1 1 0 Reserved
1 1 1 Reserved
0 Reserved(1)
0 Reserved(1)
Default values are in bold.
Only available for 44.1-kHz and 48-kHz rates
Rate only available for 32-, 44.1-, and 48-kHz sample rates
Not available at 8 kHz

Device ID Register (0x01)

The device ID register contains the ID code for the firmware revision.

Table 6. General Status Register (0x01)

D7 D6 D5 D4 D3 D2 D1 D0 FUNCTION
1 1 0 0 0 0 0 1 Identification code(1)

Error Status Register (0x02)

The error bits are sticky and are not cleared by the hardware, which means that the software must clear the register (write zeroes) and then read them to determine if they are persistent errors.

Error definitions:

  • MCLK error: MCLK frequency is changing. The number of MCLKs per LRCLK is changing.
  • SCLK error: The number of SCLKs per LRCLK is changing.
  • LRCLK error: LRCLK frequency is changing.
  • Frame slip: LRCLK phase is drifting with respect to internal frame sync.

Table 7. Error Status Register (0x02)

D7 D6 D5 D4 D3 D2 D1 D0 FUNCTION
1 MCLK error
1 PLL autolock error
1 SCLK error
1 LRCLK error
1 Frame slip
1 Clip indicator
1 Overcurrent, overtemperature, overvoltage, or undervoltage error
0 0 0 0 0 0 0 0 Reserved
0 0 0 0 0 0 0 0 No errors (1)

System Control Register 1 (0x03)

System control register 1 has several functions:

Bit D7: If 0, the dc-blocking filter for each channel is disabled.
If 1, the dc-blocking filter (–3 dB cutoff < 1 Hz) for each channel is enabled.
Bit D5: If 0, use soft unmute on recovery from a clock error. This is a slow recovery. Unmute takes the same time as the volume ramp defined in register 0x0E.
If 1, use hard unmute on recovery from clock error. This is fast recovery, single-step volume ramp.
Bits D1–D0: Select de-emphasis

Table 8. System Control Register 1 (0x03)

D7 D6 D5 D4 D3 D2 D1 D0 FUNCTION
0 PWM high-pass (dc blocking) disabled
1 PWM high-pass (dc blocking) enabled (1)
0 Reserved(1)
0 Soft unmute on recovery from clock error or exit all channel shutdown.(1)
1 Hard unmute on recovery from clock error or exit all channel shutdown.
0 Reserved(1)
0 Reserved(1)
0 Reserved(1)
0 0 No de-emphasis(1)
0 1 De-emphasis for fS = 32 kHz
1 0 De-emphasis for fS = 44.1 kHz
1 1 De-emphasis for fS = 48 kHz

Serial Data Interface Register (0x04)

As shown in Table 9, the TAS5729MD supports nine serial data modes. The default is 24-bit, I2S mode.

Table 9. Serial Data Interface Control Register (0x04) Format

RECEIVE SERIAL DATA
INTERFACE FORMAT
WORD LENGTH D7–D4 D3 D2 D1 D0
Right-justified 16 0000 0 0 0 0
Right-justified 20 0000 0 0 0 1
Right-justified 24 0000 0 0 1 0
I2S 16 0000 0 0 1 1
I2S 20 0000 0 1 0 0
I2S(1) 24 0000 0 1 0 1
Left-justified 16 0000 0 1 1 0
Left-justified 20 0000 0 1 1 1
Left-justified 24 0000 1 0 0 0
Reserved 0000 1 0 0 1
Reserved 0000 1 0 1 0
Reserved 0000 1 0 1 1
Reserved 0000 1 1 0 0
Reserved 0000 1 1 0 1
Reserved 0000 1 1 1 0
Reserved 0000 1 1 1 1

System Control Register 2 (0x05)

When bit D6 is set low, the system exits all-channel shutdown and starts playing audio; otherwise, the outputs are shutdown (hard mute).

Table 10. System Control Register 2 (0x05)

D7 D6 D5 D4 D3 D2 D1 D0 FUNCTION
0 Reserved(1)
0 Exit all-channel shutdown (normal operation)(1)
1 Enter all-channel shutdown (hard mute)(1)
0 - Reserved (1)
0 Reserved (1)
1 In speaker mode, a value of 1 means device is in ternary modulation.
0 In speaker mode, a value of 0 means device is in not in ternary modulation (AD or BD as defined in register 0x25). (1)
0 Reserved (1)
0 ADR/SPK_FAULT configured as input for address select.
1 ADR/SPK_FAULT configured as output for SPK_FAULT
.– 0 Reserved(1)
When exiting all-channel shutdown, a soft or hard unmute is determined by register 0x03, bit 5.

Soft Mute Register (0x06)

Writing a 1 to any of the following bits sets the output of the respective channel to 50% duty cycle (soft mute).

Table 11. Soft Mute Register (0x06)

D7 D6 D5 D4 D3 D2 D1 D0 FUNCTION
0 0 0 0 0 Reserved(1)
1 Soft mute channel 3
0 Soft unmute channel 3(1)
1 Soft mute channel 2
0 Soft unmute channel 2(1)
1 Soft mute channel 1
0 Soft unmute channel 1(1)

Volume Registers (0x07, 0x08, 0x09)

Step size is 0.125 dB and volume registers are 2 bytes.

Master volume: 0x07 (default is mute)
Channel-1 volume: 0x08 (default is 0 dB)
Channel-2 volume: 0x09 (default is 0 dB)

Volume Range: +24dB to –103.75dB

Step-Size: 0.125dB

Formula:

Target Volume Level (dB) = 'V'

  • Step-1: Calculate (24 – V)/0.125
  • Step-2: Convert calculated decimal value to 2-byte hexadecimal to get the register hex-value

Examples:

Target Volume = 12dB

  • (24 – 12)/0.125 = 96
  • Converting decimal value 96 to 2-byte hexadecimal gives x0060

Target Volume = 0dB

  • (24 – 0)/0.125 = 192
  • Converting decimal value 192 to 2-byte hexadecimal gives x00C0

Target Volume = –12dB

  • (24 – (–12))/0.125 = 36/0.125 = 288
  • Converting decimal value 288 to 2-byte hexadecimal gives x0120

Volume Configuration Register (0x0E)

Bits D2–D0: Volume slew rate (used to control volume change and MUTE ramp rates). These bits control the number of steps in a volume ramp. Volume steps occur at a rate that depends on the sample rate of the I2S data as follows:
Sample rate (kHz) Approximate ramp rate
8, 16, or 32 125 μs/step
11.025, 22.05, or 44.1 90.7 μs/step
12, 24, or 48 83.3 μs/step

Table 12. Volume Configuration Register (0x0E)

D7 D6 D5 D4 D3 D2 D1 D0 FUNCTION
1 1 1 1 0 Reserved(1)
0 0 0 Volume slew 512 steps (43-ms volume ramp time at 48 kHz)(1)
0 0 1 Volume slew 1024 steps (85-ms volume ramp time at 48 kHz)
0 1 0 Volume slew 2048 steps (171-ms volume ramp time at 48 kHz)
0 1 1 Volume slew 256 steps (21-ms volume ramp time at 48 kHz)
1 X X Reserved

Modulation Limit Register (0x10)

Table 13. Modulation Limit Register (0x10)

D7 D6 D5 D4 D3 D2 D1 D0 MODULATION LIMIT
0 0 0 0 0 Reserved
0 0 0 99.2%
0 0 1 98.4% (1)
0 1 0 97.7%
0 1 1 96.9%
1 0 0 96.1%
1 0 1 95.3%
1 1 0 94.5%
1 1 1 93.8%

Interchannel Delay Registers (0x11, 0x12, 0x13, and 0x14)

Internal PWM channels 1, 2, 1, and 2 are mapped into registers 0x11, 0x12, 0x13, and 0x14.

Table 14. Channel Interchannel Delay Register Format

BITS DEFINITION D7 D6 D5 D4 D3 D2 D1 D0 FUNCTION
0 0 0 0 0 0 Minimum absolute delay, 0 DCLK cycles
0 1 1 1 1 1 Maximum positive delay, 31 × 4 DCLK cycles
1 0 0 0 0 0 Maximum negative delay, –32 × 4 DCLK cycles
0 0 Reserved
SUBADDRESS D7 D6 D5 D4 D3 D2 D1 D0 Delay = (value) × 4 DCLKs
0x11 1 0 1 0 1 1 Default value for channel 1(1)
0x12 0 1 0 1 0 1 Default value for channel 2(1)
0x13 1 0 1 0 1 1 Default value for channel 1(1)
0x14 0 1 0 1 0 1 Default value for channel 2(1)

ICD settings have high impact on audio performance (for example, dynamic range, THD, crosstalk, and so on). Therefore, appropriate ICD settings must be used. By default, the device has ICD settings for the AD mode. If used in BD mode, then update these registers before coming out of all-channel shutdown.

MODE AD MODE BD MODE
0x11 AC B8
0x12 54 60
0x13 AC A0
0x14 54 48

PWM Shutdown Group Register (0x19)

Settings of this register determine which PWM channels are active. The value should be 0x30 for BTL mode and 0x3A for post-filter PBTL mode. The default value of this register is 0x30. The functionality of this register is tied to the state of bit D5 in the system control register.

This register defines which channels belong to the shutdown group (SDG). If a 1 is set in the shutdown group register, that particular channel is not started following an exit out of all-channel shutdown command (if bit D5 is set to 0 in system control register 2, 0x05).

Table 15. PWM Shutdown Group Register (0x19)

D7 D6 D5 D4 D3 D2 D1 D0 FUNCTION
0 Reserved(1)
0 Reserved(1)
1 Reserved(1)
1 Reserved(1)
0 PWM channel 4 does not belong to shutdown group.(1)
1 PWM channel 4 belongs to shutdown group.
0 PWM channel 3 does not belong to shutdown group.(1)
1 PWM channel 3 belongs to shutdown group.
0 PWM channel 2 does not belong to shutdown group.(1)
1 PWM channel 2 belongs to shutdown group.
0 PWM channel 1 does not belong to shutdown group.(1)
1 PWM channel 1 belongs to shutdown group.

Start/Stop Period Register (0x1A)

This register is used to control the soft-start and soft-stop period following an enter or exit all-channel shutdown command or change in the PDN state. This helps reduce pops and clicks at start-up and shutdown. The times are only approximate and vary depending on device activity level and I2S clock stability.

Table 16. Start/Stop Period Register (0x1A)

D7 D6 D5 D4 D3 D2 D1 D0 FUNCTION
0 SSTIMER enabled(1)
1 SSTIMER disabled
1 1 Reserved(1)
0 0 No 50% duty cycle start/stop period
0 1 0 0 0 16.5-ms 50% duty cycle start/stop period(1)
0 1 0 0 1 23.9-ms 50% duty cycle start/stop period
0 1 0 1 0 31.4-ms 50% duty cycle start/stop period
0 1 0 1 1 40.4-ms 50% duty cycle start/stop period
0 1 1 0 0 53.9-ms 50% duty cycle start/stop period
0 1 1 0 1 70.3-ms 50% duty cycle start/stop period
0 1 1 1 0 94.2-ms 50% duty cycle start/stop period
0 1 1 1 1 125.7-ms 50% duty cycle start/stop period
1 0 0 0 0 164.6-ms 50% duty cycle start/stop period
1 0 0 0 1 239.4-ms 50% duty cycle start/stop period
1 0 0 1 0 314.2-ms 50% duty cycle start/stop period
1 0 0 1 1 403.9-ms 50% duty cycle start/stop period
1 0 1 0 0 538.6-ms 50% duty cycle start/stop period
1 0 1 0 1 703.1-ms 50% duty cycle start/stop period
1 0 1 1 0 942.5-ms 50% duty cycle start/stop period
1 0 1 1 1 1256.6-ms 50% duty cycle start/stop period
1 1 0 0 0 1728.1-ms 50% duty cycle start/stop period
1 1 0 0 1 2513.6-ms 50% duty cycle start/stop period
1 1 0 1 0 3299.1-ms 50% duty cycle start/stop period
1 1 0 1 1 4241.7-ms 50% duty cycle start/stop period
1 1 1 0 0 5655.6-ms 50% duty cycle start/stop period
1 1 1 0 1 7383.7-ms 50% duty cycle start/stop period
1 1 1 1 0 9897.3-ms 50% duty cycle start/stop period
1 1 1 1 1 13,196.4-ms 50% duty cycle start/stop period

Oscillator Trim Register (0x1B)

The TAS5729MD PWM processor contains an internal oscillator to support autodetect of the I2S clock rates. This reduces system cost because an external reference is not required. Currently, TI recommends a reference resistor value of 18.2 kΩ (1%). This should be connected between OSC_RES and DVSSO.

Writing 0x00 to register 0x1B enables the trim that was programmed at the factory.

Note that trim must always be run following reset of the device.

Table 17. Oscillator Trim Register (0x1B)

D7 D6 D5 D4 D3 D2 D1 D0 FUNCTION
1 Reserved(1)
0 Oscillator trim not done (read-only)(1)
1 Oscillator trim done (read only)
0 0 0 0 Reserved(1)
0 Select factory trim (Write a 0 to select factory trim; default is 1.)
1 Factory trim disabled(1)
0 Reserved(1)

BKND_ERR Register (0x1C)

When a back-end error signal is received from the internal power stage, the power stage is reset, stopping all PWM activity. Subsequently, the modulator waits approximately for the time listed in Table 18 before attempting to re-start the power stage.

Table 18. BKND_ERR Register (0x1C)

D7 D6 D5 D4 D3 D2 D1 D0 FUNCTION
0 1 0 1 Reserved(1)
0 0 1 0 Set back-end reset period to 299 ms
0 0 1 1 Set back-end reset period to 449 ms
0 1 0 0 Set back-end reset period to 598 ms
0 1 0 1 Set back-end reset period to 748 ms
0 1 1 0 Set back-end reset period to 898 ms
0 1 1 1 Set back-end reset period to 1047 ms(1)
1 0 0 0 Set back-end reset period to 1197 ms
1 0 0 1 Set back-end reset period to 1346 ms
1 0 1 X Set back-end reset period to 1496 ms
1 1 X X Set back-end reset period to 1496 ms

Input Multiplexer Register (0x20)

This register controls the modulation scheme (AD or BD mode) as well as the routing of I2S audio to the internal channels.

Table 19. Input Multiplexer Register (0x20)

D31 D30 D29 D28 D27 D26 D25 D24 FUNCTION
0 0 0 0 0 0 0 0 Reserved(1)
D23 D22 D21 D20 D19 D18 D17 D16 FUNCTION
0 Channel-1 AD mode(1)
1 Channel-1 BD mode
0 0 0 SDIN-L to channel 1(1)
0 0 1 SDIN-R to channel 1
0 1 0 Reserved
0 1 1 Reserved
1 0 0 Reserved
1 0 1 Reserved
1 1 0 Ground (0) to channel 1
1 1 1 Reserved
0 Channel 2 AD mode(1)
1 Channel 2 BD mode
0 0 0 SDIN-L to channel 2
0 0 1 SDIN-R to channel 2(1)
0 1 0 Reserved
0 1 1 Reserved
1 0 0 Reserved
1 0 1 Reserved
1 1 0 Ground (0) to channel 2
1 1 1 Reserved
D15 D14 D13 D12 D11 D10 D9 D8 FUNCTION
0 1 1 1 0 1 1 1 Reserved(1)
D7 D6 D5 D4 D3 D2 D1 D0 FUNCTION
0 1 1 1 0 0 1 0 Reserved(1)

Channel 4 Source Select Register (0x21)

This register selects the channel 4 source.

Table 20. Subchannel Control Register (0x21)

D31 D30 D29 D28 D27 D26 D25 D24 FUNCTION
0 0 0 0 0 0 0 0 Reserved(1)
D23 D22 D21 D20 D19 D18 D17 D16 FUNCTION
0 0 0 0 0 0 0 0 Reserved(1)
D15 D14 D13 D12 D11 D10 D9 D8 FUNCTION
0 1 0 0 0 0 1 Reserved(1)
0 (L + R) / 2
1 Left-channel post-BQ(1)
D7 D6 D5 D4 D3 D2 D1 D0 FUNCTION
0 0 0 0 0 0 1 1 Reserved(1)

PWM Output MUX Register (0x25)

This DAP output mux selects which internal PWM channel is output to the external pins. Any channel can be output to any external output pin.

Bits D21–D20: Selects which PWM channel is output to OUT_A
Bits D17–D16: Selects which PWM channel is output to OUT_B
Bits D13–D12: Selects which PWM channel is output to OUT_C
Bits D09–D08: Selects which PWM channel is output to OUT_D

Note that channels are encoded so that channel 1 = 0x00, channel 2 = 0x01, …, channel 4 = 0x03.

Table 21. PWM Output Mux Register (0x25)

D31 D30 D29 D28 D27 D26 D25 D24 FUNCTION
0 0 0 0 0 0 0 1 Reserved(1)
D23 D22 D21 D20 D19 D18 D17 D16 FUNCTION
0 0 Reserved(1)
0 0 Multiplex channel 1 to OUT_A(1)
0 1 Multiplex channel 2 to OUT_A
1 0 Multiplex channel 1 to OUT_A
1 1 Multiplex channel 2 to OUT_A
0 0 Reserved(1)
0 0 Multiplex channel 1 to OUT_B
0 1 Multiplex channel 2 to OUT_B
1 0 Multiplex channel 1 to OUT_B(1)
1 1 Multiplex channel 2 to OUT_B
D15 D14 D13 D12 D11 D10 D9 D8 FUNCTION
0 0 Reserved(1)
0 0 Multiplex channel 1 to OUT_C
0 1 Multiplex channel 2 to OUT_C(1)
1 0 Multiplex channel 1 to OUT_C
1 1 Multiplex channel 2 to OUT_C
0 0 Reserved(1)
0 0 Multiplex channel 1 to OUT_D
0 1 Multiplex channel 2 to OUT_D
1 0 Multiplex channel 1 to OUT_D
1 1 Multiplex channel 2 to OUT_D(1)
D7 D6 D5 D4 D3 D2 D1 D0 FUNCTION
0 1 0 0 0 1 0 1 Reserved(1)

AGL Control Register (0x46)

Table 22. AGL Control Register (0x46)

D31 D30 D29 D28 D27 D26 D25 D24 FUNCTION
0 0 0 0 0 0 0 0 Reserved(1)
D23 D22 D21 D20 D19 D18 D17 D16 FUNCTION
0 0 0 0 0 0 1 0 Reserved(1)
D15 D14 D13 D12 D11 D10 D9 D8 FUNCTION
0 0 0 0 0 0 0 0 Reserved(1)
D7 D6 D5 D4 D3 D2 D1 D0 FUNCTION
0 0 Reserved(1)
0 Reserved
1 Reserved
0 Reserved(1)
0 Reserved(1)
0 Reserved(1)
0 AGL2 turned OFF(1)
1 AGL2 turned ON
0 AGL1 turned OFF(1)
1 AGL1 turned ON

PWM Switching Rate Control Register (0x4F)

The output PWM switching frequency is configurable as a multiple of the input sample rate (fS). The PWM frequency can be set to one of 6 × fS, 7 × fS, 8 × fS, or 9 × fS. PWM switching rate should be selected through the register 0x4F before coming out of all-channel shutdown.

Table 23. PWM Switching Rate Control Register (0x4F)

D31 D30 D29 D28 D27 D26 D25 D24 FUNCTION
0 0 0 0 0 0 0 0 Reserved(1)
D23 D22 D21 D20 D19 D18 D17 D16 FUNCTION
0 0 0 0 0 0 0 0 Reserved(1)
D15 D14 D13 D12 D11 D10 D9 D8 FUNCTION
0 0 0 0 0 0 0 0 Reserved(1)
D7 D6 D5 D4 D3 D2 D1 D0 FUNCTION
0 0 Reserved(1)
0 1 1 0 PWM SRC = 6 × fS
0 1 1 1 PWM SRC = 7 x fS
1 0 0 0 PWM SRC = 8 × fS(1)
1 0 0 1 PWM SRC = 9 × fS
1 0 1 0 Reserved
1 1 Reserved

EQ Control (0x50)

Table 24. EQ Command (0x50)

D31 D30 D29 D28 D27 D26 D25 D24 FUNCTION
0 0 0 0 1 1 1 1 Reserved(1)
D23 D22 D21 D20 D19 D18 D17 D16 FUNCTION
0 1 1 1 0 0 0 0 Reserved(1)
D15 D14 D13 D12 D11 D10 D9 D8 FUNCTION
1 0 0 0 0 0 0 0 Reserved(1)
D7 D6 D5 D4 D3 D2 D1 D0 FUNCTION
0 EQ ON(1)
1 EQ OFF (bypass BQ 0–7 of channels 1 and 2)
0 Reserved(1)
0 Reserved(1)
1 Reserved(1)
0 L and R can be written independently.(1)
1 L and R are ganged for EQ biquads; a write to the left-channel biquad is also written to the right-channel biquad. (0x29–0x2F is ganged to 0x30–0x36. Also, 0x58–0x5B is ganged to 0x5C–0x5F.
0 Reserved(1)
0 0 0 Reserved(1)
0 0 1 Reserved
0 1 X Reserved
1 X X Reserved