ZHCSAT9I september   2012  – october 2020 SN65DSI83

PRODUCTION DATA  

  1.   1
  2. 1 特性
  3. 2 应用
  4. 3 说明
  5. 4 Revision History
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings #GUID-BDB96F65-5C5F-4805-AA4B-B71B15ADA38F/SLLSEB91839
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Timing Requirements
    7. 6.7 Switching Characteristics
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Clock Configurations and Multipliers
      2. 7.3.2 ULPS
      3. 7.3.3 LVDS Pattern Generation
    4. 7.4 Device Functional Modes
      1. 7.4.1 Reset Implementation
      2. 7.4.2 Initialization Sequence
      3. 7.4.3 LVDS Output Formats
      4. 7.4.4 DSI Lane Merging
      5. 7.4.5 DSI Pixel Stream Packets
      6. 7.4.6 DSI Video Transmission Specifications
    5. 7.5 Programming
      1. 7.5.1 Local I2C Interface Overview
    6. 7.6 Register Maps
      1. 7.6.1 Control and Status Registers Overview
  9. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Video STOP and Restart Sequence
      2. 8.1.2 Reverse LVDS Pin Order Option
      3. 8.1.3 IRQ Usage
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Example Script
      3. 8.2.3 Application Curve
  10. 9 Power Supply Recommendations
    1. 9.1 VCC Power Supply
    2. 9.2 VCORE Power Supply
  11. 10Layout
    1. 10.1 Layout Guidelines
      1. 10.1.1 Package Specific
      2. 10.1.2 Differential Pairs
      3. 10.1.3 Ground
    2. 10.2 Layout Example
  12. 11Device and Documentation Support
    1. 11.1 Receiving Notification of Documentation Updates
    2. 11.2 Community Resources
    3. 11.3 Trademarks
  13.   Mechanical, Packaging, and Orderable Information

Control and Status Registers Overview

Many of the SN65DSI83 device functions are controlled by the control and status registers (CSR). All CSR registers are accessible through the local I2C interface.

See Table 7-4 through Table 7-9 for the SN65DSI83 CSR descriptions. Reserved or undefined bit fields must not be modified. Otherwise, the device may operate incorrectly.

Table 7-4 CSR Bit Field Definitions – ID Registers
ADDRESSBITDESCRIPTIONDEFAULTACCESS(1)
0x00 – 0x087:0Reserved
Addresses 0x08 – 0x00 = {0x01, 0x20, 0x20, 0x20, 0x44, 0x53, 0x49, 0x38, 0x35}
ReservedR/O
R/O = Read only; R/W = Read/write; R/W1C = Read/write 1 to clear; W/O = Write only (reads return undetermined values)
Table 7-5 CSR Bit Field Definitions – Reset and Clock Registers
ADDRESSBITDESCRIPTIONDEFAULTACCESS (1)
0x090SOFT_RESET
This bit automatically clears when set to 1 and returns 0s when read. This bit must be set after the CSR’s are updated. This bit must also be set after making any changes to the DIS clock rate or after changing between DSI burst and nonburst modes.
0 – No action (default)
1 – Reset device to default condition excluding the CSR bits
0W/O
0x0A7PLL_EN_STAT
After PLL_EN_STAT = 1, wait at least 3 ms for PLL to lock
0 – PLL not enabled (default)
1 – PLL enabled
0R/O
3:1LVDS_CLK_RANGE
This field selects the frequency range of the LVDS output clock.
000 – 25 MHz ≤ LVDS_CLK < 37.5 MHz
001 – 37.5 MHz ≤ LVDS_CLK < 62.5 MHz
010 – 62.5 MHz ≤ LVDS_CLK < 87.5 MHz
011 – 87.5 MHz ≤ LVDS_CLK < 112.5 MHz
100 – 112.5 MHz ≤ LVDS_CLK < 137.5 MHz
101 – 137.5 MHz ≤ LVDS_CLK ≤ 154 MHz (default)
110 – Reserved
111 – Reserved
101R/W
0HS_CLK_SRC
0 – LVDS pixel clock derived from input REFCLK (default)
1 – LVDS pixel clock derived from MIPI D-PHY channel A HS continuous clock
0R/W
0x0B7:3DSI_CLK_DIVIDER
When CSR 0x0A.0 = 1, this field controls the divider used to generate the LVDS output clock from the MIPI D-PHY Channel A HS continuous clock. When CSR 0x0A.0 = 0, this field must be programmed to 00000.
00000 – LVDS clock = source clock (default)
00001 – Divide by 2
00010 – Divide by 3
00011 – Divide by 4
…
10111 – Divide by 24
11000 – Divide by 25
11001 through 11111 – Reserved
00000R/W
1:0REFCLK_MULTIPLIER
When CSR 0x0A.0 = 0, this field controls the multiplier used to generate the LVDS output clock from the input REFCLK. When CSR 0x0A.0 = 1, this field must be programmed to 00.
00 – LVDS clock = source clock (default)
01 – Multiply by 2
10 – Multiply by 3
11 – Multiply by 4
00R/W
0x0D0PLL_EN
When this bit is set, the PLL is enabled with the settings programmed into CSR 0x0A and CSR 0x0B. The PLL must be disabled before changing any of the settings in CSR 0x0A and CSR 0x0B. The input clock source must be active and stable before the PLL is enabled.
0 – PLL disabled (default)
1 – PLL enabled
0R/W
R/O = Read Only; R/W = Read/write; R/W1C = Read/write 1 to Clear; W/O = Write only (reads return undetermined values)
Table 7-6 CSR Bit Field Definitions – DSI Registers
ADDRESSBITDESCRIPTIONDEFAULTACCESS (1)
0x107Reserved. Do not write to this field. Must remain at default.0R/W
6:5Reserved. Do not write to this field. Must remain at default.01R/W
4:3CHA_DSI_LANES
This field controls the number of lanes that are enabled for DSI channel A.
00 – Four lanes are enabled
01 – Three lanes are enabled
10 – Two lanes are enabled
11 – One lane is enabled (default)
Note: Unused DSI input pins on the SN65DSI83 must be left unconnected.
11R/W
0SOT_ERR_TOL_DIS
0 – Single bit errors are tolerated for the start of transaction SoT leader sequence (default)
1 – No SoT bit errors are tolerated
0R/W
0x117:6CHA_DSI_DATA_EQ
This field controls the equalization for the DSI channel A data lanes
00 – No equalization (default)
01 – 1 dB equalization
10 – Reserved
11 – 2 dB equalization
00R/W
3:2CHA_DSI_CLK_EQ
This field controls the equalization for the DSI channel A clock
00 – No equalization (default)
01 – 1-dB equalization
10 – Reserved
11 – 2-dB equalization
00R/W
0x127:0CHA_DSI_CLK_RANGE
This field specifies the DSI clock frequency range in 5-MHz increments for the DSI channel A clock
0x00 through 0x07 – Reserved
0x08 – 40 ≤ frequency < 45 MHz
0x09 – 45 ≤ frequency < 50 MHz
…
0x63 – 495 ≤ frequency < 500 MHz
0x64 – 500 MHz
0x65 through 0xFF – Reserved
0R/W
R/O = Read only; R/W = Read/write; R/W1C = Read/write 1 to clear; W/O = Write only (reads return undetermined values)
Table 7-7 CSR Bit Field Definitions – LVDS Registers
ADDRESSBITDESCRIPTIONDEFAULTACCESS (1)
0x187DE_NEG_POLARITY
0 – DE is positive polarity driven 1 during active pixel transmission on LVDS (default)
1 – DE is negative polarity driven 0 during active pixel transmission on LVDS
0R/W
6HS_NEG_POLARITY
0 – HS is positive polarity driven 1 during corresponding sync conditions
1 – HS is negative polarity driven 0 during corresponding sync (default)
1R/W
5VS_NEG_POLARITY
0 – VS is positive polarity driven 1 during corresponding sync conditions
1 – VS is negative polarity driven 0 during corresponding sync (default)
1R/W
4Reserved. Do not write to this field. Must remain at default.1R/W
3CHA_24BPP_MODE
0 – Force 18 bpp; LVDS channel A lane 4 (A_Y3P or A_Y3N) is disabled (default)
1 – Force 24 bpp; LVDS channel A lane 4 (A_Y3P or A_Y3N) is enabled
0R/W
1CHA_24BPP_FORMAT1
This field selects the 24 bpp data format
0 – LVDS channel A lane A_Y3P or A_Y3N transmits the 2 MSB per color; format 2 (default)
1 – LVDS channel A lane A_Y3P or A_Y3N transmits the 2 LSB per color; format 1
Note1: This field must be 0 when 18bpp data is received from DSI.
Note2: If this field is set to 1 and CHA_24BPP_MODE is 0, the SN65DSI83 device will convert 24-bpp data to 18-bpp data for transmission to an 18-bpp panel. In this configuration, the SN65DSI83 device will not transmit the 2 LSB per color on LVDS channel A, since LVDS channel A lane 4 is disabled.
0R/W
0x196CHA_LVDS_VOCM
This field controls the common mode output voltage for LVDS channel A
0 – 1.2 V (default)
1 – 0.9 V (CSR 0x1B.5:4 CHA_LVDS_CM_ADJUST must be set to 01b)
0R/W
3:2CHA_LVDS_VOD_SWING
This field controls the differential output voltage for LVDS channel A. See the Electrical Characteristics table for |VOD| for each setting:
00, 01 (default), 10, 11
01R/W
0x1A5CHA_REVERSE_LVDS
This bit controls the order of the LVDS pins for channel A.
0 – Normal LVDS channel A pin order. LVDS channel A pin order is the same as listed in the Pin Assignments Section. (default)

1 – Reversed LVDS channel A pin order. LVDS channel A pin order is remapped as follows:

  • A_Y0P → A_Y3P
  • A_Y0N → A_Y3N
  • A_Y1P → A_CLKP
  • A_Y1N → A_CLKN
  • A_Y2P → A_Y2P
  • A_Y2N → A_Y2N
  • A_CLKP → A_Y1P
  • A_CLKN → A_Y1N
  • A_Y3P → A_Y0P
  • A_Y3N → A_Y0N

0R/W
1CHA_LVDS_TERM
This bit controls the near end differential termination for LVDS channel A. This bit also affects the output voltage for LVDS Channel A.
0 – 100-Ω differential termination
1 – 200-Ω differential termination (default)
1R/W
0x1B5:4CHA_LVDS_CM_ADJUST
This field can be used to adjust the common mode output voltage for LVDS channel A.
00 – No change to common mode voltage (default)
01 – Adjust common mode voltage down 3%
10 – Adjust common mode voltage up 3%
11 – Adjust common mode voltage up 6%
00R/W
R/O = Read only; R/W = Read/write; R/W1C = Read/write 1 to clear; W/O = Write only (reads return undetermined values)

 

Note:

For all video registers:

TEST PATTERN GENERATION PURPOSE ONLY registers are for test pattern generation use only. Others are for normal operation unless the test pattern generation feature is enabled.

Table 7-8 CSR Bit Field Definitions – Video Registers
ADDRESSBITDESCRIPTIONDEFAULTACCESS (1)
0x207:0CHA_ACTIVE_LINE_LENGTH_LOW
This field controls the length in pixels of the active horizontal line that are received on DSI channel A and output to LVDS channel A.. The value in this field is the lower 8 bits of the 12-bit value for the horizontal line length.
0R/W
0x213:0CHA_ACTIVE_LINE_LENGTH_HIGH
This field controls the length in pixels of the active horizontal line that are received on DSI channel A and output to LVDS channel A.. The value in this field is the upper 4 bits of the 12-bit value for the horizontal line length.
0R/W
0x247:0CHA_VERTICAL_DISPLAY_SIZE_LOW
TEST PATTERN GENERATION PURPOSE ONLY.
This field controls the vertical display size in lines for LVDS channel A. The value in this field is the lower 8 bits of the 12-bit value for the vertical display size. The value in this field is only used for channel A test pattern generation.
0R/W
0x253:0CHA_VERTICAL_DISPLAY_SIZE_HIGH
TEST PATTERN GENERATION PURPOSE ONLY.
This field controls the vertical display size in lines for LVDS channel A. The value in this field is the upper 4 bits of the 12-bit value for the vertical display size. The value in this field is only used for channel A test pattern generation.
0R/W
0x287:0CHA_SYNC_DELAY_LOW
This field controls the delay in pixel clocks from when an HSync or VSync is received on the DSI to when it is transmitted on the LVDS interface for channel A. The delay specified by this field is in addition to the pipeline and synchronization delays in the SN65DSI83 device. The additional delay is approximately 10 pixel clocks. The sync delay must be programmed to at least 32 pixel clocks to ensure proper operation. The value in this field is the lower 8 bits of the 12-bit value for the sync delay.
0R/W
0x293:0CHA_SYNC_DELAY_HIGH
This field controls the delay in pixel clocks from when an HSync or VSync is received on the DSI to when it is transmitted on the LVDS interface for channel A. The delay specified by this field is in addition to the pipeline and synchronization delays in the SN65DSI83 device. The additional delay is approximately 10 pixel clocks. The sync delay must be programmed to at least 32 pixel clocks to ensure proper operation. The value in this field is the lower 4 bits of the 12-bit value for the sync delay.
0R/W
0x2C7:0CHA_HSYNC_PULSE_WIDTH_LOW
This field controls the width in pixel clocks of the HSync pulse duration for LVDS channel A. The value in this field is the lower 8 bits of the 10-bit value for the HSync pulse duration.
The value in this field is used for channel A test pattern generation when test pattern generation feature is enabled by programming bit 4 at 0x3C.
0R/W
0x2D1:0CHA_HSYNC_PULSE_WIDTH_HIGH
This field controls the width in pixel clocks of the HSync pulse duration for LVDS channel A. The value in this field is the upper 2 bits of the 10-bit value for the HSync pulse duration.
The value in this field is used for channel A test pattern generation when test pattern generation feature is enabled by programming bit 4 at 0x3C.
0R/W
0x307:0CHA_VSYNC_PULSE_WIDTH_LOW
This field controls the length in lines of the VSync pulse duration for LVDS channel A. The value in this field is the lower 8 bits of the 10-bit value for the VSync pulse duration.
The value in this field is used for channel A test pattern generation when test pattern generation feature is enabled by programming bit 4 at 0x3C.
0R/W
0x311:0CHA_VSYNC_PULSE_WIDTH_HIGH
This field controls the length in lines of the VSync pulse duration for LVDS channel A. The value in this field is the upper 2 bits of the 10-bit value for the VSync pulse duration.
The value in this field is used for channel A test pattern generation when test pattern generation feature is enabled by programming bit 4 at 0x3C.
0R/W
0x347:0CHA_HORIZONTAL_BACK_PORCH
This field controls the time in pixel clocks between the end of the HSync pulse and the start of the active video data for LVDS channel A.
The value in this field is used for channel A test pattern generation when test pattern generation feature is enabled by programming bit 4 at 0x3C.
0R/W
0x367:0CHA_VERTICAL_BACK_PORCH
TEST PATTERN GENERATION PURPOSE ONLY.
This field controls the number of lines between the end of the VSync pulse and the start of the active video data for LVDS channel A. The value in this field is only used for channel A test pattern generation.
0R/W
0x387:0CHA_HORIZONTAL_FRONT_PORCH
TEST PATTERN GENERATION PURPOSE ONLY.
This field controls the time in pixel clocks between the end of the active video data and the start of the HSync pulse for LVDS channel A. The value in this field is only used for channel A test pattern generation.
0R/W
0x3A7:0CHA_VERTICAL_FRONT_PORCH
TEST PATTERN GENERATION PURPOSE ONLY.
This field controls the number of lines between the end of the active video data and the start of the VSync pulse for LVDS channel A. The value in this field is only used for channel A test pattern generation.
0R/W
0x3C4CHA_TEST_PATTERN
TEST PATTERN GENERATION PURPOSE ONLY.
When this bit is set, the SN65DSI83 device will generate a video test pattern for LVDS channel A based on the values programmed into the video registers for channel A.
0R/W
R/O = Read only; R/W = Read/write; R/W1C = Read/write 1 to clear; W/O = Write only (reads return undetermined values)
Table 7-9 CSR Bit Field Definitions – IRQ Registers
ADDRESSBITDESCRIPTIONDEFAULTACCESS (1)
0xE00IRQ_EN
When enabled by this field, the IRQ output is driven high to communicate IRQ events.
0 – IRQ output is high-impedance (default)
1 – IRQ output is driven high when a bit is set in registers 0xE5 that also has the corresponding IRQ_EN bit set to enable the interrupt condition
0R/W
0xE17CHA_SYNCH_ERR_EN
0 – CHA_SYNCH_ERR is masked
1 – CHA_SYNCH_ERR is enabled to generate IRQ events
0R/W
6CHA_CRC_ERR_EN
0 – CHA_CRC_ERR is masked
1 – CHA_CRC_ERR is enabled to generate IRQ events
0R/W
5CHA_UNC_ECC_ERR_EN
0 – CHA_UNC_ECC_ERR is masked
1 – CHA_UNC_ECC_ERR is enabled to generate IRQ events
0R/W
4CHA_COR_ECC_ERR_EN
0 – CHA_COR_ECC_ERR is masked
1 – CHA_COR_ECC_ERR is enabled to generate IRQ events
0R/W
3CHA_LLP_ERR_EN
0 – CHA_LLP_ERR is masked
1 – CHA_ LLP_ERR is enabled to generate IRQ events
0R/W
2CHA_SOT_BIT_ERR_EN
0 – CHA_SOT_BIT_ERR is masked
1 – CHA_SOT_BIT_ERR is enabled to generate IRQ events
0R/W
0PLL_UNLOCK_EN
0 – PLL_UNLOCK is masked
1 – PLL_UNLOCK is enabled to generate IRQ events
0R/W
0xE57CHA_SYNCH_ERR
When the DSI channel A packet processor detects an HS or VS synchronization error, that is, an unexpected sync packet; this bit is set; this bit is cleared by writing a 1 value.
0R/W1C
6CHA_CRC_ERR
When the DSI channel A packet processor detects a data stream CRC error, this bit is set; this bit is cleared by writing a 1 value.
0R/W1C
5CHA_UNC_ECC_ERR
When the DSI channel A packet processor detects an uncorrectable ECC error, this bit is set; this bit is cleared by writing a 1 value.
0R/W1C
4CHA_COR_ECC_ERR
When the DSI channel A packet processor detects a correctable ECC error, this bit is set; this bit is cleared by writing a 1 value.
0R/W1C
3CHA_LLP_ERR
When the DSI channel A packet processor detects a low level protocol error, this bit is set; this bit is cleared by writing a 1 value.
Low-level protocol errors include SoT and EoT sync errors, Escape Mode entry command errors, LP transmission sync errors, and false control errors. Lane merge errors are reported by this status condition.
0R/W1C
2CHA_SOT_BIT_ERR
When the DSI channel A packet processor detects an SoT leader sequence bit error, this bit is set; this bit is cleared by writing a 1 value.
0R/W1C
0PLL_UNLOCK
This bit is set whenever the PLL Lock status transitions from LOCK to UNLOCK.
1R/W1C
R/O = Read only; R/W = Read/write; R/W1C = Read/write 1 to clear; W/O = Write only (reads return undetermined values)