ZHCSAB6E October 2012 – May 2018 BQ27545-G1
PRODUCTION DATA.
The wake-up comparator is used to indicate a change in cell current while the bq27545-G1 is in SLEEP mode. Pack Configuration uses bits [RSNS1]–[RSNS0] to set the sense resistor selection. Pack Configuration also uses the [IWAKE] bit to select one of two possible voltage threshold ranges for the given sense resistor selection. An internal interrupt is generated when the threshold is breached in either charge or discharge directions. Setting both [RSNS1] and [RSNS0] to 0 disables this feature.
| IWAKE | RSNS1 | RSNS0 | Vth(SRP-SRN) |
|---|---|---|---|
| 0 | 0 | 0 | Disabled |
| 1 | 0 | 0 | Disabled |
| 0 | 0 | 1 | 1 mV or –1 mV |
| 1 | 0 | 1 | +2.2 mV or –2.2 mV |
| 0 | 1 | 0 | +2.2 mV or –2.2 mV |
| 1 | 1 | 0 | +4.6 mV or –4.6 mV |
| 0 | 1 | 1 | +4.6 mV or –4.6 mV |
| 1 | 1 | 1 | +9.8 mV or –9.8 mV |