ZHCSA47E July   2012  – January 2018 TPS23751 , TPS23752

PRODUCTION DATA.  

  1. 1 特性
  2. 2 应用
  3. 3 说明
    1.     Device Images
      1. 3.1 典型应用电路
  4. 4 修订历史记录
  5. 5 Pin Configuration and Functions
    1.     Pin Functions
  6. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 ESD Ratings: Surge
    4. 6.4 Recommended Operating Conditions
    5. 6.5 Thermal Information
    6. 6.6 Electric Characteristics - Controller Section
    7. 6.7 Electrical Characteristics - Sleep Mode (TPS23752 Only)
    8. 6.8 Electrical Characteristics - PoE Interface Section
    9. 6.9 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagrams
    3. 7.3 Feature Description
      1. 7.3.1 Pin Description
    4. 7.4 Device Functional Modes
      1. 7.4.1 PoE Overview
        1. 7.4.1.1 Threshold Voltages
        2. 7.4.1.2 PoE Startup Sequence
        3. 7.4.1.3 Detection
        4. 7.4.1.4 Hardware Classification
        5. 7.4.1.5 Inrush and Startup
        6. 7.4.1.6 Maintain Power Signature
        7. 7.4.1.7 Startup and Converter Operation
        8. 7.4.1.8 PD Hotswap Operation
      2. 7.4.2 Sleep Mode Operation (TPS23752 only)
        1. 7.4.2.1  Converter Controller Features
        2. 7.4.2.2  PWM and VFO Operation; CTL, SRT, and SRD Pin Relationships to Output Load Current
        3. 7.4.2.3  Bootstrap Topology
        4. 7.4.2.4  Current Slope Compensation and Current Limit
        5. 7.4.2.5  RT
        6. 7.4.2.6  T2P, Startup and Power Management
        7. 7.4.2.7  Thermal Shutdown
        8. 7.4.2.8  Adapter ORing
        9. 7.4.2.9  Using DEN to Disable PoE
        10. 7.4.2.10 ORing Challenges
  8. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1  Input Bridges and Schottky Diodes
        2. 8.2.2.2  Protection, D1
        3. 8.2.2.3  Capacitor, C1
        4. 8.2.2.4  Detection Resistor, RDEN
        5. 8.2.2.5  Classification Resistor, RCLS
        6. 8.2.2.6  APD Pin Divider Network, RAPD1, RAPD2
        7. 8.2.2.7  Setting the PWM-VFO Threshold using the SRT pin
        8. 8.2.2.8  Setting Frequency (RT)
        9. 8.2.2.9  Current Slope Compensation
        10. 8.2.2.10 Voltage Feed-Forward Compensation
        11. 8.2.2.11 Estimating Bias Supply Requirements and Cvc
        12. 8.2.2.12 Switching Transformer Considerations and RVC
        13. 8.2.2.13 T2P Pin Interface
        14. 8.2.2.14 Softstart
        15. 8.2.2.15 Special Switching MOSFET Considerations
        16. 8.2.2.16 ESD
        17. 8.2.2.17 Thermal Considerations and OTSD
      3. 8.2.3 Application Curves
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11器件和文档支持
    1. 11.1 文档支持
      1. 11.1.1 相关文档
      2. 11.1.2 相关链接
    2. 11.2 社区资源
    3. 11.3 商标
    4. 11.4 静电放电警告
    5. 11.5 Glossary
  12. 12机械、封装和可订购信息

PD Hotswap Operation

IEEE 802.3at has taken a new approach to PSE output limiting. A type 2 PSE must meet an output current versus time template with specified minimum and maximum sourcing boundaries. The peak output current may be as high as 50 A for 10 μs or 1.75 A for 75 ms. This makes robust protection of the PD device even more important than it was in IEEE 802.3-2008.

The internal hotswap MOSFET is protected against output faults and input voltage steps with a current limit and deglitched (time-delay filtered) foldback. An overload on the pass MOSFET engages the current limit, with VRTN-VVSS rising as a result. If VRTN rises above approximately 12 V for longer than approximately 800 μs, the current limit reverts to the inrush value, and turns the converter off. The 800 μs deglitch feature prevents momentary transients from causing a PD reset, provided that recovery lies within the bounds of the hotswap and PSE protection. Figure 27 shows an example of recovery from a 16 V PSE rising voltage step. The hotswap MOSFET goes into current limit, overshooting to a relatively low current, recovers to approximately 1000 mA full current limit and charges the input capacitor while the converter continues to run. The MOSFET did not go into foldback because VRTN-VVSS was below 12 V after the 800 μs deglitch.

TPS23751 TPS23752 Resp_to_Output_Short_Circ_SLVSB97.gifFigure 27. Response to Output Short Circuit

The PD control has a thermal sensor that protects the internal hotswap MOSFET. Conditions like startup or operation into a VDD-to-RTN short cause high power dissipation in the MOSFET. An over-temperature shutdown (OTSD) turns off the hotswap MOSFET and class regulator, which are restarted after the device cools. The hotswap MOSFET is re-enabled with the inrush current limit when exiting from an over-temperature event.

Pulling DEN to VSS during powered operation causes the internal hotswap MOSFET to turn off. The hotswap switch is forced off under the following conditions:

  1. VAPD above VAPDEN (approximately 1.5 V)
  2. V(DEN –VSS)< VPD_DIS when VVDD– VVSS is in the operational range,
  3. PD OTSD is active, or
  4. V(DEN –VSS)< PoE UVLO falling threshold (approximately 32 V).