ZHCSA37B August   2012  – August 2019 TPS63036

PRODUCTION DATA.  

  1. 1 特性
  2. 2 应用
  3. 3 说明
    1.     Device Images
      1.      T48 路多路复用 LC6948
      2.      效率与输出电流间的关系
  4. 4 修订历史记录
  5. 5 Pin Configuration and Functions
    1.     Pin Functions
  6. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Device Enable
      2. 7.3.2 Overvoltage Protection
      3. 7.3.3 Undervoltage Lockout
      4. 7.3.4 Overtemperature Protection
    4. 7.4 Device Functional Modes
      1. 7.4.1 Soft-Start and Short Circuit Protection
      2. 7.4.2 Buck-Boost Operation
      3. 7.4.3 Control Loop
      4. 7.4.4 Power-Save Mode and Synchronization
  8. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Inductor Selection
        2. 8.2.2.2 Capacitor Selection
          1. 8.2.2.2.1 Input Capacitor
          2. 8.2.2.2.2 Output Capacitor
        3. 8.2.2.3 Setting the Output Voltage
        4. 8.2.2.4 Current Limit
      3. 8.2.3 Application Curves
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
    3. 10.3 Thermal Considerations
  11. 11器件和文档支持
    1. 11.1 器件支持
      1. 11.1.1 第三方产品免责声明
    2. 11.2 社区资源
    3. 11.3 商标
    4. 11.4 静电放电警告
    5. 11.5 Glossary
  12. 12机械、封装和可订购信息

Inductor Selection

For high efficiencies, the inductor should have a low DC resistance to minimize conduction losses. Especially at high-switching frequencies the core material has a higher impact on efficiency. When using small chip inductors, the efficiency is reduced mainly due to higher inductor core losses. This needs to be considered when selecting the appropriate inductor. The inductor value determines the inductor ripple current. The larger the inductor value, the smaller the inductor ripple current and the lower the conduction losses of the converter. Conversely, larger inductor values cause a slower load transient response. To avoid saturation of the inductor, with the chosen inductance value, the peak current for the inductor in steady-state operation can be calculated. Only the equation which defines the switch current in boost mode is reported because this is providing the highest value of current and represents the critical current value for selecting the right inductor.

Equation 1. TPS63036 duty_boost1_lvsa92.gif
Equation 2. TPS63036 MAXcurrent1.gif

where

  • D = Duty cycle in boost mode
  • f = Converter switching frequency (typical 2 MHz)
  • L = Selected inductor value
  • η = Estimated converter efficiency (use the number from the efficiency curves or 0.80 as an assumption)
  • ISW_MAX = Maximum average input current (Figure 6)

NOTE

The calculation must be done for the minimum input voltage which is possible to have in boost mode.

Consider the load transients and error conditions that can cause higher inductor currents. Consider when selecting an appropriate inductor. Please refer to Table 3 for typical inductors.

The size of the inductor can also affect the stability of the feedback loop. In particular the boost transfer function exhibits a right half-plane zero, whose frequency is inverse proportional to the inductor value and the load current. This means as higher the value of inductance and load current is the more possibilities has the right plane zero to be moved at lower frequency. This could degrade the phase margin of the feedback loop. TI recommends to choose the value of the inductor in order to have the frequency of the right half plane zero >400 kHz. The frequency of the RHPZ can be calculated using equation Equation 2.

Equation 3. TPS63036 RHPZ1_lvsa92.gif

where

  • D =Duty cycle in boost mode

NOTE

The calculation must be done for the minimum input voltage which is possible to have in boost mode.

Table 3. Inductor Selection

INDUCTOR VALUE COMPONENT SUPPLIER SIZE (LxWxH mm) Isat/DCR
1 µH TOKO 1286AS-H-1R0M 2x1.6x1.2 2.3A/78mΩ
1 µH Coilcraft XFL4020-102 4 x 4 x 2.1 5.1A/10.8 mΩ
1 µH Coilcraft XFL3012-102 3 x 3 x 1.2 2.2 A/35 mΩ
1.5µH TOKO, 1286AS-H-1R5M 2 x 1.6 x 1.2 4.4A/ 14.40mΩ
1.5µH Coilcraft, LPS3015-152MLC 3 x 3 x 1.5 2.1A/100mΩ
1.5µH TOKO, 1269AS-H-1R5M 2.5 x 2 x 1 2.1A/108mΩ
2.2µH TOKO D1286AS-H-2R2M 2 x 1.6 x 1.2 1.6A/192mΩ