ZHCSA11H May   2012  – September 2024 TCA9548A

PRODUCTION DATA  

  1.   1
  2. 1 特性
  3. 2 应用
  4. 3 说明
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 I2C Interface Timing Requirements
    7. 5.7 Reset Timing Requirements
    8. 5.8 Switching Characteristics
    9. 5.9 Typical Characteristics
  7. 6 Parameter Measurement Information
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
    4. 7.4 Device Functional Modes
      1. 7.4.1 RESET Input
      2. 7.4.2 Power-On Reset
    5. 7.5 Programming
      1. 7.5.1 I2C Interface
      2. 7.5.2 Device Address
      3. 7.5.3 Bus Transactions
        1. 7.5.3.1 Writes
        2. 7.5.3.2 Reads
      4. 7.5.4 Control Register
      5. 7.5.5 RESET Input
      6. 7.5.6 Power-On Reset
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
    3. 8.3 Power Supply Recommendations
      1. 8.3.1 Power-On Reset Requirements
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 接收文档更新通知
    3. 9.3 支持资源
    4. 9.4 商标
    5. 9.5 静电放电警告
    6. 9.6 术语表
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Design Requirements

A typical application of the TCA9548A contains one or more data pull-up voltages, VDPUX, one for the controller device (VDPUM) and one for each of the selectable target channels (VDPU0 – VDPU7). In the event where the controller device and all target devices operate at the same voltage, then VDPUM = VDPUX = VCC. In an application where voltage translation is necessary, additional design requirements must be considered to determine an appropriate VCC voltage.

The A0, A1, and A2 pins are hardware selectable to control the target address of the TCA9548A. These pins may be tied directly to GND or VCC in the application.

If multiple target channels are activated simultaneously in the application, then the total IOL from SCL/SDA to GND on the controller side is the sum of the currents through all pull-up resistors, Rp.

The pass-gate transistors of the TCA9548A are constructed such that the VCC voltage can be used to limit the maximum voltage that is passed from one I2C bus to another.

Figure 8-2 shows the voltage characteristics of the pass-gate transistors (note that the graph was generated using data specified in the Section 5.5 table). In order for the TCA9548A to act as a voltage translator, the Vpass voltage must be equal to or lower than the lowest bus voltage. For example, if the main bus is running at 5 V and the downstream buses are 3.3 V and 2.7 V, Vpass must be equal to or below 2.7 V to effectively clamp the downstream bus voltages. As shown in Figure 8-2, Vpass(max) is 2.7 V when the TCA9548A supply voltage is 4 V or lower, so the TCA9548A supply voltage could be set to 3.3 V. Pull-up resistors then can be used to bring the bus voltages to their appropriate levels (see Figure 8-1).