TPS81256 器件是一个完整的 MicroSiP 直流/直流升压电源解决方案,适用于电池供电的便携式 应用。封装中包括开关稳压器、电感器和输入/输出电容器。只需一个极小的额外输出电容器即可完成此设计。
TPS81256 是一款基于高频同步升压直流/直流转换器而构建的器件,经优化可适用于电池供电的便携式 应用。
该直流/直流转换器可在 4MHz 的稳定开关频率下工作,可在轻负载电流时进入省电模式,以保持整个负载电流范围内的高效率。
PFM 模式可在轻负载工作时将电源电流降至 43μA(典型值),从而延长电池使用寿命。TPS81256 适用于低功耗 应用,在整个锂离子电池电压范围内支持 3W 以上的输出功率。关断模式下的输入电流低于 1µA(典型值),最大程度地延长了电池寿命。
由于只需很少的外部组件,TPS81256 提供了一个小于 9mm2 的极小解决方案尺寸。此解决方案采用一个紧凑型 (2.6mm x 2.9mm) 且低厚度 (1.0mm) 的球状引脚栅格阵列 (BGA) 封装,此封装适合用于采用标准表面贴装设备的自动组装。
器件型号 | 封装 | 封装尺寸(标称值) |
---|---|---|
TPS81256 | µSIP (9) | 2.925mm × 2.575mm |
Changes from C Revision (February 2016) to D Revision
Changes from B Revision (February 2015) to C Revision
Changes from A Revision (August 2013) to B Revision
Changes from * Revision (June 2012) to A Revision
PART NUMBER(1) | OUTPUT VOLTAGE | PACKAGE MARKING
CHIP CODE |
---|---|---|
TPS81256 | 5.0V | TT |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
EN | B2 | I | This is the enable pin of the device. Connecting this pin to ground forces the device into shutdown mode. Pulling this pin high enables the device. This pin must not be left floating and must be terminated. |
GND | A1, A2, B1 | Ground pin. | |
VIN | C1, C2 | I | Power supply input. |
VOUT | A3, B3, C3 | O | Boost converter output. |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Input voltage | Voltage at VIN(2), VOUT(2), EN(2) | –0.3 | 6 | V | |
Input current | Continuous average current into VIN(3) | 1.05 | A | ||
Pulsed current into VIN(4) | 1.3 | A | |||
Power dissipation | Internally limited | ||||
Operating temperature, TA(3)(4)(5) | –40 | 85 | °C | ||
Operating virtual junction temperature, TJ | –40 | 150 | °C | ||
Storage temperature, Tstg | –55 | 125 | °C |
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | ±2000 | V | |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | ±1000 | ||||
Machine Model - (MM) | ±200 |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VI | Input voltage range | 2.5 | 5.5 | V | ||
RL | Minimum resistive load for start-up (VI ≤ 4.8V) | 65 | Ω | |||
CEXT | Output capacitance | 2 | 30 | µF | ||
TA | Ambient temperature | –40 | 85 | °C | ||
TJ | Operating junction temperature | –40 | 125 | °C | ||
TCASE_IND | Operating inductor case temperature | 125 | °C | |||
TCASE_CAP | Operating capacitor case temperature | 85 | °C |
THERMAL METRIC(1) | TPS81256 | UNIT | |
---|---|---|---|
µSIP (SIP) – 9 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 62 | °C/W |
ψJB | Junction-to-board characterization parameter | 31 | |
ψJT | Junction-to-case (top) thermal resistance | – |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
SUPPLY CURRENT | ||||||||
IQ | Operating quiescent current into VIN(1) | IOUT = 0mA, VOUT = 5.0V, VIN = 3.6V
EN = VIN Device not switching |
30 | 50 | µA | |||
Operating quiescent current into VOUT(1) | 7 | 20 | µA | |||||
ISD | Shutdown current(1) | EN = GND | 0.85 | 5.0 | μA | |||
VUVLO | Under-voltage lockout threshold | Falling | 2.0 | 2.1 | V | |||
Hysteresis | 0.1 | V | ||||||
ENABLE | ||||||||
VIL | Low-level input voltage | 0.4 | V | |||||
VIH | High-level input voltage | 1.0 | V | |||||
Ilkg | Input leakage current | Input connected to GND or VIN | 0.5 | µA | ||||
OUTPUT | ||||||||
VOUT | Regulated DC output voltage | 2.5V ≤ VIN ≤ 4.85V, IOUT = 0mA
PWM operation. Open Loop |
4.92 | 5 | 5.08 | V | ||
3.3V ≤ VIN ≤ 4.85V, 0mA ≤ IOUT ≤ 550mA
PFM/PWM operation |
4.85 | 5 | 5.2 | V | ||||
2.9V ≤ VIN ≤ 4.85V, 0mA ≤ IOUT ≤ 450mA
PFM/PWM operation |
4.85 | 5 | 5.2 | V | ||||
ΔVOUT | Power-save mode output ripple voltage | PFM operation, IOUT = 1mA | 35 | mVpk | ||||
PWM mode output ripple voltage | PWM operation, IOUT = 200mA | 8 | mVpk | |||||
POWER SWITCH | ||||||||
rDS(on) | Input-to-output On-resistance | VI = 5.25 V. Device not switching | 320 | mΩ | ||||
Ilkg | Reverse leakage current into VOUT(1) | EN = GND | 5 | µA | ||||
ILIM | Average input current limit | EN = VIN. VIN = 3.3V | 1180 | mA | ||||
Overtemperature protection | 140 | °C | ||||||
Overtemperature hysteresis | 20 | °C | ||||||
OSCILLATOR | ||||||||
fOSC | Oscillator frequency | VIN = 3.6V, VOUT = 5.0V, IOUT = 500mA | 4 | MHz | ||||
TIMING | ||||||||
Start-up time | IOUT = 0mA
Time from active EN to start switching |
70 | µs | |||||
IOUT = 0mA
Time from active EN to VOUT |
400 | µs |
FIGURE | |||
---|---|---|---|
η | Efficiency | vs Output current | Figure 1, Figure 3 |
vs Input voltage | Figure 2 | ||
VO | DC output voltage | vs Output current | Figure 4, Figure 5, Figure 6 |
vs Input voltage | Figure 7 | ||
IO | Maximum output current | vs Input voltage | Figure 8 |
ΔVO | Peak-to-peak output ripple voltage | vs Output current | Figure 8 |
ICC | Supply current | vs Input voltage | Figure 10 |
ILIM | Input current | vs Output current | Figure 11 |
VIDEO | |||
---|---|---|---|
AC Load Response | vs. Input Voltage | Video 1 | |
Load Transient Response (10mA to 400mA) | vs. Input Voltage | Video 2 | |
Load Transient Response (to 400mA) | vs. Base Load Current (2.9VIN) | Video 3 | |
vs. Base Load Current (3.6VIN) | Video 4 | ||
vs. Base Load Current (4.2VIN) | Video 5 | ||
Start-Up Response | vs. Delay to Load Current (2.9VIN) | Video 6 | |
vs. Delay to Load Current (3.6VIN) | Video 7 | ||
vs. Delay to Load Current (4.2VIN) | Video 8 | ||
Start-Up Response (200mA IOUT) | vs. Input Voltage | Video 9 | |
Overload Response | vs. Input Voltage | Video 10 |
The TPS81256 is a stand-alone, synchronous, step-up converter module. The converter operates at a quasi-constant 4-MHz frequency pulse width modulation (PWM) at moderate to heavy load currents. At light load currents, the TPS81256 converter operates in power-save mode with pulse frequency modulation (PFM).