ZHCS367E July 2011 – January 2016 ADS4249
PRODUCTION DATA.
| 65 MSPS | 125 MSPS | 160 MSPS | 250 MSPS | |
|---|---|---|---|---|
| ADS422x 12-bit family |
ADS4222 | ADS4225 | ADS4226 | ADS4229 |
| ADS424x 14-bit family |
ADS4242 | ADS4245 | ADS4246 | ADS4249 |
The ADS4249 is pin-compatible with the previous generation ADS62P49 data converter; this similar architecture enables easy migration. However, there are some important differences between the two device generations, summarized in Table 1.
| ADS62P49 | ADS4249 |
|---|---|
| PINS | |
| Pin 22 is NC (not connected) | Pin 22 is AVDD |
| Pins 38 and 58 are DRVDD | Pins 38 and 58 are NC (do not connect, must be floated) |
| Pins 39 and 59 are DRGND | Pins 39 and 59 are NC (do not connect, must be floated) |
| SUPPLY | |
| AVDD is 3.3 V | AVDD is 1.8 V |
| DRVDD is 1.8 V | No change |
| INPUT COMMON-MODE VOLTAGE | |
| VCM is 1.5 V | VCM is 0.95 V |
| SERIAL INTERFACE | |
| Protocol: 8-bit register address and 8-bit register data | No change in protocol New serial register map |
| EXTERNAL REFERENCE | |
| Supported | Not supported |