ZHCS294G June   2011  – May 2024 TPA6211A1-Q1

PRODUCTION DATA  

  1.   1
  2. 1 特性
  3. 2 应用
  4. 3 说明
  5. 4 Pin Configuration and Functions
    1.     Pin Functions
    2. 4.1 DAPPER
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Operating Characteristics
    7. 5.7 Dissipation Ratings
    8.     Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Advantages of Fully Differential Amplifiers
      2. 6.3.2 Fully Differential Amplifier Efficiency and Thermal Information
      3. 6.3.3 Differential Output Versus Single-Ended Output
    4. 6.4 Device Functional Modes
  8. 7 Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Applications
      1. 7.2.1 Typical Differential Input Application
        1. 7.2.1.1 Design Requirements
        2. 7.2.1.2 Detailed Design Procedure
          1. 7.2.1.2.1 Resistors (RI)
          2. 7.2.1.2.2 Bypass Capacitor (CBYPASS) and Start-Up Time
          3. 7.2.1.2.3 Input Capacitor (CI)
          4. 7.2.1.2.4 Band-Pass Filter (RI, CI, and CF)
            1. 7.2.1.2.4.1 Step 1: Low-Pass Filter
            2. 7.2.1.2.4.2 Step 2: High-Pass Filter
            3. 7.2.1.2.4.3 Step 3: Additional Low-Pass Filter
          5. 7.2.1.2.5 Decoupling Capacitor (CS)
          6. 7.2.1.2.6 Using Low-ESR Capacitors
        3. 7.2.1.3 Application Curves
      2. 7.2.2 Other Application Circuits
    3. 7.3 Power Supply Recommendations
      1. 7.3.1 Power Supply Decoupling Capacitor
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  9. 8 Device and Documentation Support
    1. 8.1 Receiving Notification of Documentation Updates
    2. 8.2 支持资源
    3. 8.3 Trademarks
    4. 8.4 静电放电警告
    5. 8.5 术语表
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information
Input Capacitor (CI)

The TPA6211A1-Q1 device does not require input coupling capacitors when driven by a differential input source biased from 0.5 V to VDD – 0.8 V. Use 1% tolerance or better gain-setting resistors if not using input coupling capacitors.

In the single-ended input application, an input capacitor (CI) is required to allow the amplifier to bias the input signal to the proper DC level. In this case, CI and RI form a high-pass filter with the corner frequency defined in Equation 20.

Equation 20. TPA6211A1-Q1
TPA6211A1-Q1 Input Filter Cutoff FrequencyFigure 7-2 Input Filter Cutoff Frequency

The value of CI is an important consideration, as it directly affects the bass (low frequency) performance of the circuit. Consider the example where RI is 10 kΩ and the specification calls for a flat bass response down to 100 Hz. Equation 20 is reconfigured as Equation 21.

Equation 21. TPA6211A1-Q1

In this example, CI is 0.16 µF, so the likely choice ranges from 0.22 µF to 0.47 µF. TI recommends the use of ceramic capacitors because they are the best choice in preventing leakage current. When polarized capacitors are used, the positive side of the capacitor faces the amplifier input in most applications. The input DC level is held at VDD / 2, typically higher than the source DC level. Confirming the capacitor polarity in the application is important.