TIDUEX0A November   2020  – December 2020

 

  1.   1
  2.   2
  3.   3
  4.   4
  5.   5
  6.   6
  7.   7
  8.   8
    1.     9
    2.     10
    3.     11
  9.   12
    1.     13
    2.     14
    3.     15
    4.     16
  10.   17
    1.     18
      1.      19
      2.      20
      3.      21
      4.      22
      5.      23
    2.     24
    3.     25
    4.     26
  11.   27

Software Requirements

Gateway POC

  • Connected Apps (Cloud demonstration via Ethernet)
  • Multi-CAN, Ethernet
  • Boot KPIs, safety
    • Support fast CAN response
      • <50ms HS
      • <70ms HS+BIST
    • Fast Linux boot to prompt: < 1 s
  • Optimized gateway function on MAIN R5Fs