TIDUC09 June 2026 BUF802
The TIDA-010133 reference design hardware has a few user selectable hardware configurations available to the user via jumpers headers. The jumpers primarily configure the programmability of the hardware. This includes the option to communicate with the hardware with either an onboard FTDI device or through SPI/I2C with a USB2ANY module. The following table shows the onboard devices and the communication interface used to communicate with each device.
| Device | Communication Interface |
|---|---|
| LMH6518 | SPI |
| DAC80508 | SPI |
| TPL0102 | I2C |
There are 7 jumper headers; 3 for the LMH6518, 2 for the DAC80508, 2 for the I2C TMUX121 interface.
The LMH6518 uses jumpers J18, J19, and J24 for it's configuration. J18 is used to select which channel device (1 or 2) to communicate with when using the USB2ANY. J19 is used to switch the interface between the FTDI and USB2ANY. J24 is used to enable or disable the mutiplexer used for the switching between FTDI and USB2ANY, the multiplexer enable pin is active low.
| J18 | J19 | J24 | Programming |
|---|---|---|---|
| x | 0 | 0 | FTDI |
| 0 | 1 | 0 | Channel 1 (USB2ANY) |
| 1 | 1 | 0 | Channel 2 (USB2ANY) |
| X | X | 1 | Disabled |
The DAC80508 uses J25 and J27 for the configuration. J25 is to switch between the FTDI and USB2ANY communication interface. J27 is used to enable or disable the second multiplexer for the DAC.
| J25 | J27 | Programming |
|---|---|---|
| 0 | 0 | FTDI |
| 1 | 0 | USB2ANY |
| X | 1 | Disabled |
J31 is used to select I2C interface from FTDI or USB2ANY and J32 is to enable/disable the Multiplexer.
| J31 | J32 | Programming |
|---|---|---|
| 0 | 0 | FTDI |
| 1 | 0 | USB2ANY |
| X | 1 | Disabled |
J17 is used to provide the FTDI device a 3.3V input. The two available options are either from the onboard 3.3V power rail or from the USB VBUS.
| J17 | VREGIN Source |
|---|---|
| 1-2 | +3P3VD Power Rail |
| 2-3 | VBUS from connected USB |
To power up the board, it requires a 12V, 500mA supply at J5 with ground connected at J30. The USB2ANY ribbon cable is connected on J16 header with pin 1 (red strip) facing bottom left. Once the power is provided the green LED will light up as shown in the figure below.
Figure 3-6 AFE Board Setup.