TIDT447 June 2025
Figure 3-5 represents load transient response between 0A to 25A load step. Output voltage is about 580mV, around 5%. Output voltage overshoot is about 620mV, around 5% as well. For this testing, slew rate is set to be 5A/µs. Rise time is 6.820µs and fall time is 7.967µs.
Figure 3-5 Load Transient 0A to
25AFigure 3-6 represents load transient response between 25A to 50A load step. Output voltage is about 580mV, around 5%. Output voltage overshoot is about 620mV, around 5% as well. For this testing, slew rate is set to be 5A/µs. Rise time is 6µs and fall time is 6.273µs.
Figure 3-6 Load Transient 25A to
50A