TIDT438
March 2025
1
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Dimensions
1.4
Test Setup
1.5
Software Setup
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
3
Waveforms
3.1
Switching
1.1
Voltage and Current Requirements
Table 1-1 Voltage and Current Requirements
PARAMETER
SPECIFICATIONS
Input Voltage Range
360VDC to 550VDC (400VDC typical)
Output Voltage Range
40VDC to 60VDC (48VDC typical)
Output Current
75A maximum
Output Power
3.6kW maximum