TIDT436 March 2025
Figure 3-1 through Figure 3-7 show the switching behavior. Each waveform reflects the following parameters:
Figure 3-1 Switching Waveform Under 400V Input and No
Load
Figure 3-3 Switching Waveform Under 400V Input and 67A Load
Figure 3-5 Switching Waveform Under 360V Input and 67A Load
Figure 3-7 Switching Waveform Under 420V Input and 67A Load
Figure 3-2 Switching Waveform Under 400V Input and 33.5A Load
Figure 3-4 Switching Waveform Under 360V Input and 33.5A Load
Figure 3-6 Switching Waveform Under 420V Input and 33.5A Load