TIDT430
December 2024
1
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Dimensions
2
Testing and Results
2.1
Efficiency Graph
2.2
Load Regulation
2.3
Line Regulation
3
Waveforms
3.1
Switching
3.1.1
325VDC Input Voltage
3.1.1.1
0A Load Current
3.1.1.2
30mA Load Current
3.1.1.3
130mA Load Current
3.1.1.4
340mA Load Current
3.1.1.5
600mA Load Current
3.1.2
630VDC Input Voltage
3.1.2.1
600mA Load Current
3.2
Output Voltage Ripple
3.3
Load Transients
3.3.1
100VDC Input Voltage
3.3.2
250VDC Input Voltage
3.3.3
450VDC Input Voltage
3.3.4
630VDC Input Voltage
3.4
Start-up Sequence
3.4.1
150VDC Input Voltage and 600mA Load Current
3.4.2
325VDC Input Voltage and No Load
3.4.3
630VDC Input Voltage and 600mA Load Current
3.2
Output Voltage Ripple
Figure 3-7
325V
DC
Input Voltage, Full Load