TIDT416 October 2024
| PARAMETER | SPECIFICATION |
|---|---|
| VIN (Battery) | 28.6V to 54.6V |
| VOUT (DC bus) | 50V |
| Switching frequency | 300kHz |
| Control loop frequency | 150kHz |
| Maximum discharge current (DC side) | 162A |
| Maximum charge current (battery side) | 5A |
| Peak efficiency | 99% |