TIDT400 July 2024
Efficiency, power factor, and input current THD data is shown in Table 2-1.
|
VIN (V) |
PIN(W) |
PF |
iTHD % |
VOUT (V) |
IOUT (A) |
POUT (W) |
PLoss (W) |
Efficiency (%) |
|---|---|---|---|---|---|---|---|---|
|
114.78 |
62.04 |
0.89 |
13.1% |
71.4 |
0.7 |
49.98 |
12.06 |
80.56% |
|
114.54 |
114.95 |
0.94 |
4.6% |
71.4 |
1.4 |
99.96 |
14.99 |
86.96% |
|
114.26 |
167.80 |
0.97 |
4.9% |
71.4 |
2.099 |
149.869 |
17.9314 |
89.31% |
|
114.02 |
219.88 |
0.98 |
4.3% |
71.4 |
2.798 |
199.777 |
20.1028 |
90.86% |
|
114.80 |
272.31 |
0.98 |
3.7% |
71.4 |
3.498 |
249.757 |
22.5528 |
91.72% |
|
114.64 |
325.17 |
0.99 |
3.5% |
71.4 |
4.2 |
299.88 |
25.29 |
92.22% |
|
114.48 |
378.34 |
0.99 |
3.5% |
71.4 |
4.9 |
349.86 |
28.48 |
92.47% |
|
114.33 |
431.88 |
0.99 |
3.5% |
71.3 |
5.6 |
399.28 |
32.60 |
92.45% |
|
114.17 |
485.78 |
0.99 |
3.5% |
71.3 |
6.3 |
449.19 |
36.59 |
92.47% |
|
114.02 |
524.58 |
0.99 |
3.5% |
71.3 |
6.8 |
48.84 |
39.74 |
92.42% |
|
114.12 |
523.15 |
0.99 |
3.2% |
70.0 |
6.91 |
483.70 |
39.45 |
92.46% |
|
114.28 |
485.18 |
0.99 |
3.4% |
65.1 |
6.91 |
449.841 |
35.339 |
92.72% |
|
114.41 |
447.01 |
0.99 |
3.4% |
60.0 |
6.91 |
414.60 |
32.41 |
92.75% |
|
114.59 |
408.98 |
0.99 |
3.5% |
55.0 |
6.91 |
380.05 |
28.93 |
92.93% |
|
114.68 |
373.16 |
0.99 |
3.5% |
50.0 |
6.91 |
345.50 |
27.66 |
92.59% |
|
114.81 |
345.51 |
0.99 |
3.6% |
46.1 |
6.91 |
318.551 |
26.959 |
92.20% |
|
229.88 |
62.63 |
0.87 |
18.6% |
71.4 |
0.7 |
49.98 |
12.65 |
79.80% |
|
229.72 |
114.36 |
0.87 |
18.6% |
71.4 |
1.399 |
99.8886 |
14.4714 |
87.35% |
|
229.58 |
165.81 |
0.90 |
16.1% |
71.4 |
2.098 |
149.797 |
16.0128 |
90.34% |
|
229.40 |
217.06 |
0.93 |
11.5% |
71.4 |
2.797 |
199.706 |
17.3542 |
92.00% |
|
229.35 |
268.67 |
0.94 |
9.5% |
71.4 |
3.497 |
249.686 |
18.9842 |
92.93% |
|
229.28 |
320.30 |
0.96 |
6.9% |
71.4 |
4.2 |
299.88 |
20.42 |
93.62% |
|
229.19 |
372.18 |
0.97 |
4.5% |
71.4 |
4.9 |
349.86 |
22.32 |
94.00% |
|
229.10 |
424.25 |
0.97 |
4.1% |
71.3 |
5.6 |
399.28 |
24.97 |
94.11% |
|
229.00 |
476.66 |
0.98 |
4.5% |
71.3 |
6.3 |
449.19 |
27.47 |
94.24% |
|
228.94 |
514.09 |
0.98 |
4.7% |
71.3 |
6.8 |
484.84 |
29.25 |
94.31% |
|
228.90 |
513.71 |
0.98 |
5.3% |
70.0 |
6.91 |
483.70 |
30.01 |
94.16% |
|
229.36 |
476.03 |
0.98 |
4.4% |
65.1 |
6.91 |
449.841 |
26.189 |
94.50% |
|
229.40 |
438.96 |
0.98 |
4.2% |
60.0 |
6.91 |
414.60 |
24.36 |
94.45% |
|
229.46 |
402.60 |
0.97 |
4.2% |
55.0 |
6.91 |
380.05 |
22.55 |
94.40% |
|
229.52 |
367.09 |
0.97 |
4.9% |
50.01 |
6.91 |
345.569 |
21.5209 |
94.14% |
|
229.57 |
340.05 |
0.96 |
5.8% |
46.15 |
6.91 |
318.897 |
21.1535 |
93.78% |