TIDT393
September 2024
1
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Considerations
1.4
Dimensions
2
Testing and Results
2.1
Efficiency and Regulation Graphs
2.2
Efficiency Data
2.3
Thermal Images
3
Waveforms
3.1
Switching
3.2
Output Voltage Ripple
3.3
Current Limit Protection
3.4
Start-up
Features
Sector wound planar transformer integrated into the PCB
Low-profile 6.3mm overall height set by transformer core
Output voltage is proportional to input voltage
500kHz switching frequency for small size
Fixed frequency LLC for low EMI
Functional safety capable