TIDT390 May 2024
Bode plot is shown in the following figure.
Figure 2-9 Bode
PlotInput voltage = 100VDC
Load current = 0.6A
Phase margin = 87° (deg)
Gain margin > 15dB
Bandwidth = 0.48kHz
Input voltage = 325VDC
Load current = 0.6A
Phase margin = 87° (deg)
Gain margin > 15dB
Bandwidth = 0.49kHz
Input voltage = 630VDC
Load current = 0.6A
Phase margin = 87° (deg)
Gain margin > 15dB
Bandwidth = 0.46kHz