TIDT380 February 2024
LM5152-Q1 thermal images are shown in the following figures. The test conditions include room temperature with no airflow.
Figure 2-1 Thermal Image at 13.5
VIN, 13.5 VOUT, 7.4A IOUT
Figure 2-3 Thermal Image at 4.2
VIN, 8.5 VOUT, 11.76A IOUT
Figure 2-2 Thermal Image at 18
VIN, 18 VOUT, 5.55A IOUTLM74900-Q1 thermal images are shown in the following figures. The test conditions include room temperature, no airflow.
Figure 2-4 Thermal Image at 4.2
VIN, 4.2 VOUT, 24A IOUT
Figure 2-6 Thermal Image at 18
VIN, 18 VOUT, 5.55A IOUT
Figure 2-5 Thermal Image at 13.5
VIN, 13.5 VOUT, 7.48A IOUTLMQ644A2-Q1 thermal images are shown in the following figures. The test conditions include room temperature, output1 3.3V, 4A, output2 6V, 6A with no airflow.
Figure 2-7 Thermal Image at 8.5
VIN
Figure 2-9 Thermal Image at 18
VIN
Figure 2-8 Thermal Image at 13.5
VINThermal images of TPS7B81-Q1 are shown in the following figure. The test conditions include room temperature, no airflow.
Figure 2-10 Thermal Image at 4.2
VIN, 3.3 VOUT, 0.15A IOUT
Figure 2-12 Thermal Image at 18
VIN, 3.3 VOUT, 0.15A IOUT
Figure 2-11 Thermal Image at 13.5
VIN, 3.3 VOUT, 0.15A IOUTThermal images of TPS628503-Q1 are shown in the following figure. The test conditions include room temperature, no airflow.
Figure 2-13 Thermal Image at 3.3
VIN, 1.15 VOUT, 3A IOUT