TIDT373 December 2023
Bode plot is shown in the following figure.
Figure 2-6 Bode Plot| Input voltage | 43 VAC | 110 VAC | 230 VAC |
|---|---|---|---|
| Load current | 1 A | 1 A | 1 A |
| Phase margin | 64° (deg) | 69° (deg) | 71° (deg) |
| Gain margin | > 15 dB | > 20 dB | > 20 dB |
| Bandwidth | 245 Hz | 279 Hz | 288 Hz |