TIDT356 October 2023
| Parameter | Specifications |
|---|---|
| Input Voltage Isolated Bias Supply | 8.0 V to 16.0 V, 36 Vpeak |
| Output Voltage Isolated Bias Supply 1 | +15.0 V |
| Output Voltage Isolated Bias Supply 2 | −8.0 V |
| Output Current Isolated Bias Supply (MAX) | 100 mA |
| Isolation | 1500 V |
| Input Voltage Gate Driver and Logic | 3.3 V |