TIDT345 September 2023
Figure 3-29 shows a thermal image of the top view of the board. Ambient temperature is 22.5°C. The board is open frame with no active air flow. Input is 48 V and output is loaded with 20 V and 3 A at VBUS for 30 minutes.