TIDT343 October 2023
Conductive EMI measurements are shown in the following figures. The test conditions are VIN = 12 V, IOUT1 = 2.5 A (e-load), IOUT2 = 1.2 A (1-Ω resistor).
The measurement itself is split into two frequency ranges:
The limit lines are set as per CISPR25 Class 5 (Peak and Average).