TIDT337 may 2023
Efficiency data is shown in the following table.
| VIN (V) | IIN (A) | VOUT (V) | IOUT (A) | PIN (W) | POUT (W) | PLOSS (W) | Efficiency (%) |
|---|---|---|---|---|---|---|---|
385.79 | 0.658 | 12.294 | 20 | 253.89 | 245.88 | 8.01 | 96.85% |
385.72 | 1.2956 | 12.235 | 40 | 499.8 | 489.4 | 10.4 | 97.92% |
385.65 | 1.9338 | 12.192 | 60 | 745.7 | 731.52 | 14.18 | 98.10% |
385.59 | 2.5703 | 12.154 | 80 | 991.3 | 972.32 | 18.98 | 98.09% |
385.54 | 3.8447 | 12.0733 | 120 | 1482.5 | 1448.76 | 33.74 | 97.72% |
385.53 | 5.1168 | 11.991 | 160 | 1973 | 1918.56 | 54.44 | 97.24% |
385.44 | 6.384 | 11.884 | 200 | 2461 | 2376.8 | 84.2 | 96.58% |