TIDT329
june 2023
1
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Considerations
1.3
Dimensions
2
Testing and Results
2.1
Efficiency Graph
2.2
Efficiency Data
2.3
Bode Plots
3
Waveforms
3.1
Switching
3.1.1
2.7-V Input Voltage
3.1.2
2.1-V Input Voltage
3.1.3
1.5-V Input Voltage
3.2
Output Voltage Ripple
3.3
Load Transients
3.3.1
0.2-A to 2.2-A Load Transient
3.3.2
2-A to 4.5-A Load Transient
3.4
Start-Up Sequence
3.2
Output Voltage Ripple
Figure 3-4
Output Voltage Ripple
R1: 1.5 V
IN
, 4.5-A load, 560-mV peak-peak-ripple [Scale: 400 mV / div, 4.0 µs / div]
R2: 2.0 V
IN
, 4.5-A load, 408-mV peak-peak-ripple [Scale: 400 mV / div, 4.0 µs / div]
R3: 2.7 V
IN
, 4.5-A load, 328-mV peak-peak-ripple [Scale: 400 mV / div, 4.0 µs / div]