TIDT327 may   2023

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5. 1Test Prerequisites
    1. 1.1 Input Voltage Range and Current Requirements
    2. 1.2 Required Equipment
  6. 2Testing and Results
    1. 2.1 Efficiency and Power Loss Graphs
    2. 2.2 Efficiency Data
    3. 2.3 Thermal Images
    4. 2.4 Bode Plots
    5. 2.5 EMI
  7. 3Waveforms
    1. 3.1 Switching
    2. 3.2 Output Voltage Ripple
    3. 3.3 Load Transients
    4. 3.4 Start-Up Sequence

Input Voltage Range and Current Requirements

Table 1-1 Voltage and Current Requirements
ParameterSpecifications
Input Voltage Range90 VAC–264 VAC
Output Voltage, Current6 V–22 V, 10 A