TIDT306 October 2022
PFC efficiency data is shown in the following table.
| VIN (V) | IIN (A) | VOUT (V) | IOUT (A) | PIN (W) | POUT (W) | Efficiency (%) | PF |
|---|---|---|---|---|---|---|---|
229.95 | 0.57 | 388.4 | 0.285 | 112.7 | 110 | 97.6 | 0.86 |
229.9 | 1.054 | 388.4 | 0.585 | 230.7 | 226.8 | 98.31 | 0.954 |
229.83 | 1.73 | 388.41 | 0.9852 | 388.2 | 382.6 | 98.56 | 0.977 |
229.77 | 2.233 | 388.4 | 1.2842 | 505.7 | 498.78 | 98.63 | 0.9857 |
229.71 | 2.742 | 388.39 | 1.5845 | 623.9 | 615.4 | 98.64 | 0.99 |
229.65 | 3.254 | 388.39 | 1.8845 | 742.1 | 731.92 | 98.63 | 0.993 |
229.57 | 3.941 | 388.39 | 2.2849 | 900.4 | 887.43 | 98.56 | 0.995 |
229.49 | 4.632 | 388.4 | 2.6852 | 1059 | 1042.93 | 98.48 | 0.996 |
229.43 | 5.149 | 388.4 | 2.9852 | 1178 | 1159.45 | 98.43 | 0.9967 |
229.35 | 5.846 | 388.4 | 3.3843 | 1337.2 | 1314.46 | 98.3 | 0.9974 |
229.26 | 6.541 | 388.4 | 3.7845 | 1496.3 | 1469.9 | 98.24 | 0.9977 |
229.19 | 7.063 | 388.4 | 4.0811 | 1616 | 1585.1 | 98.09 | 0.998 |