TIDT302 August 2022
Efficiency data is shown in the following table.
| Input Voltage Setting | Input Current (mA) | VOUT1 Voltage (V) | VOUT1 Current (mA) | VOUT2 Voltage (V) | VOUT2
Current (mA) | Total Input Power (W) | Total Output Power (W) | Efficiency (%) | Power Loss (W) |
|---|---|---|---|---|---|---|---|---|---|
| 12 VDC | 183.3 | 18.64 | 23.79 | 18.72 | 0.075 | 2.1996 | 0.4448 | 20.22 | 1.7548 |
| 196.5 | 18.49 | 42.93 | 18.65 | 0.075 | 2.3580 | 0.7952 | 33.72 | 1.5628 | |
| 213.3 | 18.37 | 62.16 | 18.62 | 0.075 | 2.5596 | 1.1433 | 44.67 | 1.4163 | |
| 231 | 18.61 | 86.55 | 18.18 | 0.08 | 2.7720 | 1.6121 | 58.16 | 1.1599 | |
| 178 | 18.75 | 0.016 | 18.67 | 18.47 | 2.1360 | 0.3440 | 16.11 | 1.7920 | |
| 191.1 | 18.69 | 0.017 | 18.53 | 38.7 | 2.2932 | 0.7174 | 31.29 | 1.5758 | |
| 202 | 18.66 | 0.015 | 18.4 | 58.8 | 2.424 | 1.0822 | 44.65 | 1.3418 | |
| 233.4 | 18.64 | 0.015 | 18.25 | 83.84 | 2.8008 | 1.5304 | 54.64 | 1.2704 | |
| 210.5 | 18.57 | 23.54 | 18.6 | 23.24 | 2.5260 | 0.8694 | 34.42 | 1.6566 | |
| 232 | 18.41 | 42.68 | 18.42 | 38.5 | 2.7840 | 1.4949 | 53.70 | 1.2891 | |
| 252.3 | 18.25 | 61.9 | 18.25 | 58.68 | 3.0276 | 2.201 | 72.68 | 0.8270 | |
| 321.8 | 17.89 | 86.3 | 17.93 | 83.68 | 3.8616 | 3.0443 | 78.83 | 0.8173 |