TIDT298 July 2022
Efficiency data is shown in the following table.
| VIN (V) | IIN (A) | VOUT_HS (V) | IOUT_HS (A) | VOUT_LS (V) | IOUT_LS (A) | PIN (W) | POUT (W) | Ploss (W) | Efficiency |
|---|---|---|---|---|---|---|---|---|---|
|
12.06 |
0.014 |
15.64 |
0 |
15.52 |
0 |
0.16884 |
0 |
0.16884 |
0.00% |
|
12.05 |
0.033 |
13.11 |
0.010 |
13.12 |
0.010 |
0.39765 |
0.2623 |
0.13535 |
65.96% |
|
12.05 |
0.056 |
12.86 |
0.021 |
12.87 |
0.020 |
0.6748 |
0.52746 |
0.14734 |
78.17% |
|
12.04 |
0.1 |
12.58 |
0.040 |
12.58 |
0.040 |
1.204 |
1.0064 |
0.1976 |
83.59% |
|
12.03 |
0.145 |
12.33 |
0.060 |
12.35 |
0.060 |
1.74435 |
1.4808 |
0.26355 |
84.89% |
|
12.02 |
0.19 |
12.11 |
0.080 |
12.13 |
0.081 |
2.2838 |
1.95133 |
0.33247 |
85.44% |
|
12.01 |
0.234 |
11.89 |
0.100 |
11.91 |
0.100 |
2.81034 |
2.38 |
0.43034 |
84.69% |