TIDT294
June 2022
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Dimensions
2
Test Results
2.1
Efficiency Graphs
2.2
THD
2.3
Data
2.4
Thermal Performance
3
Waveforms
3.1
Switching Waveforms
1.2
Dimensions
38 mm × 65 mm × 263 mm