This board is a compact, 30-V DC, 400-W reference design for avionics applications, working with mains frequency between 400 Hz and 800 Hz. A two-phase interleaved transition mode (TM) power factor correction (PFC) based on the UCC28064A is used to correct power factor and at the same time to minimizes harmonic content of input current. The DC/DC is implemented employing the HB-LLC stage, using UCC256404 device. The efficiency is further improved by using synchronous rectification on the secondary side.
The reference design PMP31179 Rev_A was built on the PMP30763 Rev_D PCB.
Parameter | Specifications |
---|---|
Input Voltage | 96 VAC–134 VAC |
Frequency | 400 Hz–800 Hz |
Output, Voltage | 30 VDC |
Output, Current | 13.3 A |
The board dimensions are 218.44 mm x 102.26 mm, height 31.75 mm (transformer T1).
Figure 2-1 shows the plug-to-plug converter efficiency, versus output power.
The input voltage was set to 96 VAC, 115 VAC, and 134 VAC, while the mains frequency was 400 Hz.
Efficiency data is shown in the following tables.
V_pfc (V) | PIN (W) | PF (%) | iTHD (%) | VOUT (V) | IOUT (A) | POUT (W) | Efficiency (%) |
---|---|---|---|---|---|---|---|
238.7 |
0.58 |
0.0 |
0.00 |
29.93 |
0.000 |
0.00 |
0.00% |
238.6 |
5.35 |
25.1 |
20.0 |
29.93 |
0.104 |
3.12 |
58.26% |
238.6 |
14.52 |
49.2 |
36.5 |
29.93 |
0.305 |
9.12 |
62.83% |
238.5 |
28.95 |
70.7 |
29.6 |
29.93 |
0.709 |
21.23 |
73.34% |
238.4 |
59.87 |
88.2 |
19.33 |
29.93 |
1.720 |
51.49 |
86.01% |
238.4 |
117.64 |
95.8 |
15.54 |
29.92 |
3.538 |
105.86 |
89.99% |
238.3 |
214.08 |
98.8 |
7.740 |
29.92 |
6.566 |
196.47 |
91.77% |
238.2 |
442.00 |
99.8 |
4.970 |
29.90 |
13.41 |
401.07 |
90.74% |
V_pfc (V) | PIN (W) | PF (%) | iTHD (%) | VOUT (V) | IOUT (A) | POUT (W) | Efficiency (%) |
---|---|---|---|---|---|---|---|
238.8 |
0.56 |
0.0 |
0.00 |
29.94 |
0.000 |
0.00 |
0.00% |
238.7 |
5.19 |
18.7 |
15.0 |
29.94 |
0.104 |
3.12 |
60.09% |
238.7 |
14.09 |
38.3 |
29.9 |
29.94 |
0.305 |
9.13 |
64.79% |
238.6 |
28.82 |
59.7 |
35.7 |
29.94 |
0.710 |
21.25 |
73.72% |
238.5 |
59.68 |
80.2 |
24.28 |
29.93 |
1.721 |
51.50 |
86.30% |
238.4 |
117.23 |
92.4 |
17.83 |
29.93 |
3.539 |
105.91 |
90.34% |
238.3 |
212.78 |
97.6 |
9.230 |
29.92 |
6.567 |
196.49 |
92.34% |
238.3 |
437.50 |
99.5 |
5.207 |
29.91 |
13.42 |
401.28 |
91.72% |
V_pfc (V) | PIN (W) | PF (%) | iTHD (%) | VOUT (V) | IOUT (A) | POUT(W) | Efficiency (%) |
---|---|---|---|---|---|---|---|
238.7 |
0.54 |
0.0 |
0.00 |
29.93 |
0.000 |
0.00 |
0.00% |
238.6 |
5.04 |
14.2 |
10.2 |
29.93 |
0.105 |
3.13 |
62.08% |
238.5 |
13.59 |
30.7 |
21.4 |
29.93 |
0.305 |
9.14 |
67.26% |
238.5 |
28.23 |
49.7 |
32.8 |
29.92 |
0.710 |
21.24 |
75.25% |
238.4 |
59.38 |
72.3 |
29.54 |
29.92 |
1.721 |
51.49 |
86.72% |
238.3 |
115.69 |
87.8 |
17.03 |
29.92 |
3.539 |
105.87 |
91.52% |
238.2 |
211.73 |
95.4 |
12.69 |
29.91 |
6.568 |
196.44 |
92.78% |
238.2 |
435.10 |
99.0 |
5.810 |
29.90 |
13.42 |
401.23 |
92.22% |
The power factor value was measured by varying the converter output power in the whole load range, for different VAC, repeated at 400-Hz and 800-Hz mains frequency.
The following tables show all values of power factor (PF) and input current harmonic distortion (iTHD) versus output power.
PF (%) | iTHD (%) | POUT (W) |
---|---|---|
0.00 |
0.00 |
0.00 |
10.8 |
10.2 |
3.12 |
24.0 |
28.1 |
9.13 |
40.4 |
46.7 |
21.25 |
61.2 |
37.07 |
51.50 |
80.4 |
25.90 |
105.91 |
92.5 |
14.52 |
196.49 |
98.6 |
6.38 |
401.28 |
PF (%) | iTHD (%) | POUT (W) |
---|---|---|
0.00 |
0.00 |
0.00 |
14.7 |
17.8 |
3.12 |
31.9 |
38.2 |
9.12 |
50.9 |
42.3 |
21.23 |
72.4 |
30.40 |
51.49 |
88.9 |
20.17 |
105.86 |
96.5 |
9.84 |
196.47 |
99.6 |
5.56 |
401.07 |
PF (%) | iTHD (%) | POUT (W) |
---|---|---|
0.00 |
0.00 |
0.00 |
8.0 |
0.0 |
3.13 |
18.9 |
19.7 |
9.14 |
33.1 |
34.4 |
21.24 |
53.1 |
42.06 |
51.49 |
70.8 |
30.97 |
105.87 |
87.1 |
19.88 |
196.44 |
96.7 |
8.05 |
401.23 |