Thermal image are shown in the
following figures.
All images
were taken after running the supply at maximum load for 30 minutes. The board was
mounted horizontally in open air at an ambient temp of 21°C with no additional air
flow.

Bx1 – IC (U6)
Figure 2-3 Buck: 24-V Input
Bx1 – Diode (D2)
Bx2 – Transformer (T1)
Figure 2-5 Flyback Secondary: 24-V
Input
Bx1 – TVS Clamp (D3)
Bx2 – Transformer (T1)
Bx3 – Primary FET (Q3)
Figure 2-7 Flyback Primary: 10-V
Input
Bx1 – eFuse (U1)
Figure 2-9 Input Protection: 10-V
Input
Bx1 – TVS Clamp (D3)
Bx2 – Transformer (T1)
Bx3 – Primary FET (Q3)
Figure 2-4 Flyback Primary: 24-V
Input
Bx1 – eFuse (U1)
Figure 2-6 Input Protection: 24-V
Input
Bx1 – Diode (D2)
Bx2 – Transformer (T1)
Figure 2-8 Flyback Secondary: 10-V
Input