TIDT276A april 2022 – july 2023
Efficiency data is shown in Table 2-1 through Table 2-3.
| VIN (V) | IIN (mA) | VO (V) | IO (A) | Ploss (W) | Efficiency |
|---|---|---|---|---|---|
| 200.6 | 11.74 | 16.00 | 0.098 | 0.787 | 0.666 |
| 200.6 | 20.06 | 15.66 | 0.198 | 0.931 | 0.769 |
| 200.59 | 36.9 | 15.39 | 0.399 | 1.265 | 0.829 |
| 200.58 | 53.35 | 15.21 | 0.597 | 1.615 | 0.849 |
| 200.59 | 69.89 | 15.02 | 0.799 | 2.019 | 0.856 |
| 200.58 | 86.03 | 14.90 | 0.998 | 2.397 | 0.861 |
| 200.57 | 100.85 | 14.57 | 1.199 | 2.760 | 0.864 |
| 200.56 | 114.4 | 14.18 | 1.398 | 3.133 | 0.863 |
| 200.56 | 119.64 | 13.97 | 1.500 | 3.041 | 0.873 |
| VIN (V) | IIN (mA) | VO (V) | IO (A) | Ploss (W) | Efficiency |
|---|---|---|---|---|---|
| 350.12 | 7.57 | 15.98 | 0.098 | 1.092 | 0.588 |
| 350.13 | 12.32 | 15.63 | 0.197 | 1.234 | 0.714 |
| 350.14 | 21.9 | 15.34 | 0.398 | 1.558 | 0.797 |
| 350.14 | 31.26 | 15.18 | 0.597 | 1.884 | 0.828 |
| 350.14 | 40.68 | 15.05 | 0.798 | 2.226 | 0.844 |
| 350.16 | 49.88 | 14.92 | 0.997 | 2.595 | 0.851 |
| 350.16 | 58.55 | 14.64 | 1.198 | 2.955 | 0.856 |
| 350.2 | 66.24 | 14.25 | 1.397 | 3.287 | 0.858 |
| 350.21 | 70.24 | 14.05 | 1.499 | 3.535 | 0.856 |
| VIN (V) | IIN (mA) | VO (V) | IO (A) | Ploss (W) | Efficiency |
|---|---|---|---|---|---|
| 480.57 | 6.48 | 16.03 | 0.098 | 1.546 | 0.503 |
| 480.56 | 9.83 | 15.67 | 0.197 | 1.630 | 0.655 |
| 480.56 | 16.79 | 15.39 | 0.399 | 1.933 | 0.760 |
| 480.57 | 23.6 | 15.21 | 0.598 | 2.251 | 0.802 |
| 480.56 | 30.42 | 15.02 | 0.799 | 2.618 | 0.821 |
| 480.57 | 36.97 | 14.90 | 0.998 | 2.898 | 0.837 |
| 480.56 | 43.22 | 14.65 | 1.199 | 3.212 | 0.845 |
| 480.56 | 49.05 | 14.34 | 1.398 | 3.535 | 0.850 |
| 480.56 | 51.87 | 14.16 | 1.500 | 3.684 | 0.852 |