TIDT274 April 2022
The bode plot is shown in the following figure.
Figure 2-4 Control Loop Frequency Response| VIN | 5.2 V |
|---|---|
| Bandwidth (kHz) | 3 |
| Phase Margin | 70.7° |
| Slope (20 dB / decade) | –0.95 |
| Gain Margin (dB) | –14 |
| Slope (20 dB / decade) | –0.73 |
| Freq (kHz) | 17.8 |