TIDT273
April 2022
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
2
Testing and Results
2.1
DC Input Efficiency and Voltage Regulation Graphs
2.2
DC Input Efficiency and Voltage Regulation Data
2.3
AC Input Efficiency and Voltage Regulation Graphs
2.4
AC Input Efficiency and Voltage Regulation Data
2.5
Thermal Images
2.6
Bode Plots
3
Waveforms
3.1
Switch-Node Waveforms
3.2
Output Voltage Ripple
3.3
Transient Response
3.4
Start-up
Applications
AC charging (pile) station
Board Photo (Top)
Board Photo (Bottom)