TIDT266 April 2022
Output voltage ripple is shown in the following figures.
Figure 3-5 Output Voltage Ripple, VIN = 400 V, Io = 0 A
Figure 3-6 Output Voltage Ripple, VIN = 400 V, Io = 4 A
Figure 3-7 Output Voltage Ripple, VIN = 600 V, Io = 0 A
Figure 3-8 Output Voltage Ripple, VIN = 600 V, Io = 4 A
Figure 3-9 Output Voltage Ripple, VIN = 1000 V, Io = 0 A
Figure 3-10 Output Voltage Ripple, VIN = 1000 V, Io = 4 A